H75E S

Overview & Specifications

Related Equipment

Overview & Specifications

General Specifications

Impact Energy Class
1000 ft-lbf
1356 J
Blows per Minute
840-1650
840-1650
Rated Flow (Min.)
18 gal/min
70 L/min
Min. Carrier Weight
13200 lb
5987 kg
Rated Flow (Max.)
34 gal/min
130 L/min
Max. Carrier Weight
22100 lb
10024 kg
Operating Weight
1103 lb
500 kg
Operating Pressure
2500 psi
17200 kPa
Tool Diameter
2.9 in
73.7 mm
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com