H95E S

Overview & Specifications

Related Equipment

Overview & Specifications

General Specifications

Impact Energy Class
1500 ft-lbf
2034 J
Blows per Minute
700-1260
700-1260
Rated Flow (Min.)
18 gal/min
70 L/min
Min. Carrier Weight
15400 lb
6985.3 kg
Rated Flow (Max.)
40 gal/min
150 L/min
Max. Carrier Weight
30900 lb
14016 kg
Operating Weight
1382 lb
627 kg
Operating Pressure
2500 psi
17200 kPa
Tool Diameter
3.4 in
87.5 mm
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com