4137 mm (163 in) Material Handling Arm, Fusion

Overview & Specifications

Related Equipment

Overview & Specifications

General Specifications

Max Load Rating
19000 lb
8616 kg
Retracted Length
109 in
2760 mm
Extended Length
163 in
4137 mm
Number of Adjustments
4
4
Length Between Adjustments
31 in
800 mm
Weight
1071 lb
487 kg
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com