The D Series incorporates innovations for improved performance and versatility.
High lifting capacity, fast cycle times and ease of operation lead to increased productivity and lower operating costs.
M313D Wheel Excavator
Overview
M313D Wheel Excavator
The D Series incorporates innovations for improved performance and versatility.
High lifting capacity, fast cycle times and ease of operation lead to increased productivity and lower operating costs.
Specifications
Built for power, reliability, low maintenance, excellent fuel economy and low emissions. »Learn More
Hydraulics
Load-sensing hydraulic system provides fast cycle times, increased lift capacity and high bucket and stick forces to maximize your productivity in any job. »Learn More
SmartBoom™
Reduces stress and vibrations transmitted to the machine and provides a more comfortable environment. »Learn More
Specifications
Engine
Engine Model
Cat® C4.4 with ACERT™ Technology
Cat® C4.4 with ACERT™ Technology
Net Power
128 hp
95 kW
Gross Power
139 hp
102 kW
Bore
4.1 in
105 mm
Stroke
5 in
127 mm
Displacement
268 in3
4.4 L
Cylinders
4
4
Maximum Torque at 1,400 rpm
405 lb ft
550 N·m
Net Power - 80/1269/EEC
128 hp
95 kW
Net Power - SAE J1349/ISO 9249
128 hp
95 kW
Net power (ISO 9249) at 2,000 rpm
128 hp
95 kW
Ratings
2000 RPM
2000 RPM
Weights
Dozer Blade
1654 lb
750 kg
Outriggers
2116 lb
960 kg
Counterweight - Optional
7275 lb
3300 kg
Counterweight - Standard
6390 lb
2900 kg
Offset Boom* - Front and Rear Outriggers
34392 lb
15600 kg
Offset Boom* - Rear Dozer Only
31636 lb
14350 kg
Offset Boom* - Rear Dozer, Front Outriggers
33731 lb
15300 kg
One-Piece Boom* - Front and Rear Outriggers
32250 lb
14750 kg
One-Piece Boom* - Rear Dozer Only
29762 lb
13500 kg
One-Piece Boom* - Rear Dozer, Front Outriggers
31857 lb
14450 kg
Operating Weight
14 000 to 16 200 kg (30,865 to 35,715 lb)
14 000 to 16 200 kg (30,865 to 35,715 lb)
Sticks - Industrial - 2900 mm (9'6")
838 lb
380 kg
Sticks - Long - 2600 mm (8'6")
970 lb
440 kg
Sticks - Medium - 2300 mm (7'7")
860 lb
390 kg
Sticks - Short - 2000 mm (6'7")
816 lb
370 kg
VA Boom* - Front and Rear Outriggers
33180 lb
15050 kg
VA Boom* - Rear Dozer Only
30424 lb
13800 kg
VA Boom* - Rear Dozer, Front Outriggers
32520 lb
14750 kg
Swing Mechanism
Swing Speed
10.5 RPM
10.5 RPM
Swing Torque
25815 lb ft
35 kN·m
Hydraulic System
Maximum Flow - Auxiliary Circuit - High Pressure
50 gal/min
190 L/min
Maximum Flow - Auxiliary Circuit - Medium Pressure
13 gal/min
50 L/min
Maximum Flow - Implement/Travel Circuit
50 gal/min
190 L/min
Maximum Flow - Swing Mechanism
21 gal/min
80 L/min
Maximum Pressure - Auxiliary Circuit - High Pressure
5076 psi
350 bar
Maximum Pressure - Auxiliary Circuit - Medium Pressure
The Cat® C4.4 engine with ACERT™ Technology includes a series of evolutionary, incremental improvements that provide breakthrough engine performance. The building blocks of ACERT Technology are fuel delivery, air management and electronic control. ACERT Technology optimizes engine performance while meeting applicable engine emission standards. The Cat C4.4 engine in the M313D delivers a maximum net engine power of 95 kW (128 hp) at a rated speed of 2,000 rpm.
Low Fuel Consumption
The C4.4 is electronically controlled and uses the Cat Common Rail Fuel System and fuel pump. This combination provides outstanding fuel consumption during both production and travel. When the system recognizes roading application the engine will operate at the most efficient system operating point to save fuel without compromising road performance.
Low Noise, Low Vibration
The Cat C4.4 design improves operator comfort by reducing sound and vibration.
Cooling System
An electronically controlled, hydraulic motor drives a variable speed on-demand fan for engine coolant and hydraulic oil. The optimum fan speed is determined based on coolant and hydraulic oil temperature resulting in reduced fuel consumption and lower sound levels. The electronic engine control continuously compensates for the varying fan load, providing consistent net power, regardless of operating conditions.
One-Touch Low Idle Control
The two stage, one-touch Automatic Engine Speed Control reduces engine speed if no operation is performed, maximizing fuel efficiency and reducing sound levels.
Engine
Built for power, reliability, low maintenance, excellent fuel economy and low emissions. »Learn More
Dedicated Swing Pump
A dedicated variable displacement piston pump and fixed displacement piston motor power the swing drive. This closed hydraulic circuit maximizes swing performance without reducing power to the other hydraulic functions, resulting in smoother combined movements.
Heavy Lift Mode
This mode maximizes lifting performance by boosting the lifting capability of the excavator by 7%.
Adjustable Hydraulic Sensitivity
This function allows the operator to adjust the aggressiveness of the machine according to the application.
Proportional Auxiliary Hydraulics
Versatility of the hydraulic system can be expanded to utilize a wide variety of hydraulic work tools using multiple valve options.
The Multi-Combined Valve is the core of the Tool Control System, allowing the operator to select up to ten preprogrammed work tools from the monitor. These preset hydraulic parameters support either one-way or two-way flow. The joystick sliding switches allow modulated control of the work tool.
The Medium Pressure Function Valve provides proportional flow that is ideal for tilting buckets or rotating tools.
The D Series feature an optional second High Pressure valve. In combination with the Multi-Combined Valve, it provides the possibility to operate the machine with work tools or in applications requiring a third auxiliary hydraulic function, such as a tilting/rotating work tool.
Stick Regeneration Circuit
The stick regeneration circuit increases efficiency and helps increase controllability for higher productivity and lower operating costs.
Quick Coupler
The machine can be optionally equipped with a dedicated hydraulic circuit to operate hydraulic quick couplers.
Hydraulic Snubbers
Caterpillar integrates its cylinder snubber technology into all Wheel Excavator boom and stick cylinders. These snubbers help cushion shocks, reduce sound and increase cylinder life.
Hydraulics
Load-sensing hydraulic system provides fast cycle times, increased lift capacity and high bucket and stick forces to maximize your productivity in any job. »Learn More
Rock Scraping
Scraping rock and finishing work is easy and fast. SmartBoom simplifies the task and allows the operator to concentrate on stick and bucket, while boom freely goes up and down without using pump flow.
Hammer Work
The front parts automatically follow the hammer while penetrating the rock. Blank shots or excessive force on the hammer are avoided resulting in longer life for the hammer and the machine. Similar advantages with vibratory plate compactors.
Truck Loading
Loading trucks from a bench is more productive and fuel efficient as the return cycle is reduced while the boom down function does not require pump flow.
SmartBoom™
Reduces stress and vibrations transmitted to the machine and provides a more comfortable environment. »Learn More
Fuel Efficiency
The D Series Wheel Excavators are designed for outstanding performance with high fuel efficiency. This means more work done in a day, less fuel consumed and minimal impact on our environment.
Low Exhaust Emissions
The Cat C4.4 engine meets applicable engine emission standards while offering increased performance, reliability and reduced fuel consumption and sound levels.
Quiet Operation
Operator and spectator noise levels are extremely low as a result of the new variable speed fan and remote cooling system.
Biodegradable Hydraulic Oil
The optional biodegradable hydraulic oil (Cat BIO HYDO™ Advanced HEES™) is formulated to provide excellent high‑pressure and high temperature characteristics, and is fully compatible with all hydraulic components. Cat BIO HYDO Advanced HEES is fully decomposed by soil or water microorganisms, providing a more environmentally sound alternative to mineral-based oils.
Fewer Leaks and Spills
Lubricant fillers and drains are designed to minimize spills. Cat O-Ring Face Seals, Cat XT™ Hose and hydraulic cylinders are all designed to help prevent fluid leaks that can reduce the machine performance and cause harm to the environment.
Longer Service Intervals
Working closely with your Cat dealer can help extend service intervals for engine oil, hydraulic oil, axle oil and coolant. Meaning fewer required fluids and fewer disposal, all adding up to lower operating costs.
Environmentally Responsible Design
The M313D helps build a better world and preserve the fragile environment. »Learn More
Interior Operator Station
Improved visibility and ergonomics are some of the many features of the D Series Wheel Excavators. The operator station provides maximum space and is designed for simplicity and functionality. Frequently used switches are centralized and are situated on the right-hand switch console. The left-hand seat console controls dozer blade and/or outriggers, and is tiltable for easy access to the cab. The fully automatic climate control adjusts temperature and air flow for exceptional operator comfort. Other comfort features include a cigar lighter, ashtray, cup/can holder, magazine rack and integrated mobile phone holder.
Cab Construction
The exterior design uses thick steel tubing along the bottom perimeter of the cab, improving the resistance to fatigue and vibration. This design allows the falling object guards to be bolted directly to the cab. The cab shell is attached to the frame with rubber mounts that limit vibration and sound transmitted from the frame, substantially reducing interior noise levels.
Viewing Area
To maximize visibility, all glass is affixed directly to the cab, eliminating the use of window frames. Choice of fixed or easy-to-open split front windshield meet operator preference and application conditions.
The 70/30 split front windshield stores the upper portion above the operator. The lower front windshield features a rounded design to maximize downward visibility and improves wiper coverage. Also features the one-touch action release system.
The fixed front windshield comes with high impact resistant laminated glass.
A large skylight provides superb upward visibility. The retractable sunscreen blocks direct sunlight.
Heated Mirrors
The optional electrically heated mirrors provide increased safety and visibility in cold conditions.
Wipers
The parallel wiper system maximizes visibility in poor weather conditions. The wiper virtually covers the entire front windshield, cleaning the operator’s immediate line of sight.
Monitor
The new compact color monitor displays information in local language that is easy to read and understand. Functions include:
2 times 5 programmable “Quick Access” buttons for one-touch selection of favorite functions.
Filter and oil change warnings are displayed when the number of hours reaches the maintenance interval.
Tool select function allows the operator to select up to 10 predefined hydraulic work tools.
Adjustable braking characteristics enable the operator to select three levels of travel motor retarder aggressiveness when releasing the travel pedal.
Provides a rear camera view that is activated through the monitor menu.
Deluxe Seat
The optional deluxe seat, equipped with an active seat climate system, improves operator comfort. Cooled air flows through the seat cushions to reduce body perspiration. On cold days, a two-step seat heater keeps the operator warm and comfortable. The fully adjustable seat with adjustable lumbar support automatically adjusts to the driver’s weight providing a more relaxed and comfortable environment.
Lunch Box
A large storage compartment is located behind the operator’s seat. The compartment provides sufficient room to store items such as a lunch box. A cover secures the contents during machine operation.
Foot Pedals
Two-way pedals for travel and auxiliary circuits provide increased floor space, reducing the need to change positions. The foot pedal for auxiliary high-pressure circuit can be locked in the off position and used as a footrest for greater operator comfort.
Cat Standard Rearview Camera
The rearview camera displays on the operator monitor. Together with the best in class visibility to the front, up, left and right, the rearview camera ensures the safe operation of the machine and fulfills the requirements of ISO 5006/EN474.
Machine Security
An optional Machine Security System is available from the factory. This system controls who can operate the machine when, and utilizes specific keys to prevent unauthorized machine use.
Operator Comfort
The interior layout maximizes operator space, provides exceptional comfort and reduces operator fatigue. »Learn More
Increased Travel Speed
The maximum travel speed for the M313D is 37 km/h (23 mph), reducing travel time between sites and increasing productivity.
Heavy-Duty Axles and Stabilizers
The D Series undercarriage provides rigidity and long life. Effective hydraulic line routing, transmission protection and heavy-duty axles make the undercarriage perfect for wheel excavator applications. The front axle offers wide oscillating and steering angles. The transmission is mounted directly on the rear axle for protection and optimum ground clearance.
Advanced Disc Brake System
The disc brake system acts directly on the hub instead of the drive shaft to avoid planetary gear backlash. This solution minimizes the rocking effect associated with working free on wheels. The axle design lowers maintenance and lifetime costs. Oil change intervals are at 2,000 working hours, further reducing owning and operating costs.
Fenders
The optional fenders provide excellent coverage of the front and rear tires, protecting the machine from mud and dirt. Water cannot splash up on the windscreen or cooler. The fenders further protect the machine from stones and debris being thrown up by the tires, providing additional safety for the machine, other vehicles and personnel working close to the excavator.
Undercarriage
Undercarriage and axle design provides maximum strength, flexibility and mobility on wheels. »Learn More
Design
Booms and sticks are welded, box section structures with thick, multiplate fabrications in high stress areas, for rugged performance and long service life.
Flexibility
The choice of three booms and four sticks provides the right balance of reach and digging forces for all applications.
Variable Adjustable (VA) Boom
The VA boom offers improved right side visibility and machine roading balance. When working in tight quarters or lifting heavy loads, the VA boom offers the best flexibility.
One-Piece Boom
The one-piece boom fits best for all standard applications such as truck loading and digging. A unique straight section in the curve of the side plate reduces stress flow and helps increase boom life.
Offset Boom
The large offset dimensions (left/right 2480/2760 mm [8 ft/9 ft]) allow you to dig along walls, over obstacles, to grade while driving, and to dig under laid tubes without damaging them. The combination with a tiltable ditch cleaning bucket lets you operate a highly versatile system.
Sticks
Four different stick lengths are offered to match different application requirements:
Short stick (2000 mm/6 ft 7 in) for maximum breakout force and lifting capability.
Medium stick (2300 mm/7 ft 7 in) for greater crowd force and lift capacity.
Long stick (2600 mm/8 ft 6 in) for greater depth and reach requirements.
Industrial stick (2900 mm/9 ft 6 in) for use with free‑swinging grapples in material handling and industrial applications.
Booms and Sticks
Designed for maximum flexibility to keep production high on all jobs. »Learn More
Work Tools
Cat work tools are designed to function as an integral part of your excavator and to provide the best possible performance in your particular application. All work tools are performance-matched to Cat machines.
Quick Couplers
Quick Couplers enable the operator to simply release one work tool and connect to another, making your hydraulic excavator highly versatile. Productivity also increases, as a carrier no longer needs to be idle between jobs. Caterpillar offers hydraulic and spindle quick coupler versions.
Buckets
Caterpillar offers a wide range of specialized buckets, each designed and tested to function as an integral part of your excavator. Buckets feature the new Cat K Series™ Ground Engaging Tools.
Hammers
Cat hammer series deliver very high blow rates, increasing the productivity of your tool carriers in demolition and construction applications. Wide oil flow acceptance ranges make the Cat hammers suitable for a wide range of carriers and provide a system solution from one safe source.
Vibratory Plate Compactors
Cat compactors are performance-matched to Cat machines, and integrate perfectly with the Cat hammer line – brackets and hydraulic kits are fully interchangeable between hammers and compactors.
Shears
Cat shears provide superior and effective scrap processing, and are highly productive in demolition environments. Shears are compatible with a matching Cat excavator, and bolt-on brackets are available for either stick or boom-mounted options.
Work Tools
A wide variety of Work Tools help optimize machine performance. Purpose designed and built to Caterpillar’s high durability standards. »Learn More
Ground Level Maintenance
Caterpillar designed its D Series Wheel Excavators with the operator and service technician in mind. Gull-wing doors, with pneumatically-assisted lift cylinders, effortlessly lift up to allow critical maintenance to be performed quickly and efficiently while maintaining operator safety.
Extended Service Intervals
The D Series Wheel Excavator service and maintenance intervals have been extended to reduce machine service time, increase machine availability and reduce operating costs. Using S·O·SSM oil sampling analysis, hydraulic oil change intervals can be extended up to 6,000 hours.
Engine Oil
Cat engine oil is formulated to optimize engine life and performance. The specially formulated oil is more cost effective and increases engine oil change interval to 500 hours, providing industry leading performance and savings.
Air Filters
Cat air filters eliminate the use of service tools, reducing maintenance time. The air filter features a double-element construction with wall flow filtration in the main element and built-in mini-cyclone precleaners for superior cleaning efficiency. The air filters are constantly monitored for optimum performance. If airflow becomes restricted, a warning is displayed by the way of the in-cab monitor.
Capsule Filter
The hydraulic return filter, a capsule filter, prevents contaminants from entering the system when the hydraulic oil is changed.
Fuel Filters
Cat high efficiency fuel filters with a Stay-Clean Valve™ features a special media that removes more than 98% of particles, increasing fuel injector life. Both the primary and secondary fuel filters are located in the engine compartment and can be easily changed from ground level.
Water Separator
The D Series is equipped with a primary fuel filter with water separator located in the engine compartment. For ease of service, the water separator can be easily accessed from ground level.
Fuel Tank Drain
The durable, corrosion-free tank has a remote drain located at the bottom of the upper frame to remove water and sediment. The tank drain with hose connection allows simple, spill-free fluid draining.
Front Compartment
The front compartment hood can be opened vertically, providing outstanding ground level access to the batteries, air-to-air aftercooler, air conditioner condenser and the air cleaner filter.
Swing-out Air Conditioner Condenser
The air conditioning condenser swings out horizontally to allow complete cleaning on both sides as well as excellent access to the air-to-air aftercooler.
S·O·SSM
Caterpillar has specially developed S·O·S oil sampling analysis to help ensure better performance, longer life and increased customer satisfaction. This thorough and reliable early warning system detects traces of metals, dirt and other contaminants in your engine, axle and hydraulic oil. It can predict potential trouble avoiding costly failures. Your Cat dealer can give you results and specific recommendations shortly after receiving your sample.
Engine Inspection
The engine can be accessed from both ground level and the upper structure. The longitudinal layout ensures that all daily inspection items can be accessed from ground level.
Anti-Skid Plates
They cover the top of the steps and upper structure to help prevent slipping during maintenance. The Anti-Skid plates reduce the accumulation of mud on the upper structure, improving the cleanliness and safety.
Easy to Clean Coolers
Flat fins on all coolers reduce clogging, making it easier to remove debris. The main cooling fan and air conditioner condenser are both hinged for easier cleaning.
Remote Greasing Blocks
For those hard to reach locations, greasing blocks have been provided to reduce maintenance time.
Handrails and Steps
Large handrails and steps assist the operator in climbing on and off the machine.
Serviceability and Complete Customer Support
Simplified and easy maintenance saves you time and money. Cat dealer services help you operate longer with lower costs. »Learn More
Tool Control
The integrated Tool Control system allows the operator to select up to 10 preset combinations. This eliminates the need to reset the hydraulic parameters each time a tool is changed. Individual flow and pressure can be programmed easily as well as one-way/two-way hydraulic functions. Each of the ten-programmed tools can even be given a specific name. The unique Cat proportional sliding switches and optional auxiliary pedal provide modulation to the tool to make precision work easy.
Joystick Steering
The unique joystick steering option enables an operator to reposition the machine while traveling in first gear by the use of the slider switch on the right joystick. This enables the operator to keep both hands on the joysticks while simultaneously moving the implements and traveling. The operator can do more precise work faster with increased safety around the machine.
Working and Travel Modes
There are 2 selectable working modes and one automatic travel setting. The operator can choose the best power setting for both engine and hydraulic power versus fuel efficiency.
Economy Mode – used for lifting, pipe setting, grading, slope finishing and precise work while reducing fuel consumption.
Power Mode – used for normal truck loading and digging applications, trenching or hammer use.
Travel Mode – automatically set when the travel pedal is actuated. It provides maximum speed and drawbar pull.
Product Link
Product Link allows remote monitoring of the machine, using a powerful telemetric system to transmit needed information to the customer and the dealer via a secure, web-based application, VisionLink™.
Critical information, such as event and diagnostic codes, is readily accessible, as are machine statistics, such as hour-meter reading, fuel consumption and idle time. Mapping functions include location and geo-fencing, which assist in servicing operations and in preventing unauthorized machine use. With Product Link, the customer and the dealer have an invaluable tool for more efficiently managing machines and fleets.
Ride Control
On the D Series, the ride control system improves operator comfort and allows the machine to travel faster over rough terrain with improved ride quality for the operator. The ride control system features accumulators acting as shock absorbers to dampen the front part motion. Ride control can be activated through a button located on the soft switch panel in the cab.
Versatility
A wide variety of optional factory-installed attachments are available to enhance performance and improve job site management. »Learn More
Standard / Optional Equip.
M313D Standard Equipment
Electrical
Alternator, 75 A
Backup alarm
Lights: • Boom working light • Cab interior light • Roading lights two front • Roading lights two rear • Rotating beacon on cab • Working lights, cab mounted (front and rear)
Main shut-off switch
Maintenance free batteries
Signal/warning horn
Engine
Automatic engine speed control
Automatic starting aid
Cat C4.4 with ACERT Technology U.S. Tier 3 compliant while meeting applicable engine emission standards (ADSD-N EPA/ARB Flexibility Engine)
Fuel/water separator with level indicator
Hydraulics
Heavy lift mode
Load-sensing Plus hydraulic system
Manual work modes (economy, power)
Separate swing pump
Stick regeneration circuit
Operator Station
ROPS cab structure compliant with 2006/42/EC and tested according to ISO 12117-2:2008
Adjustable armrests
Air conditioner, heater and defroster with automatic climate control
Ash tray with cigarette lighter (24 volt)
Beverage cup/can holder
Bolt-on FOGS capability
Bottle holder
Bottom mounted parallel wiping system that covers the upper and lower windshield glass
Camera mounted on counterweight displays through cab monitor
Coat hook
Floor mat, washable, with storage compartment
Fully adjustable suspension seat
Instrument panel and gauges: • Information and warning messages in local language • Gauges for fuel level, engine coolant and hydraulic oil temperature • Filters/fluids change interval • Indicators for headlights, turning signal, low fuel, engine dial setting • Clock with 10-day backup battery
Laminated front windshield
Left side console, tiltable, with lock out for all controls
Literature compartment behind seat
Literature holder in right console
Mobile phone holder
Parking brake
Positive filtered ventilation
Power supply, 12V-7A
Rear window, emergency exit
Retractable seat belt
Skylight
Sliding door windows
Steering column, tiltable
Storage area suitable for a lunch box
Sunshade for windshield and skylight
Undercarriage
Heavy-duty axles, advanced travel motor, adjustable braking force
Oscillating front axle with remote greasing
Tires, 10.00-20 16 PR, dual
Tool box in undercarriage
Two-piece drive shaft
Other Equipment
Automatic swing brake
Counterweight, 2900 kg (6,390 lb)
Mirrors, frame and cab
Product Link ready
M313D Optional Equipment
Auxiliary Controls and Lines
Auxiliary boom and stick lines
Anti-drift valves for bucket, stick, VA boom and tool control/multi-function circuits
Basic control circuits: – Medium pressure: • Two-way, medium pressure circuit, for rotating or tilting of work tools – Tool control/multi function: • One/two-way high pressure for hammer application or opening and closing of a work tool • Programmable flow and pressure for up to 10 work tools – selection via monitor – Second high pressure: • Additional two-way, high pressure circuit, for tools requiring a second high or medium pressure function – Quick coupler control
Cat BIO HYDO Advanced HEES™ biodegradable hydraulic oil
Lowering control devices for boom and stick
SmartBoom™
Front Linkage
Booms: • One-piece boom, 4815 mm (15 ft 10 in) • VA boom (two piece), 5020 mm (16 ft 6 in) • Offset boom, 5020 mm (16 ft 6 in)
Bucket linkage with diverter valve
Sticks: • 2000 mm (6 ft 7 in), 2300 mm (7 ft 7 in), 2600 mm (8 ft 6 in) • 2900 mm (9 ft 6 in) industrial with drop nose
Electrical
Heavy-duty maintenance free batteries
Refueling pump
Operator Station
Adjustable hydraulic sensitivity
Falling objects guard
Joystick steering
CD/MP3 Radio (12V) at rear location including speakers and 12V converter
Seat, adjustable high-back: • mechanical suspension • air suspension (vertical) • deluxe with headrest, air suspension
Travel speed lock
Vandalism guards
Visor for rain protection
Windshield: • One-piece high impact resistant • 70/30 split, openable