Pod-style Eccentric WeightsThe B-Series utilizes the proven Cat pod-style vibratory system. The system design significantly reduces the risk of contamination common to conventional designs that employ metal weights. Providing unrivaled reliability and performance, the Cat pod-style vibratory system is virtually maintenance free, with the first scheduled maintenance period at 3 years or 3,000 hours.
More AmplitudeThe B-Series vibratory soil compactors deliver enhanced
compaction performance as the result of an increase in amplitude. Maximum amplitude is now amongst the highest in the industry, and provides a greater ability to put compaction energy into the ground.
Auto-vibeThere is a new automatic vibration function. When vibration is engaged, vibration will cease as the compactor slows beneath a predetermined speed. When propel resumes, vibration recommences at a predetermined speed. This feature contributes to uniform, high-quality work.
Padfoot DrumPadfoot drums are ideal for compacting cohesive and semi-cohesive materials and can be equipped with either Cat exclusive oval pads or conventional square pads. The oval faced design provides deeper lift penetration, contributing to better overall compaction in cohesive soils than other pad designs. The square faced design provides optimal performance on semi-cohesive soils. It has a higher surface area, which allows it to create a good surface seal; but the larger face area does not allow deep lift penetration.
Enhanced Vibratory System An optimized drum yoke design, more amplitude and the proven Cat® pod-style vibratory system provides enhanced compaction force. » Learn More
Dual-pump Propel SystemThe exclusive Cat dual pump propel system provides steady hydraulic flow for unmatched gradeability and blade function and now has been enhanced with electronic control for even better performance. The dual pump propel system provides separate hydraulic flow to the rear wheels and the drum for exceptional tractive effort in thick lifts, soft underfoot conditions or steep slope applications and allows for superior control on a grade in forward and reverse.
Cat C4.4 Diesel Engine with ACERT™ TechnologyThe B-Series Vibratory Soil Compactors feature a Cat C4.4 engine with ACERT™ technology that offers enhanced efficiency, better serviceability, ample power, and less noise. The Cat C4.4 engine utilizes the building blocks of ACERT technology in order to meet emission standards. This innovative combination yields cleaner combustion and delivers steady power in all operating conditions with optimal fuel efficiency.
Large Cooling PackageB-Series Vibratory Soil Compactors are equipped with a large cooling package and a variable speed fan. The large system helps to keep operating temperatures within optimal ranges. The variable speed fan reduces power draw by only operating at the speed that is necessary to cool the system. The reduced power draw contributes to more efficient use of fuel.
Eco-modeThe B-Series vibratory soil compactors are equipped with Eco-mode, a function which helps to economize the use of fuel. When the machine idles for a predetermined amount of time, Eco-mode is engaged and the engine rpm is lowered. When the propel is engaged, higher engine speeds resume. For certain applications, Eco-mode can be engaged to operate the engine at lower rpm than normal. The lower engine speed results in less fuel burn. Eco-mode can also be programmed to shut down the engine entirely after a user-defined amount of time.
Automatic Speed ControlAutomatic Speed Control is a feature that allows the operator to select a maximum working speed. Once selected, the speed can consistently be reached by engaging the propel lever to the full stroke. Consistent speed contributes to compaction quality by making it easier to maintain compaction uniformity.
Reliable Power Train Equipped with a powerful Cat C4.4 engine and the proven Cat dual-pump propel system, B-Series Vibratory Soil Compactors have the power and traction to provide exceptional performance even in challenging job conditions. » Learn More
ROPS/FOPS ConfigurationThe ROPS/FOPS configuration features hand rails that enclose the platform area. A multi-position steering wheel adjusts for comfort. An adjustable, pivoting vinyl seat with seat belt and integrated operator’s display is comfortable and keeps controls and operating information within easy reach. A 12-volt adapter provides power for personal electronic devices. A floor mat reduces vibrations. A specially designed fixture allows the operator to securely store lunch boxes. Cup holders are provided on the steering column. Large mirrors provide excellent views to the rear of the machine. An additional mirror package for enhanced rear visibility is available as an option.
ROPS/FOPS Cab ConfigurationThe ROPS/FOPS Cab is an enhanced design that provides greater comfort for the operator. The cab features a multi-position steering wheel that adjusts for operator comfort. An adjustable, pivoting cloth seat with seat belt and integrated operator’s display keeps controls and operating information within easy reach. A 12-volt adapter provides power for personal electronic devices. A floor mat reduces vibration. Glass panels and large exterior mirrors provide excellent views to the rear of the machine. Operator comfort is enhanced with climate control, including a heater and air conditioning. Large windows on the door and right side of the cab open wide for maximum ventilation. The cab is pre-wired for the addition of a radio (not included). A cloth headliner provides a smart, finished appearance. An interior mirror package and a deluxe, high-back cloth seat are available as an option.
Operator's SeatA new standard operator’s seat design rotates to the right 20 degrees and integrates the propel stick and control console on the right armrest. Most markets will also feature an LCD user display as well. The design allows the controls and display to comfortably follow the operator as the seat is rotated. Certain markets will have a standard LED display not mounted to the seat. Visit your Cat dealer for specifics in your area.
ROPS/FOPS configured machines will have a vinyl, all-weather seat. ROPS/FOPS Cab configured machines will have a cloth seat. A deluxe, high-back, air-ride seat is available as an option on Cab-equipped machines. The seat has a retractable seat belt.
Multi-function LCD DisplayIn most regions, an LCD display unit is standard. Some regions feature a standard LED display; in those areas, an LCD display is available as an option (LCD display is required for Cat Compaction Control option; consult your Cat dealer for availability in your area). The display functions as a gauge cluster as well as provides diagnostics and additional data to the operator. Machines that are equipped with Cat Compaction Control output compaction measurements to the display as well.
Comfortable Operator’s Environment The operator’s station on the B-Series vibratory soil compactors has been enhanced to provide greater operator comfort and convenience. The CP54B can be configured with a ROPS/FOPS or a ROPS/FOPS Cab. Standard configurations vary by market. » Learn More
Two Compaction Measurement Technologies AvailableTwo different compaction measurement technologies are available: Compaction Meter Value (CMV) or Machine Drive Power (MDP). Both technologies display real time measurements on the LCD display.
Compaction Meter Value (CMV)Compaction Meter Value (CMV) is an accelerometer-based measurement system for granular soils. It is only available on smooth-drum soil compactors (CS models). Functioning while the drum vibrates, it measures deep into the ground, 1.0 to 1.2 m (3-4 ft), providing the operator with a picture of what is beneath the surface. CMV can reveal many things to a trained operator, such as the location of hidden anomalies (buried objects, rocks, clay balls, etc.) or areas of poor compaction. It can even indicate the need for more moisture to aid compaction.
Machine Drive Power (MDP)Machine Drive Power (MDP) is an exclusive technology only available from Caterpillar. MDP indicates soil stiffness by measuring rolling resistance. It is available on all Cat B-Series soil compactors– both smooth drums and padfoots. It can also be used by smooth drum machines equipped with padfoot shell kits. It is effective on all soil types, and can function when the drum is static or vibrating. MDP measures closer to depth of the lifts of materials being compacted, around 30-60 cm (1-2 ft) deep.
MDP is more flexible than CMV because it can be used on all soil types, and because it measures more shallow than CMV, which allows results to be correlated with portable measuring equipment such as lightweight falling deflectometers and nuclear gauges. Because it does not require the drum to vibrate, there is less risk of de-compaction when used for proofrolling.
GNSS Mapping CapabilityCat Compaction Control can be augmented by adding an optional Global Navigation Satellite System (GNSS) mapping antenna and a dedicated display unit, which provides SBAS-level accuracy and allows the operator to visually monitor results, map them to locations and save the data for analysis or documentation purposes. An RTK GNSS mapping capability is also available that provides greater accuracy than SBAS
Cat Compaction Control Option Cat Compaction Control is a compaction measurement solution that improves quality and efficiency by providing information that allows the operator to determine when compaction meets specifications, which eliminates guesswork, reduces the risk of rework and allows the operator to quickly move on to the next job. Cat Compaction Control is factory integrated with the machine, providing greater protection for components. On padfoot machines, the system utilizes Machine Drive Power (MDP) for measurement, an exclusive Cat technology that provides more consistent performance in cohesive soils than accelerometer based technologies. » Learn More
Tilting Cooling PackageThe cooling package tilts for easy cleaning. Normal cleaning ensures that the cooling systems protects the engine to full capacity.
Long Service IntervalsLong service intervals contribute to more productivity and lower owning and operating costs. The vibratory system scheduled oil change interval is 3 years/3,000 hours. The hydraulic oil service interval is 3,000 hours. Engine oil service is every 500 hours.
Maintenance-free HitchThe hitch features sealed-for-life bearings that never need greasing.
Easy to Service Service access is simple and convenient on the B-Series vibratory soil compactors. All routine service is conducted from the right side of the machine. The durable one-piece hood tilts forward quickly and easily for exceptional access to the engine and cooling system. » Learn More
|