CS68B Vibratory Soil Compactor

The CS68B Vibratory Soil Compactor combines world-class productivity with outstanding operator comfort while continuing the legacy of durability, reliability and ease-of-service that contractors worldwide have come to expect from Cat® machines.

Contact your Local Dealer for pricing information.

Get a Quote
 

Used Vibratory Soil Compactors

Rent Vibratory Soil Compactors

CS68B Vibratory Soil Compactor

Overview

Specifications

Benefits & Features

Optional Equipment

Overview

CS68B Vibratory Soil Compactor

The CS68B Vibratory Soil Compactor combines world-class productivity with outstanding operator comfort while continuing the legacy of durability, reliability and ease-of-service that contractors worldwide have come to expect from Cat® machines.
Specifications

Weights

Operating Weight with Cab
31572 lb
14325 kg
Weight at Drum with Cab
20164 lb
9150 kg

Operating Specifications

Compaction Width
84 in
2134 mm
Benefits & Features
Enhanced Vibratory System
An optimized drum yoke design, more amplitude and the proven Cat® pod-style vibratory system provides enhanced compaction force.
» Learn More


Reliable Power Train
Equipped with a powerful Cat engine and the proven Cat dual-pump propel system, B-Series Vibratory Soil Compactors have the power and traction to provide exceptional performance even in challenging job conditions.
» Learn More


Comfortable Operator’s Environment
The operator’s station on the B-Series vibratory soil compactors has been enhanced to provide greater operator comfort and convenience.
» Learn More


Specifications

Weights

Operating Weight with Cab
31572 lb
14325 kg
Weight at Drum with Cab
20164 lb
9150 kg

Operating Specifications

Compaction Width
84 in
2134 mm
Ground Clearance
17.2 in
437 mm
Static Linear Load, with Cab
240.1 lb/in
42.9 kg/cm
Travel Speed – Maximum
7 mph
11.4 km/h
Turning Radius Inside Drum Edge
12.08 ft
3.68 m

Engine

Gross Power
157 hp
117 kW
Engine Model
Cat C4.4 with ACERT
Cat C4.4 with ACERT

Dimensions

Drum Diameter
60.4 in
1534 mm
Drum Width
84 in
2134 mm
Height with ROPS/FOPS or Cab
10.25 ft
3.11 m
Optional Blade Height
27.1 in
688 mm
Overall Length
19.83 ft
6.05 m
Overall Length with Blade Option
21.5 ft
6.55 m
Overall Width
7.67 ft
2.33 m
Overall Width with Blade Option
8.25 ft
2.5 m
Wheelbase
9.58 ft
2.9 m

Vibratory System

Centrifugal Force – Maximum
67600 lb
301 kN
Centrifugal Force – Minimum
31670 lb
141 kN
Nominal Amplitude – High
0.083 in
2.1 mm
Nominal Amplitude – Low
0.039 in
0.98 mm
Variable Frequency Option Range
23.3 - 30.5 Hz (1400-1830 vpm)
23.3 - 30.5 Hz (1400-1830 vpm)
Vibratory Frequency - Standard
30.5 Hz (1830 vpm)
30.5 Hz (1830 vpm)

Tires

Tires
23.1 x 26
23.1 x 26

Service Refill Capacities

Fuel Tank Capacity
64 gal
242 L

Benefits & Features

Pod-style Eccentric Weights

The B-Series utilizes the proven Cat pod-style vibratory system. The system design significantly reduces the risk of contamination common to conventional designs that employ metal weights. Providing unrivaled reliability and performance, the Cat pod-style vibratory system is virtually maintenance free, with the first scheduled maintenance period at 3 years or 3,000 hours.

More Amplitude

The B-Series vibratory soil compactors deliver enhanced compaction performance as the result of an increase in amplitude. Maximum amplitude is now amongst the highest in the industry, and provides a greater ability to put compaction energy into the ground.

Auto-vibe

There is a new automatic vibration function. When vibration is engaged, vibration will cease as the compactor slows beneath a predetermined speed. When propel resumes, vibration recommences at a predetermined speed. This feature contributes to uniform, high-quality work.

Smooth Drum

Smooth drums are ideal for compacting granular materials and can be equipped with an optional padfoot shell kit for compacting cohesive and semi-cohesive materials.

Universal Bumper

The universal bumper helps add weight to the drum as well as making it easier to equip the machine with the optional padfoot shell kit.
Enhanced Vibratory System
An optimized drum yoke design, more amplitude and the proven Cat® pod-style vibratory system provides enhanced compaction force.
» Learn More


Dual-pump Propel System

The exclusive Cat dual pump propel system provides steady hydraulic flow for unmatched gradeability and blade function and now has been enhanced with electronic control for even better performance. The dual pump propel system provides separate hydraulic flow to the rear wheels and the drum for exceptional tractive effort in thick lifts, soft underfoot conditions or steep slope applications and allows for superior control on a grade in forward and reverse.

Cat Diesel Engine with ACERT™ Technology

The B-Series Vibratory Soil Compactors feature a Cat engine with ACERT™ technology that offers enhanced efficiency, better serviceability, ample power, and less noise. Cat engines utilize the building blocks of ACERT technology in order to meet emission standards. This innovative combination yields cleaner combustion and delivers steady power in all operating conditions with optimal fuel efficiency.

Large Cooling Package

B-Series Vibratory Soil Compactors are equipped with a large cooling package and a variable speed fan. The large system helps to keep operating temperatures within optimal ranges. The variable speed fan reduces power draw by only operating at the speed that is necessary to cool the system. The reduced power draw contributes to more efficient use of fuel.

Eco-mode

The B-Series vibratory soil compactors are equipped with Eco-mode, a function which helps to economize the use of fuel. When the machine idles for a predetermined amount of time, Eco-mode is engaged and the engine rpm is lowered. When the propel is engaged, higher engine speeds resume. For certain applications, Eco-mode can be engaged to operate the engine at lower rpm than normal. The lower engine speed results in less fuel burn. Eco-mode can also be programmed to shut down the engine entirely after a user-defined amount of time.

Automatic Speed Control

Automatic Speed Control is a feature that allows the operator to select a maximum working speed. Once selected, the speed can consistently be reached by engaging the propel lever to the full stroke. Consistent speed contributes to compaction quality by making it easier to maintain compaction uniformity.
Reliable Power Train
Equipped with a powerful Cat engine and the proven Cat dual-pump propel system, B-Series Vibratory Soil Compactors have the power and traction to provide exceptional performance even in challenging job conditions.
» Learn More


ROPS/FOPS Cab Configuration

The ROPS/FOPS Cab is an enhanced design that provides greater comfort for the operator. The cab features a multi-position steering wheel that adjusts for operator comfort. An adjustable, pivoting cloth seat with seat belt and integrated operator’s display keeps controls and operating information within easy reach. A 12-volt adapter provides power for personal electronic devices. A floor mat reduces vibration. Glass panels and large exterior mirrors provide excellent views to the rear of the machine. Operator comfort is enhanced with climate control, including a heater and air conditioning. Large windows on the door and right side of the cab open wide for maximum ventilation. The cab is pre-wired for the addition of a radio (not included). A cloth headliner provides a smart, finished appearance. An interior mirror package and a deluxe, high-back cloth seat are available as an option.

Operator's Seat

A new standard cloth operator’s seat design rotates to the right 20 degrees and integrates the propel stick and control console with LCD user display on the right armrest. The design allows the controls and display to comfortably follow the operator as the seat is rotated. The seat has a retractable seat belt.  A deluxe, high-back, air-ride seat is available as an option on Cab-equipped machines.

Multi-function LCD Display

The operator’s seat has a standard control console with a multi-function LCD display unit integrated with the seat arm. The display functions as a gauge cluster as well as provides diagnostics and additional data to the operator. Machines that are equipped with Cat Compaction Control output compaction measurements to the display as well.
Comfortable Operator’s Environment
The operator’s station on the B-Series vibratory soil compactors has been enhanced to provide greater operator comfort and convenience.
» Learn More


Two Compaction Measurement Technologies Available

Two different compaction measurement technologies are available: Compaction Meter Value (CMV) or Machine Drive Power (MDP). Both technologies display real time measurements on the LCD display.

Compaction Meter Value (CMV)

Compaction Meter Value (CMV) is an accelerometer-based measurement system for granular soils. It is only available on smooth-drum soil compactors (CS models). Functioning while the drum vibrates, it measures deep into the ground, 1.0 to 1.2 m (3-4 ft), providing the operator with a picture of what is beneath the surface. CMV can reveal many things to a trained operator, such as the location of hidden anomalies (buried objects, rocks, clay balls, etc.) or areas of poor compaction. It can even indicate the need for more moisture to aid compaction.

Machine Drive Power (MDP)

Machine Drive Power (MDP) is an exclusive technology only available from Caterpillar. MDP indicates soil stiffness by measuring rolling resistance. It is available on all Cat B-Series soil compactors– both smooth drums and padfoots. It can also be used by smooth drum machines equipped with padfoot shell kits. It is effective on all soil types, and can function when the drum is static or vibrating. MDP measures closer to depth of the lifts of materials being compacted, around 30-60 cm (1-2 ft) deep.  MDP is more flexible than CMV because it can be used on all soil types, and because it measures more shallow than CMV, which allows results to be correlated with portable measuring equipment such as lightweight falling deflectometers and nuclear gauges. Because it does not require the drum to vibrate, there is less risk of de-compaction when used for proofrolling.

GNSS Mapping Capability

Cat Compaction Control can be augmented by adding an optional Global Navigation Satellite System (GNSS) mapping antenna and a dedicated display unit, which provides SBAS-level accuracy and allows the operator to visually monitor results, map them to locations and save the data for analysis or documentation purposes. An RTK GNSS mapping capability is also available that provides greater accuracy than SBAS
Cat Compaction Control Option
Cat Compaction Control is a compaction measurement solution that improves quality and efficiency by providing information that allows the operator to determine when compaction meets specifications, which eliminates guesswork, reduces the risk of rework and allows the operator to quickly move on to the next job. Cat Compaction Control is factory integrated with the machine, providing greater protection for components. Two separate compaction measurement technologies are available: Compaction Meter Value (CMV) or Machine Drive Power (MDP).
» Learn More


Tilting Cooling Package

The cooling package tilts for easy cleaning. Normal cleaning ensures that the cooling systems protects the engine to full capacity.

Long Service Intervals

Long service intervals contribute to more productivity and lower owning and operating costs. The vibratory system scheduled oil change interval is 3 years/3,000 hours. The hydraulic oil service interval is 3,000 hours. Engine oil service is every 500 hours.

Maintenance-free Hitch

The hitch features sealed-for-life bearings that never need greasing.
Easy to Service
Service access is simple and convenient on the B-Series vibratory soil compactors. All routine service is conducted from the right side of the machine. The durable one-piece hood tilts forward quickly and easily for exceptional access to the engine and cooling system.
» Learn More


Optional Equipment

CS68B Optional Equipment

Padfoot Shell Kit
Leveling Blade
Cat Compaction Control, Compaction Meter Value (CMV)
Cat Compaction Control, Machine Drive Power (MDP)
GNSS Mapping for Cat Compaction Control, SBAS or RTK
Deluxe Operator's Seat for Cab
Product Link
Upgraded Halogen Light Package
Transmission Guard
Rear-side Steel Scraper
Front and Rear Polyurethane Scrapers
Rotating Beacon
Bio-oil Factory Fill
Additional Rear View Mirrors
Italian Road Homologation (IRH)
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com