D6T Track-Type Tractor

Overview & Specifications

Overview & Specifications

Engine

Engine Model
Cat® C9 ACERT™
Cat® C9 ACERT™
Flywheel Power
200 hp
149 kW
Gross Power
213 hp
159 kW
Net Power – Caterpillar
185 hp
138 kW
Net Power – ISO 9249
185 hp
138 kW
Net Power – SAE J1349
183 hp
136 kW
Net Power – EU 80/1269
185 hp
138 kW
Net Power – DIN 70020
192 PS
192 PS
Bore
4.4 in
112 mm
Stroke
5.9 in
149 mm
Displacement
537 in3
8.8 L
Gross Power – ISO 14396
220 hp
164 kW

Engine – STD

Bore
4.4 in
112 mm
Displacement
537 in3
8.8 L
Engine Emissions
U.S. EPA Tier 3/EU Stage IIIA/MLIT Step 3
U.S. EPA Tier 3/EU Stage IIIA/MLIT Step 3
Engine Model
Cat C9 ACERT
Cat C9 ACERT
Gross Power – ISO 14396
204 hp
152 kW
Gross Power – SAE J1995
213 hp
159 kW
Net Power – 80/1269/EEC
185 hp
138 kW
Net Power – ISO 9249
185 hp
138 kW
Net Power – SAE J1349
185 hp
138 kW
Stroke
5.9 in
149 mm

Engine – XL/LGP

Bore
4.4 in
112 mm
Displacement
537 in3
8.8 L
Engine Emissions
U.S. EPA Tier 3/EU Stage IIIA/MLIT Step 3
U.S. EPA Tier 3/EU Stage IIIA/MLIT Step 3
Engine Model
Cat C9 ACERT
Cat C9 ACERT
Gross Power – ISO 14396
219 hp
163 kW
Gross Power – SAE J1995
228 hp
170 kW
Net Power – 80/1269/EEC
200 hp
149 kW
Net Power – ISO 9249
200 hp
149 kW
Net Power – SAE J1349
200 hp
149 kW
Stroke
5.9 in
149 mm

Engine – XL/XW/LGP

Gross Power
228 hp
170 kW
Net Power - Caterpillar
200 hp
149 kW
Net Power – ISO 9249
200 hp
149 kW
Net Power - EU 80/1269
200 hp
149 kW
Net Power – SAE J1349
198 hp
148 kW
Net Power - DIN 70020
207 PS
207 PS
Bore
4.4 in
112 mm
Stroke
5.9 in
149 mm
Displacement
537 in3
8.8 L
Gross Power – ISO 14396
220 hp
164 kW

Transmission

1.5 Forward
2.33 mph
3.75 km/h
2.0 Forward
3.2 mph
5.15 km/h
2.5 Forward
4.09 mph
6.58 km/h
3.0 Forward
5.3 mph
8.53 km/h
3.5 Forward
7.11 mph
11.44 km/h
1.5 Reverse
3 mph
4.83 km/h
2.0 Reverse
4.1 mph
6.6 km/h
2.5 Reverse
5.22 mph
8.4 km/h
3.0 Reverse
6.8 mph
10.94 km/h
3.5 Reverse
9.04 mph
14.55 km/h

Service Refill Capacities

Fuel Tank
112 gal
424 L
Cooling System
20.3 gal
76.8 L
Engine Crankcase
7.4 gal
28 L
Power Train
38.5 gal
145.7 L
Final Drives (each)
3.6 gal
13.6 L
Roller Frames (each)
6.5 gal
24.6 L
Pivot Shaft Compartment
1.3 gal
5 L
Hydraulic Tank
13.6 gal
51.5 L

Weights

Operating Weight
44418 lb
20148 kg
Shipping Weight
36974 lb
16771 kg
Operating Weight – LGP A
50869 lb
23074 kg
Shipping Weight – LGP A
41471 lb
18811 kg
Shipping Weight – STD A
35860 lb
16266 kg
Shipping Weight – STD SU
42834 lb
19429 kg
Operating Weight – XL A
44795 lb
20319 kg
Shipping Weight – XL A
37589 lb
17050 kg
Operating Weight – XL SU
45082 lb
20449 kg
Shipping Weight – XL SU
37589 lb
17050 kg
Operating Weight – XL VPAT
51041 lb
23152 kg
Shipping Weight – XL VPAT
38865 lb
17629 kg
Operating Weight – XW A
47576 lb
21580 kg
Shipping Weight – XW A
39174 lb
17769 kg
Operating Weight – XW SU
46961 lb
21301 kg
Shipping Weight – XW SU
39174 lb
17769 kg
Operating Weight – XW VPAT
52031 lb
23601 kg
Shipping Weight – XW VPAT
39591 lb
17958 kg
Operating Weight – LGP S
48588 lb
22039 kg
Shipping Weight – LGP S
41471 lb
18811 kg
Operating Weight – LGP VPAT
53178 lb
24121 kg
Shipping Weight – LGP VPAT
40783 lb
18499 kg

Dimensions

Drawbar Height (center of clevis) from ground face of shoes
23 in
576 mm
Length of Track on Ground
113.1 in
2871 mm

Undercarriage

Grouser Height
2.6 in
65 mm
Ground Pressure
9.36 psi
0.658 kPa

Hydraulic Controls – Pump

Angle Cylinder Flow – VPAT
44.9 gal/min
170 L/min
Pump Output – Implement
49.9 gal/min
189 L/min
Pump Output – Steering
47.3 gal/min
179 L/min
RPM at Rated Engine Speed – Steering
2625 RPM
2625 RPM
RPM at Rated Engine Speed – Implement
1965 RPM
1965 RPM
Lift Cylinder Flow
49.9 gal/min
189 L/min
Tilt Cylinder Flow
21.1 gal/min
80 L/min
Ripper Cylinder Flow
49.9 gal/min
189 L/min

Hydraulic Controls – Main Relief Valve

Pressure Setting – Implement – Non-VPAT
3147 psi
21700 kPa
Pressure Setting – Implement – VPAT
3545 psi
24440 kPa
Pressure Setting – Steering
6048 psi
41700 kPa

Hydraulic Controls – Maximum Operating Pressure (Non-VPAT)

Bulldozer – Lift
2799 psi
19300 kPa
Bulldozer – Tilt
2799 psi
19300 kPa
Ripper
2799 psi
19300 kPa

Hydraulic Controls – Maximum Operating Pressure (VPAT)

Bulldozer – Angle
3126 psi
21550 kPa
Bulldozer – Lift
3126 psi
21550 kPa
Bulldozer – Tilt
3126 psi
21550 kPa
Ripper
2799 psi
19300 kPa

Blades

Blade Type
N/A
N/A

Ripper

Weight – With One Shank
3606 lb
1634 kg
Type
Fixed Parallelogram
Fixed Parallelogram
Number of Pockets
3
3
Overall Beam Width
87 in
2202 mm
Beam Cross Section
216 × 254 mm 8.5 × 10 in
216 × 254 mm 8.5 × 10 in
Maximum Clearance Raised (under tip, pinned in bottom hole)
20.1 in
511 mm
Maximum Penetration
19.7 in
500 mm
Maximum Penetration Force
14557 lb
6603 kg
Pryout Force
20137 lb
9134 kg
Weight – Each Additional Shank
163 lb
74 kg

Winch

Maximum Bare Drum Line Pull
89800 lb
40750 kg
Oil Refill Capacity
17.8 gal
67 L
Optional rope (25 mm/1.0 in)
163 ft
50 m
Rated bare drum line pull
70000 lb
31750 kg
Rated bare drum line pull
59100 lb
26800 kg
Recommended rope (22 mm/ 0.88 in)
180 ft
55 m
Weight
2600 lb
1179 kg
Winch Model
PA56 Optional Gearing
PA56 Optional Gearing
Winch Model
PA56
PA56
Oil Capacity
17.8 gal
67 L
Winch and Bracket Length
47.6 in
1210 mm
Winch Case – Length
47.6 in
1210 mm
Winch Case – Width
38.4 in
975 mm
Increased Tractor Length – STD
20.4 in
517 mm
Increased Tractor Length – XL/XW
20.4 in
517 mm
Increased Tractor Length – LGP
15.6 in
397 mm
Drum Diameter
10 in
254 mm
Drum Width
13 in
330 mm
Flange Diameter
19.8 in
504 mm
Drum Capacity – 22 mm (0.88 in)
290 ft
88 m
Drum Capacity – 25 mm (1.0 in)
220 ft
67 m
Drum Capacity – 29 mm (1.13 in)
220 ft
67 m
Ferrule Size (O.D. × Length)
54 × 67 mm 2.10 × 2.63 in
54 × 67 mm 2.10 × 2.63 in

Standards

ROPS/FOPS
ROPS meets criteria SAE J395, SAE 1040 MAY 94, ISO 3471-1994/FOPS meets ISO 3449-1992 Level II
ROPS meets criteria SAE J395, SAE 1040 MAY 94, ISO 3471-1994/FOPS meets ISO 3449-1992 Level II
Cab
Meets appropriate standards as listed below.
Meets appropriate standards as listed below.
Brakes
Brakes meet criterion SAE J/ISO 10265 MAR99
Brakes meet criterion SAE J/ISO 10265 MAR99
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com