M313D Wheel Excavator

Overview & Specifications

Overview & Specifications

Engine

Engine Model
Cat® C4.4 ACERT™
Cat® C4.4 ACERT™
Net Power
127 hp
95 kW
Gross Power
137 hp
102 kW
ISO 9249
127 hp
95 kW
EEC 80/1269
127 hp
95 kW
Bore
4.13 in
105 mm
Stroke
5 in
127 mm
Displacement
269 in3
4.4 L
Cylinders
4
4
Maximum Torque at 1,400 rpm
406 lb ft
550 N·m

Weights

VA Boom
null
Rear dozer only
29542 lb
13400 kg
Rear dozer, front outriggers
31636 lb
14350 kg
Front and rear outriggers
32298 lb
14650 kg
Dozer Blade
1653 lb
750 kg
Outriggers
2116 lb
960 kg
Counterweight
6393 lb
2900 kg
2.6 m (8'6") stick
970 lb
440 kg
2.9 m (9'6") Industrial stick
838 lb
380 kg
One-Piece Boom
null
Rear dozer only
28550 lb
12950 kg
Rear dozer, front outriggers
30644 lb
13900 kg
Front and rear outriggers
31306 lb
14200 kg
Offset Boom
null
Rear dozer only
30644 lb
13900 kg
Rear dozer, front outriggers
32739 lb
14850 kg
Front and rear outriggers
33400 lb
15150 kg
2.0 m (6'6") stick
816 lb
370 kg
2.3 m (7'6") stick
860 lb
390 kg

Swing Mechanism

Swing Speed
10.5 RPM
10.5 RPM
Swing Torque
25815 lb ft
35 kN·m

Hydraulic System

Maximum Pressure
null
heavy lift
5439 psi
37500 kPa
Travel circuit
5076 psi
35000 kPa
high pressure
5076 psi
35000 kPa
normal
5076 psi
35000 kPa
Auxiliary circuit
null
medium pressure
2683 psi
18500 kPa
Swing mechanism
5076 psi
35000 kPa
Maximum flow
null
Implement/travel circuit
50 gal/min
190 L/min
Auxiliary circuit
null
Swing mechanism
21 gal/min
80 L/min
high pressure
50 gal/min
190 L/min
medium pressure
13 gal/min
50 L/min
Implement circuit
null

Transmission

Maximum Travel Speed
23 mph
37 km/h
Drawbar Pull
17085 lb
76 kN
Maximum Gradeability
58 %
58 %
Creeper Speed – 1st Gear
2 mph
3 km/h
Creeper Speed – 2nd Gear
8 mph
13 km/h
Forward/Reverse – 1st Gear
5.6 mph
9 km/h
Forward/Reverse – 2nd Gear
23 mph
37 km/h

Service Refill Capacities

Hydraulic Tank
25 gal
95 L
Hydraulic System (including tank)
48 gal
180 L
Cooling
7 gal
26 L
Engine Crankcase
2.1 gal
8 L
Rear Axle Housing (Differential)
3 gal
11.2 L
Front Steering Axle (Differential)
2.4 gal
9 L
Final Drive
0.7 gal
2.5 L
Powershift Transmission
0.7 gal
2.4 L
Fuel Tank
62 gal
235 L

Tires

Standard
10.00-20 dual pneumatic
10.00-20 dual pneumatic
Optional
See Optional Equipment
See Optional Equipment

Fuel Tank

Fuel Tank Capacity
62.08 gal
235 L

Operating Specifications

Max. Reach at Ground Level
29.63 ft
9030 mm
Max Digging Depth, One Piece Boom
18.34 ft
5590 mm

Dimensions

Support Point
137 in
3480 mm
Counterweight Clearance
48.5 in
1232 mm

Undercarriage

Ground Clearance
15 in
370 mm
Standard Axle
null
Minimum Turning Radius (Outside of tire)
20 ft
6.2 m
Minimum Turning Radius (End of VA boom)
22 ft
6.7 m
Minimum Turning Radius (End of One-piece boom)
27 ft
8.1 m
Wide Axle
null
Maximum Steering Angle
35
35
Oscillation Axle Angle
9
9

Sound Performance

Performance
Exterior sound power level according to 2000/14/EC is 103 db (A) Interior sound pressure level LpA is 72 db (A)
Exterior sound power level according to 2000/14/EC is 103 db (A) Interior sound pressure level LpA is 72 db (A)

Standards

Brakes
SAE J1026 APR 90
SAE J1026 APR 90
Cab/FOGS
ISO 10262
ISO 10262
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com