In the harsh environment of a steel mill application, you need a wheel loader designed for the job. That is why all Cat® Wheel Loaders are purpose-built with standard and optional guarding on major components and systems. Read on to learn more about how these steel mill wheel loaders deliver sustainable productivity, fuel efficiency, serviceability, ergonomics and operator comfort.
990H Wheel Loaders Steel Mill Arrangement
Overview
990H Wheel Loaders Steel Mill Arrangement
In the harsh environment of a steel mill application, you need a wheel loader designed for the job. That is why all Cat® Wheel Loaders are purpose-built with standard and optional guarding on major components and systems. Read on to learn more about how these steel mill wheel loaders deliver sustainable productivity, fuel efficiency, serviceability, ergonomics and operator comfort.
Specifications
Maximizing uptime, long life – it’s what you expect from your Cat Wheel Loader. »Learn More
Steel Mill Specific Features
Safeguarding the operator and critical machine components. »Learn More
Productivity
Designed with the right features to meet the daily demands of your job site. »Learn More
Specifications
Engine
Net Power
627 hp
468 kW
Engine Model
Cat® C27 ACERT™
Cat® C27 ACERT™
Gross Power
687 hp
512 kW
Net Power – ISO 9249
627 hp
468 kW
Gross Power – ISO 3046-2
627 hp
468 kW
Bore
5.4 in
137 mm
Stroke
6 in
152 mm
Displacement
1666 in3
27.1 L
Flywheel Power
627 hp
468 kW
Net Power – EEC 80/1269
627 hp
468 kW
Operating Specifications
Operating Weight
172270 lb
78127 kg
Attachment Type
12 yd3 Rock Bucket
12 yd3 Rock Bucket
Breakout Force (SMASH) – SAE Rated
162400 lb
73663 kg
Breakout Force – SAE Rated
135429 lb
61430 kg
Hinge Pin Height, Unloaded
19.25 ft
5866 mm
Operating Weight (SMASH)
190640 lb
89963 kg
Overall Length
42.1 ft
12905 mm
Tipping Load (SMASH) – Articulated 43°
123347 lb
55949 kg
Tipping Load (SMASH) – Straight
148779 lb
67485 kg
Tipping Load – Articulated 43°
90637 lb
41105 kg
Tipping Load – Straight
101260 lb
45923 kg
Turning Radius at SAE Carry
33.9 ft
10342 mm
Transmission
Converter Drive – Forward 1
4.3 mph
7 km/h
Converter Drive – Forward 2
7.5 mph
12.1 km/h
Converter Drive – Forward 3
12.9 mph
20.8 km/h
Converter Drive – Reverse 1
4.8 mph
7.7 km/h
Converter Drive – Reverse 2
8.3 mph
13.4 km/h
Converter Drive – Reverse 3
14.2 mph
22.8 km/h
Direct Drive – Forward 1
Lock-up disabled
Lock-up disabled
Direct Drive – Forward 2
7.9 mph
12.8 km/h
Direct Drive – Forward 3
13.9 mph
22.4 km/h
Direct Drive – Reverse 1
4.9 mph
7.9 km/h
Direct Drive – Reverse 2
8.8 mph
14.1 km/h
Direct Drive – Reverse 3
15.4 mph
24.8 km/h
Service Refill Capacities
Fuel Tank
284 gal
1074 L
Cooling System
50.2 gal
190 L
Crankcase
25 gal
95 L
Transmission
29 gal
110 L
Differentials and Final Drives – Front
71.6 gal
271 L
Differentials and Final Drives – Rear
68.9 gal
261 L
Hydraulic System (tank only)
45.97 gal
174 L
Hydraulic System – Lift/Tilt and Brakes
113 gal
435 L
Hydraulic System – Steering and Engine Cooling Fan
50.5 gal
194 L
Hydraulic System (including tank)
114.91 gal
435 L
Buckets
Bucket Capacities
8.4-9.2 m3 (11-12 yd3)
8.4-9.2 m3 (11-12 yd3)
Axles
Maximum Single-Wheel Rise and Fall
22.5 in
572 mm
Front
Fixed
Fixed
Rear
Oscillating
Oscillating
Oscillation Angle
±11°
±11°
Brakes
Brakes
Meet SAE/ISO 3450:1996
Meet SAE/ISO 3450:1996
Cab
Cab – ROPS/FOPS
Meets SAE and ISO standards
Meets SAE and ISO standards
Sound Performance
Meets ANSI, SAE and ISO standards
Meets ANSI, SAE and ISO standards
Steering
Steering
Meets SAE and ISO standards
Meets SAE and ISO standards
Total Steering Angle
70 Degrees
70 Degrees
Weights
Operating Weight
172270 lb
78127 kg
Weights – SMASH
Operating Weight
190640 lb
89963 kg
Loader Hydraulic System – SMASH
Cylinders, Double Acting: Lift, Bore and Stroke
254 mm × 1264 mm (10 in × 49.75 in)
254 mm × 1264 mm (10 in × 49.75 in)
Cylinders, Double Acting: Tilt, Bore and Stroke
317.5 mm × 819 mm (12.5 in × 32.2 in)
317.5 mm × 819 mm (12.5 in × 32.2 in)
Main Hydraulic System Output at 2,128 rpm and 6900 kPa (1,000 psi)
172 gal/min
650 L/min
Pilot System, Gear-Type Pump Output at 2,000 rpm and 6900 kPa (1,000 psi)
12 gal/min
46 L/min
Relief Valve Setting
4500 psi
31000 kPa
Relief Valve Setting (low idle)
350 psi
2400 kPa
Benefits & Features
Structures
Combining the use of robotic welding and castings in critical high stress areas, more than 80 percent of Cat® Large Wheel Loader structures are robotically welded to provide highly consistent welds and increased strength. Castings are also used in several areas to increase strength by helping spread the loads and reduce the number of parts.
Front Frame and Rear Frame
Highly engineered and a field proven combination, Cat® Large Wheel Loaders use high strength plates and castings which distribute loads and increase structural robustness. A key differentiator from other manufacturers’ machines is the box section rear frame and box section loader tower. The box section absorbs tensional forces generated in a loading cycle, maintaining alignment for hitch pins and driveline. The box shaped loader tower resists shock and torsional loads, maintaining hitch and loader linkage pin alignment, maximizing pin life.
Axle-Shaft, Oil Disc Brakes
These brakes are adjustment free, fully hydraulic and completely sealed. Disc face grooves provide cooling even when brakes are applied for a longer component life.
Location of brakes allow for improved serviceability. The axle shaft brake design allows for brake service while leaving the final drive intact.
Axle-shaft brakes require less force by operating on the low torque side of the axle. Combined with improved axle oil circulation for increased cooling, the oil-enclosed, multiple disc brake design improves durability.
Reliability
Maximizing uptime, long life – it’s what you expect from your Cat Wheel Loader. »Learn More
Operator Station
Steel roof and cab skirts provide additional protection from heat and debris.
Transmission Override
A transmission override control in the cab allows the operator a secondary transmission control in the event of damage to transmission Electronic Control Module (ECM). The operator can select 1F or 1R to move the machine to a safe area for repairs to be made.
Machine Guarding
Front frame bottom guard and steering cylinder guards protect sensitive machine components from the effects of hot materials.
Solid metal steps, profiled bumper guards and solid metal handrails are designed to survive tight working spaces.
Hydraulic and Electrical System
All exposed wiring harnesses and hydraulic hoses are insulated with protective sleeving to protect from extreme heat.
Guarding on fuel and hydraulic tanks provides protection from puncture and excessive heat.
Optional EcoSafe Hydraulic Fluid
Fire resistant EcoSafe hydraulic fluid is available from the factory and is fully compatible with Caterpillar hydraulic system components.
Extreme Temperature Axle Seals
Caterpillar extreme temperature axle seals provide excellent sealing characteristics and life in the extreme heat of the still mill application.
Parking Brake Override
The parking brake override control, located at the rear of the bumper, allows the parking brake to be disabled with the engine not running.
Steel Mill Specific Features
Safeguarding the operator and critical machine components. »Learn More
The 990H features are specifically designed to increase productivity on your job site.
Engine
The Cat® C27 engine with ACERT™ Technology is U.S. EPA Tier 3 and EU Stage III compliant. It features increased horsepower and efficient fuel management for quick response, high productivity and exceptional service life. A sculptured cylinder block provides greater strength and is lighter weight.
Steel Mill Arrangement Skull Handler (SMASH)
The 990H SMASH arrangement provides unique lift and tilt cylinders and added counterweight to produce the lift and breakout forces necessary to handle heavy skulls.
Productivity
Designed with the right features to meet the daily demands of your job site. »Learn More
Best-in-Class Working Environment
A comfortable operator is a productive operator, which is why Caterpillar has designed the 990H with a best-in-class working environment for this size wheel loader class.
World class cabs incorporate features for operator comfort and ergonomics, visibility and ease of operation.
Ergonomic controls are fully adjustable and designed for low-effort comfort. Switches and controls for various systems are located within easy reach of the operator.
Interior noise levels are reduced to a quiet 72 dB(A).
Caterpillar Monitoring System (EMS-III) provides information on machine’s major components.
This includes gauge displays for the fuel tank level; temperature gauges for the engine coolant, torque converter and hydraulic oil; tachometer analog gauge with digital readout for gear selection and ground speed and a monitoring system.
New options to include heated seat for cold weather operations and radio offerings of Bluetooth, MPS and satellite options are now available.
Swing out doors on both sides of the engine compartment provide easy access to the engine oil dipstick and filler spout, S∙O∙SSM ports, fuel filters air conditioner compressor, engine oil filters, alternators, starting receptacle, air filter service indicator, cooler fill and ether starting aid. There are also ground level viewable sight gauges on all major systems and centralized remote pressure taps.
Shutdown and Lockout Features
An electrical disconnect switch and hydraulic lockout switch allow service technicians to perform maintenance while the machine stays static. Other shutdown or lockout devices include ground level engine shutdown and ground level steering hitch lock lever.
Getting on and off the machine is one of the leading causes of injury on a job site. Cat® Wheel Loaders have a number of features to ensure your operator gets safely on and off the machine. Features include primary and secondary stairwell exits, punch stamped tread plates, ground level nighttime stairwell light switch, full perimeter railings on upper platforms, side platform emergency egress and toe kicks and optional roading fenders.
Rearview Camera
With the new optional rearview camera, visibility is greatly enhanced. The camera is located in a pocket on the grill to protect it from damage and the elements. The camera can be set to activate only when the transmission is in reverse to help eliminate distractions in the cab, especially when in dark environments.
Visibility
Cat® Wheel Loaders offer a number of standard and optional features to enhance job site visibility. Standard and optional features include long life LED lights, articulated wiper/washer system with intermittent features, optional rear vision camera, optional high intensity discharge lights, optional warning beacon and optional turn signals.