The Cat® 834H Wheel Dozer continues the Caterpillar tradition with its power, mobility, operator comfort and blade selection that allows you to get the job done quickly and economically. The 834H is ideally suited for the rugged duties associated with mining, quarries and utilities.
834H Wheel Dozer
Overview
834H Wheel Dozer
The Cat® 834H Wheel Dozer continues the Caterpillar tradition with its power, mobility, operator comfort and blade selection that allows you to get the job done quickly and economically. The 834H is ideally suited for the rugged duties associated with mining, quarries and utilities.
Specifications
Maximizing uptime, long life – it’s what you expect from your Cat® Wheel Dozer »Learn More
Specifications
Engine
Engine Model
Cat® C18 with ACERT® Technology
Cat® C18 with ACERT® Technology
Net Power
498 hp
372 kW
Gross Power
554 hp
413 kW
Direct Drive Net Power – EEC 80/1269
467 hp
349 kW
Direct Drive Net Power – ISO 9249
467 hp
349 kW
Direct Drive Net Power – SAE J1349 (JAN90)
467 hp
349 kW
Converter Drive Net Power – EEC 80/1269
498 hp
372 kW
Converter Drive Net Power – ISO 9249
498 hp
372 kW
Converter Drive Net Power – SAE J1349 (JAN90)
494 hp
368 kW
Net Power – EEC 80/1269
498 hp
372 kW
Bore
5.7 in
145 mm
Stroke
7.2 in
183 mm
Displacement
1104 in3
18.1 L
Converter Drive Net Power – ISO 14396
531 hp
396 kW
Direct Drive Net Power – ISO 14396
500 hp
373 kW
Net Power – ISO 14396
531 hp
396 kW
Transmission
Number of Forward Speeds
4
4
Number of Reverse Speeds
3
3
Converter Drive – Forward 1
4.2 mph
6.8 km/h
Converter Drive – Forward 2
7.2 mph
11.6 km/h
Converter Drive – Forward 3
12.6 mph
20.3 km/h
Converter Drive – Forward 4
22 mph
35.4 km/h
Converter Drive – Reverse 1
4.2 mph
6.8 km/h
Converter Drive – Reverse 2
7.6 mph
12.2 km/h
Converter Drive – Reverse 3
13.3 mph
21.4 km/h
Direct Drive – Forward 1
Lock-up Disabled
Lock-up Disabled
Direct Drive – Forward 2
7.7 mph
12.4 km/h
Direct Drive – Forward 3
13.7 mph
22.1 km/h
Direct Drive – Forward 4
23.9 mph
38.5 km/h
Direct Drive – Reverse 1
4.5 mph
7.2 km/h
Direct Drive – Reverse 2
8.1 mph
13 km/h
Direct Drive – Reverse 3
14.3 mph
23 km/h
Hydraulic System
Lift cylinder, bore and stroke
139.75 mm × 1021 mm (5.5 in × 40.2 in)
139.75 mm × 1021 mm (5.5 in × 40.2 in)
Steering cylinder, bore and stroke
114.3 mm × 740 mm (4.5 in × 29.1 in)
114.3 mm × 740 mm (4.5 in × 29.1 in)
Right tilt and tip, bore and stroke
152.4 mm × 276 mm (6 in × 10.9 in)
152.4 mm × 276 mm (6 in × 10.9 in)
Left tilt and tip, bore and stroke
139.75 mm × 276 mm (5.5 in × 10.9 in)
139.75 mm × 276 mm (5.5 in × 10.9 in)
Relief valve setting
4206 psi
29000 kPa
Brakes
Brakes
Meet SAE/ISO 3450 1996
Meet SAE/ISO 3450 1996
Axles
Front
Fixed
Fixed
Rear
Oscillating ±13°
Oscillating ±13°
Weights
Operating Weight
103849 lb
47106 kg
Service Refill Capacities
Fuel Tank – standard
209.4 gal
793 L
Cooling System
23.8 gal
90 L
Crankcase
15.9 gal
60 L
Transmission
21.9 gal
83 L
Hydraulic Tank
37 gal
140 L
Differentials and Final Drives – Front
49.1 gal
186 L
Differentials and Final Drives – Rear
49.1 gal
186 L
Cab
Sound Performance
Sound Performance Meets ANSI, SAE and ISO standards
Sound Performance Meets ANSI, SAE and ISO standards
Cab
ROPS/FOPS meets SAE and ISO standards
ROPS/FOPS meets SAE and ISO standards
Operating Specifications
Operating Weight
103849 lb
47106 kg
Blades
Blade Capacities
7.9 m3-22.2 m3 (10.33 yd3-29 yd3)
7.9 m3-22.2 m3 (10.33 yd3-29 yd3)
Benefits & Features
Engine
The Cat® C18 engine with ACERT™ Technology is U.S. EPA Tier 3 and EU Stage III compliant. It features increased horsepower and efficient fuel management for quick response, high productivity and exceptional service life. A sculptured cylinder block provides greater strength and is lighter weight.
Linkage Regen Valve
The regen valve creates a closed loop system to ensure optimal flow to the blade lift cylinder during the blade cycle. The improved flow reduces the head-end void of the lift cylinder after lowering, improving blade response and controllability.
Impeller Clutch Torque Converter (ICTC) Left Pedal Control
The ICTC allows the operator to modulate rimpull to the wheels and slow the machine down without reducing engine speed. This allows the machine to maintain full hydraulic power for blade and steering control which gives the 834H a hydrostatic feel while keeping the benefits of the world’s most efficient and powerful drive train and powershift transmission with lock-up control system.
Automatic Blade Positioning
This patented system mimics manual operations by automatically lowering the blade when the machine is shifted forward and raising it in reverse. The set points to where the blade raises/lowers can be easily adjusted from the operator’s seat.
Speed and Versatility
The speed and mobility of the 834H wheel dozer gives it the versatility needed to perform a variety of jobs on your job site:
If an operator is not actively operating the 834H for a period of time, the AIK system will temporarily reduce the engine speed to save fuel. After an automated engine speed reduction, the system will automatically resume the engine speed to the previous setting when the operator engages the implement control pod or the F-N-R switch on the STIC™ Steer.
Engine Idle Shutdown
This new feature will automatically shutdown the engine after the machine has been in a safe idling state for an extended amount of time. The operator in the cab will be audibly and visually warned before the shutdown occurs.
Variable Shift Control (VSC)
VSC matches transmission shifting patterns to machine application requirements, by shifting at lower engine rpms. This both improves shift quality and fuel efficiency in certain applications.
Lock-up Clutch Torque Converter
The lock-up clutch torque converter provides direct drive efficiency, translating into improved fuel economy.
Combining the use of robotic welding and castings in critical high stress areas, more than 90 percent of the machine structure is robotically welded to provide highly consistent welds and increased strength. Castings are also used in several areas to increase strength by helping spread the loads and reduce the number of parts.
Cat Planetary, Power Shift Transmission
Electronic shifting provides smooth, consistent shifts. Large diameter clutches coupled with four planetary gear trains provides added durability for extended, trouble free life.
Heavy Duty Axles
Optional axle oil coolers, permanently lubed universal joints and stronger axle components in both the differential and final drives are offered for increased performance, serviceability and durability.
Final Drives
The final drives feature planetary reduction at each wheel. Torque is developed at the wheel which provides less stress at the axle shafts extending axle life and reducing owning and operating costs.
• Proprietary gear cutting and heat treating methods are used in the manufacturing to provide best in class reliability and durability.
Axle-Shaft, Oil Disc Brakes
These brakes are adjustment free, fully hydraulic and completely sealed. Disc face grooves provide cooling even when brakes are applied for a longer component life.
Location of brakes allow for improved serviceability. The axle shaft brake design allows for brake service while leaving the final drive intact.
Axle-shaft brakes require less force by operating on the low torque side of the axle. Combined with improved axle oil circulation for increased cooling, the oil-enclosed, multiple disc brake design improves durability.
Optional Engine Brake
An optional engine brake offers additional engine retarding, reducing the load on the service brakes and extending service brake life.
Reliability
Maximizing uptime, long life – it’s what you expect from your Cat® Wheel Dozer »Learn More
Best-in-Class Working Environment
A comfortable operator is a productive operator, which is why Caterpillar has designed the 834H with a best-in-class working environment for this size wheel loader class.
World class cab with over 3.18 m3 (112 ft3) of volume incorporates features for operator comfort and ergonomics, visibility and ease of operation.
Ergonomic controls are fully adjustable and designed for low-effort comfort. Switches and controls for various systems are located within easy reach of the operator.
Interior noise levels are reduced to a quiet 72 dB(A).
Cat Monitoring System (EMS-III) provides information on machine’s major components. This includes gauge displays for the fuel tank level; temperature gauges for the engine coolant, torque converter and hydraulic oil; tachometer analog gauge with digital readout for gear selection and ground speed and a monitoring system.
Optional features are available for improved visibility. These options include a rear vision camera to clearly monitor movement behind the wheel dozer and high intensity discharge (HID) lights for greater visibility at night.
A heated seat for cold weather operations and radio offerings of Bluetooth, MP3 and satellite options are now available.
The STIC controller combines steering and gear selection into one lever that requires less effort and provided smooth shifting. Side-to-side motions for steering, finger operated direction control and thumb operated buttons for gear selection combine to provide a fluid motion that reduces effort.
The comfort series seat is designed with a retractable seat belt and air suspension for comfort and support.
The 834H is designed to ensure minimal downtime through ground level or platform access, grouped service points, and attention to key serviceable areas on the machine.
Maintain three points of contact at all times through ground level or platform accessible service areas.
Ground level viewable site gauges on all major systems.
Electrical disconnect switch and hydraulic lockout switch allow service technicians to perform maintenance while the machine stays static. Other shutdown or lockout devices include ground level engine shutdown and ground level steering hitch lock lever.
Longer service intervals on fluids and filters including 500 hour service interval for engine oil.
Swing-out doors on both sides of the engine compartment provide easy access to the engine oil dipstick and filler spout, S·O·SSM ports, fuel filters, air conditioner compressor, engine oil filters, alternator, starting receptacle, air filter service indicator, cooler fill and ether starting aid.
Maintenance-free batteries.
Ecology drains for ease of service and prevention of spilling potential environmental contaminants. Ecology drains are standard on the hydraulic, engine, transmission and coolant systems.
Centralized remote pressure taps.
Optional high speed oil change system.
Serviceability
Increasing uptime by reducing service time »Learn More
Protecting the Environment
With the 834H having a long legacy, it is only fitting this machine has features and services that show environmental responsibility.
First in this wheel dozer size class to meet Tier 3 emissions, and Caterpillar continues to develop technology to meet changing regulatory requirements.
Driving for a maintenance free wheel dozer, attention has been paid to lowering routine maintenance cost while eliminating waste to the environment.
The Cat 834H is built for multiple lives to minimize owning and operating costs. To assist with maximizing machine life, Caterpillar provides a number of sustainable options such as our Reman and Certified Rebuild programs. In these programs, reused or remanufactured components can deliver cost savings of 40 to 70 percent, which lowers operating cost while benefiting the environment.
Caterpillar offers retrofit packages to bring new features to older machines, maximizing your resource. And, when you go through the Caterpillar Certified Rebuild program, these retrofit kits are part of the rebuild process.
At Caterpillar, we have designed the 834H with your most important asset in mind – People. Drawing from a history of technological advancements and practical wisdom, you can be assured that your people are protected while working in, on or around the 834H Wheel Dozer.
Visibility
Good visibility, whether it be positioning to clean up around a shovel or watching for people and vehicles on the site, the 834H offers a number of standard and optional features to enhance job site visibility.
Features include:
Articulated wiper/washer system with intermittent features
Optional high intensity discharge (HID) lights
Optional warning beacons
Optional turn signals
Optional rear vision camera
Access and Egress
Getting on and off the machine is one of the leading causes of injury on a job site. The 834H has a number of features to ensure your operator gets safely on and off the 834H.
Primary and secondary stairwell exits
Punch stamped tread plates
Ground level night time stairwell lights
Full perimeter railings and toe kicks on upper platform
Side platform emergency egress
Optional roading fenders
Maintenance Safety
With the 834H, design efforts were taken to group service points with convenient access. As seen in the serviceability section, all service points are at ground level or platform access to maintain three points of contact, and a number of disconnect switches are available to ensure the 834H is static during service.
Operator Health and Well Being
The 834H offers many features that enhance operator comfort and aid in keeping the operator safe.
Ergonomic cab controls designed for easy adjustment, low effort and minimal motion
Cab air filtration system
Laminated cab glass to minimize sound levels
Optional secondary steering
Standard front walk-around windshield cleaning platform
Operators can easily set the blade height and angle from the comfort of the cab. Standard, in-cab programmable kickouts are located in the upper left panel. This feature provides more flexibility and improved productivity.
Cat Product Link
Cat Product Link enables convenient, remote monitoring of equipment. Get usable information to keep jobs on schedule, maintain machine health and reduce fleet owning and operating costs.
Simplify fleet management and monitor machine use
Link all machines, regardless of brand
Three levels of insight to meet specific business requirements
Cat Detect
Using a combination of radars, an in-cab display, and multiple cameras, Cat Detect provides equipment operators with enhanced awareness for increased site safety.
The touch screen display alerts the operator when objects have entered critical areas around the equipment. The radar view provides a visual indication of where the objects are relative to the machine.
Computer Aided Earthmoving System (CAES)
Using GPS technology and an on-board display, CAES allows machine operators to achieve desired surface elevation and grade with precision accuracy, without the use of traditional survey stakes and crews, even in poor visibility conditions. An operator can create ramps, smooth level benches, and even push out a dump with a cross-slope for drainage, all without the aid of an engineer or surveyor.
Cat dealer 24/7 support offers solutions, services and products to help lower costs, enhance productivity and manage your fleet anywhere in the world. Expert technicians have the knowledge, experience, training, parts and tooling to keep your 834H when you need it most.
Product Support
Caterpillar supports the 834H with a worldwide network of parts distribution, dealer service centers and technical training facilities. Our global dealer network is ready to meet your support needs around the clock and around the world.
Service Support
Cat dealers offer a wide range of service plans to maximize uptime and return on your investment, including:
Preventive Maintenance Programs
Diagnostic Services such as Scheduled Oil Sampling and Technical Analysis
Rebuild and Remanufactured Product Options
Customer Support Agreements
Application Awareness
Application and site-specific factors such as material density, dozing techniques, speed, grade blade selection and maintenance influence the cost to operate and maintain your fleet. Your Cat dealer can provide help in understanding the effects application factors and operating practices have on maintenance and operating costs. They also offer training to help operators improve productivity, decrease downtime, reduce operating costs and enhance safety.
Customer Support
Count on Cat dealers for business solutions »Learn More
Cat Blades
Cat blades are resilient, durable and designed with excellent dozing and rolling characteristics.
Capacities and widths are set to achieve increased productivity.
Spreading design allows for spreading of cover material, as well as dozing of heavier loads.
Straight Blade
The straight blade (7.9 m3/10.3 yd3) is designed for production dozing in stockpile material and general earthmoving.
Universal Blade
The universal blade (11.1 m3/14.7 yd3) is designed to move large loads over long distances in mining applications.
Semi-Universal Blade
The characteristics of the straight and universal blades are combined into the semi-universal blade (10.1 m3/13.3 yd3). It provides increased capacity with the addition of short wings which include only the dozer end bits without sacrificing spreading characteristics of straight blades.
Coal Blade
The coal blade (22.2 m3/29 yd3) is designed for precise and productive dozing while helping to retain load control with increased capacity for lighter materials. Wing angles help retain the load while dozing. This blade is available from Cat Work Tool and Services (CWTS).
Assemblies
The straight, semi-universal and universal blades consists of the blade, push arms, hydraulic lift, tip and tilt cylinders, trunnion mounting, stabilizer and hydraulic line guards.
Other Available Options
See your Cat dealer for blade options such as coal and wood scoop from CWTS and Custom Products.
Blades
Cat blades are available to match many dozing requirements. »Learn More
Standard / Optional Equip.
834H Standard Equipment
ELECTRICAL
Alarm, back-up
Alternator (100-amp)
Batteries, maintenance-free
Deutsch terminal connectors
Electrical system (24-volt)
Lighting system, halogen (front and rear), access stairway
Starter, electric (heavy-duty)
Starting receptacle for emergency starts
OPERATOR ENVIRONMENT
Air conditioner
Cab, sound suppressed and pressurized: • Internal four-post rollover protective structure (ROPS/FOPS), radio ready (entertainment) includes antenna, speakers and converter (12-volt, 15 amp), 12-volt power port, tinted glass
Cigar lighter (12-volt, 15-amp) and ashtray
Coat hook
Electro-Hydraulic tilt, tip and Automatic Blade Positioning (ABP) controls
Heater and defroster
Horn, electric
Light, cab (dome)
Lock-up clutch disable switch
Lunchbox and beverage holders
Monitoring system (EMS-III)—Action alert system, three category: – Instrumentation, gauges: • Engine coolant temperature • Fuel level • Hydraulic oil temperature • Speedometer/Tachometer • Transmission oil temperature – Instrumentation, warning indicators: • Axle/brake oil temperature (front/rear) • Brake oil pressure • Electrical system, low voltage • Engine intake/combustion air temperature • Engine oil pressure • Engine overspeed • Fuel pressure • Hydraulic oil filter status • Parking brake status • Transmission filter status
Mirrors, rearview (externally mounted)
Rimpull select switch
Seat, Comfort Series (cloth), air suspension
Seat belt, retractable, 76 mm (3 in) wide
STIC control system with steering lock
Tilt and lift control system lock
Tinted glass
Transmission gear indicator
Wet-arm wipers/washers (front and rear): • Intermittent front wiper
POWER TRAIN
Brakes, full hydraulic, enclosed, wet-disc: • Multiple disc service brakes
Case drain filters
Demand fan
Engine, Cat C18 MEUI with ACERT® Technology, ATAAC, ADEM™ IV controller
Fuel priming pump (electric)
Parking brake
Precleaner, engine air intake
Radiator, Next Generation Modular Radiator (NGMR)
Separated cooling system
Starting aid (ether) automatic
Throttle lock
Torque converter, impeller clutch with lockup control system and rimpull control system (switch and dial in cab)
Transmission, planetary, autoshift (4F/3R)
OTHER STANDARD EQUIPMENT
Auto Blade Positioner (ABP)
Doors, service access (locking)
Engine, crankcase, 500 hour interval with CH-4 oil