PC205B

Overview & Specifications

Related Equipment

Overview & Specifications

General Specifications

Maximum Drum Width
18 in
450 mm
Conical Bits (per drum width)
48
48
Unit Weight
1606 lb
730 kg
Tilt Angle Range +/-
8.5 Degrees
8.5 Degrees
Drum Torque at Max Pressure
1510 ft-lb
2047 N·m
Standard Bit Type
All purpose
All purpose
Drum speed @ Max Flow
205 RPM
142 RPM
Hydraulic Flow Range
80-115 L/min (21-31 gal/min)
80-115 L/min (21-31 gal/min)
Hydraulic Pressure Range
230 bar (3330 psi)
230 bar (3330 psi)
Maximum Cut Depth
6 in
150 mm
Overall Width
68 in
1730 mm
Overall Height
43 in
1080 mm
Overall Length
47 in
1184 mm
Side Shift Travel
27 in
650 mm
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com