PC412B

Overview & Specifications

Related Equipment

Overview & Specifications

General Specifications

Maximum Drum Width
47 in
1200 mm
Conical Bits (per drum width)
90
90
Unit Weight
2580 lb
1170 kg
Tilt Angle Range +/-
6.5 Degrees
6.5 Degrees
Drum Torque at Max Pressure
3030 ft-lb
4108 N·m
Standard Bit Type
Extremem Asphalt
Extremem Asphalt
Drum speed @ Max Flow
161 RPM
161 RPM
Hydraulic Flow Range
150 L/min (40 gal/min)
150 L/min (40 gal/min)
Hydraulic Pressure Range
280 bar (4000 psi)
280 bar (4000 psi)
Maximum Cut Depth
5 in
130 mm
Overall Width
73 in
1858 mm
Overall Height
38 in
965 mm
Overall Length
45 in
1140 mm
Side Shift Travel
22 in
550 mm
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com