HM315B

Overview & Specifications

Related Equipment

Overview & Specifications

General Specifications

Overall width
72 in
1840 mm
Working width
58 in
1465 mm
Length
58 in
1470 mm
Overall height
63 in
1610 mm
Weight
2564 lb
1165 kg
Drive method
Polychain belt
Polychain belt
Motor
Dual speed axial piston
Dual speed axial piston
Optimum hydraulic flow range
120-137 L/min (31.5-36 gpm)
120-137 L/min (31.5-36 gpm)
Optimal hydraulic pressure range
195-350 bar (2828-5075 psi)
195-350 bar (2828-5075 psi)
Drum speed range
2400 RPM
2100 RPM
Fixed teeth per drum
34
34
Maximum cutting diameter
8 in
200 mm
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com