TL642C Telehandler

Overview

Specifications

Benefits & Features

Standard / Optional Equip.

Work Tool Attachments

Machine Comparison

Overview

TL642C Telehandler

The TL642C is a highly versatile machine, designed to deliver maximum performance with traditional Cat reliability, durability and productivity in the toughest working conditions.
Specifications

Engine

Engine Model
Cat® C3.4B Tier 4 Interim
Cat® C3.4B Tier 4 Interim
Gross Power (Basic)
99 hp
74.5 kW
Maximum Torque - Standard
302.4 lb ft
410 N·m
Benefits & Features
Operator Station
The operator station provides comfort and protection with improved job site visibility and convenient, easier to use controls.
» Learn More


Ease of Operation
Ease of operation was extremely important in the design of the new TL642C. The single, pilot operated joystick is designed to maximize operator efficiency.
» Learn More


Performance
The TL642C delivers high performance to meet your specific job site needs.
» Learn More


Specifications

Engine

Engine Model
Cat® C3.4B Tier 4 Interim
Cat® C3.4B Tier 4 Interim
Gross Power (Basic)
99 hp
74.5 kW
Maximum Torque - Standard
302.4 lb ft
410 N·m
Bore
4.13 in
105 mm
Stroke
4.99 in
127 mm
Displacement
268.5 in3
4.4 L

Weights

Operating Weight
21245 lb
9637 kg

Operating Specifications

Rated Load Capacity
6500 lb
2948 kg
Maximum Lift Height
42 ft
12800 mm
Load at Max Height - No Stabilizers
6500 lb
2948 kg
Maximum Forward Reach
30 ft
9100 mm
Load at Max Reach - No Stabilizers
700 lb
317 kg
Top Travel Speed
20.4 mph
30 km/h
Load at Max Height
6500 lb
2948 kg
Load at Max Reach
700 lb
317.5 kg
Load at Maximum Height
6500 lb
2948 kg
Load at Maximum Reach
700 lb
317.5 kg

Dimensions

Height
7.8 ft
2377 mm
Width
7.91 ft
2410 mm
Wheelbase
10.7 ft
3261 mm
Length to Fork Face
18.5 ft
5639 mm
Ground Clearance
16.4 in
416 mm
Turning Radius Over Tires
12 ft
3658 mm

Tires

Standard
13.00 x 24 12-PR
13.00 x 24 12-PR
Optional Construction
13.00 x 24 Foam Filled or Rock Lug or Solid
13.00 x 24 Foam Filled or Rock Lug or Solid

Hydraulic System

Pump Type
Single-section
Single-section

Service Refill Capacities

Fuel Tank
38 gal
144 L
Hydraulic Tank
40 gal
151.4 L
Hydraulic System
40 gal
151.4 L

Boom Performance

Boom Up
13 Seconds
13 Seconds
Boom Down
10 Seconds
10 Seconds
Tele In
13 Seconds
13 Seconds
Tele Out
14 Seconds
14 Seconds
Drawbar Pull (Basic)
18000 lb
80.07 kN

Brakes

Parking Brake
Spring-applied hydraulic release on front axle
Spring-applied hydraulic release on front axle
Features
Service Brakes - inboard wet disc brakes on front and rear axles; Parking Brakes- spring-applied hydraulic release on front axle
Service Brakes - inboard wet disc brakes on front and rear axles; Parking Brakes- spring-applied hydraulic release on front axle

Axles

Manufacturer
Dana
Dana

Operator Station

Features
Vinyl suspension seat, single electronic joystick, spacious interior, ergonomic cab
Vinyl suspension seat, single electronic joystick, spacious interior, ergonomic cab

Instrumentation

Features
Volt meter, hourmeter, engine oil pressure gauge, fuel gauge, water temperature gauge
Volt meter, hourmeter, engine oil pressure gauge, fuel gauge, water temperature gauge

Benefits & Features

Control Layout

All day operator comfort and efficiency is ensured through our simple, easier to use control layout.

Easier Access

Cab entry and exit is both easier and more convenient due to the well placed handholds and step.

Operator Protection

The machine provides full operator security with OROPS or EROPS protection.

Enhanced Visibility

The TL C Series cab has improved visibility with its advanced design techniques.
Operator Station
The operator station provides comfort and protection with improved job site visibility and convenient, easier to use controls.
» Learn More


Joystick Control

The joystick allows three simultaneous boom functions  enabling application customization.

Flow Sharing

Three simultaneous hydraulic functions are achieved using a full flow sharing hydraulic valve. A load sensing variable displacement pump allows full hydraulic power even at low revs.
Ease of Operation
Ease of operation was extremely important in the design of the new TL642C. The single, pilot operated joystick is designed to maximize operator efficiency.
» Learn More


Lift Height

The TL642C can effectively pick and place bricks and materials to a maximum height of 42 ft. (12.8 m).

Reach

Job site obstacles present challenges demanding a machine to place loads at greater distances - the TL642C delivers.

Maneuverability

The TL642C offers improved maneuverability, allowing it to work productively in confined areas.

Steering Modes

The TL642C offers three steering modes (two wheel, crab and circle steer) to allow an operator to more easily position the machine. Steering modes are selected by a single three-position rocker switch. Steering position sensors are fitted as standard to all steering modes to be changed while moving.
Performance
The TL642C delivers high performance to meet your specific job site needs.
» Learn More


Transmission

The TL642C features a ZF,WG98-TSC Power-shift transmission.
Power Train
Cat componentry, including a Cat C3.4B,Tier 4 Interim engine gives you the quality power train that you expect.
» Learn More


Quick Coupler

A Caterpillar IT interface is standard on the TL C Series machines. For optimum versatility, an optional hydraulic quick coupler is available, allowing the operator to change non-hydraulic work tools without leaving the cab.

Hydraulic Services

Machines are equipped with Auxiliary Hydraulic services, allowing the use of hydraulically operated work tools. All TL C Series telehandlers are equipped with a single auxiliary hydraulic service and continuous hydraulic flow.

Work Tools

A wide range of work tools are available to meet most job site applications. Caterpillar Telehandler Work Tools extend the versatility of the machine. Built for performance and durability, these work tools deliver high productivity, long life and excellent value. Contact your Cat dealer for available work tool options.

Machine Configurations


Tires

A wide range of tire options enables the machine to be configured to achieve optimum job site performance.
Versatility
The TL642C is as versatile as your toughest job demands.
» Learn More


Ease of Access

Cost of ownership starts with ease of service. All Cat Telehandler service points are accessible and major components are at ground level due to overall machine design.

Daily Maintenance

Routine daily maintenance is now reduced to checking fluid levels and a walkaround inspection.

Service Intervals

Engine oil, filter changes and routine lubrication are now only required every 500 hours.

Reduced Componentry

The combined hydraulic/transmission oil filter requires changing at 1,000 hours. With the reduction in the number of filters and extended service intervals, operating costs are the lowest in the industry.

Equipment Protection Plan

Designed to enhance your telehandler ownership experience with comprehensive coverage and peace of mind.
Cost of Ownership
Specifically designed to lower your owning and operating costs.
» Learn More


Access

All Cat Telehandler service points, including the combined transmission/hydraulic oil filter, are accessible and major components are at ground level due to the overall machine design.

Selection

Make detailed comparisons before you buy. Your Cat Dealer can give you precise answers to your questions.

Purchase

Look at the value that the TL642C telehandler will offer you. Consider all the flexible financing options your Cat Dealer offers as well as day-to-day operating costs.

Operation

Improving operating techniques can boost your profits. Your Cat Dealer has literature and other tools to help increase your productivity.

Replacement

Repair, rebuild or replace? Your Cat Dealer can help you evaluate the cost involved so you can make the right choice.

Product Support

You will find high availability of parts at our Dealer parts counter. Cat Dealers utilize a worldwide computer network to find in-stock parts to minimize machine downtime.

Easy Financing

Your Cat Dealer can provide a financing package to meet your needs.
Serviceability and Customer Support
Caterpillar Dealer Services enables you to operate longer with lower costs, helped by significantly extended service intervals.
» Learn More


Standard / Optional Equip.

TL642C Standard Equipment

TELESCOPIC BOOM
Boom angle indicator
ELECTRICAL
Alternator, 60 amp, 12 volt
Battery, 12 volt, 1000 CCA
Horn
Alarm, backup
OPERATOR STATION
Canopy, ROPS/FOPS
Joystick, single electronic
Adjustable joystick wristrest
Low step, grab bars for easy entry
Seat - vinyl, suspension with Cat logo
Steering wheel spinner knob
Floor mat - heavy duty
Left side rear view mirror
Service door, cab air intake filter, fuel fill, hydraulic fill, level indicator, fuse panel and washer fill
Instruments - volt meter, hourmeter, engine oil pressure gauge, water temperature gauge. All gauges protected by clear acrylic cover.
Park Brake with indicator light
Steering Wheel with Cat logo
Cat keys and locks
Brakes - wet disc service
POWER TRAIN
Engine, Cat C3.4B Tier 4 Interim 74.5 kW (99 hp)
Thermal starting aid
Transmission, ZF, WG98-TSC Power-shift, 4-speed forward, 3-speed reverse
Cat filters, hoses and couplings
Axles - Dana
Steering - 4 wheel
Parking brake with indicator light
Drive - 4 wheel
STRUCTURE
Chassis, frame level up to 10 degrees when operating in rough, uneven terrain
Cat IT Coupler
ANTI-FREEZE
Coolant - Anti-freeze, 50/50 Mix
TIRES
Tires - 13.00 x 24 - 12 PR
OTHER EQUIPMENT
Integrated lift and tie down points
Standard Cat color paint
Auxillary hydraulics for auxillary attachments (one function)

TL642C Optional Equipment

TELESCOPIC BOOM
Hydraulic IT Coupler (includes Auxiliary Electrics)
ELECTRICAL
Work Light Group: 2 Cab mounted headlights -- 2 forward, 1 rearward; 1 Reversing Light; 2 Boom Mounted Lights, 1 Rotating Beacon
Engine heater block
Heater - open cab
Road Light Group -- Headlights, Brake Lights, Turn Signals
OPERATOR STATION
Air conditioning
Auxiliary hydraulics for Hydraulic Work Tools (one function)
Single Joystick - with Rocker Switch
EROPS - Cab Enclosure (Door, Safety Glass Windows, Front Windshield Wiper, Heater & Defroster Fan)
Skylight Wiper
Brick Guard - Top and front.
TIRES
Tires - 13.00 x 24 Foam filled
Tires - 13.00 x 24 Rock Lug
Spare - 13.00 x 24 Tire and Wheel
Spare Rock Lug - 13.00 x 24 Tire and Wheel
Tires - 13:00 x 24 Solid
OTHER EQUIPMENT
Fenders
Tow Hook - Pintle Type
Instant Hook - 4000 lb capacity, boom head mounted winch
Artic Package - Package includes: 2400 AMP starter, 1000 watt reservoir heater, 500 watt engine oil-pan heater, dual maintenance-free, 1375 CCA gel cell batteries, 160 watt battery heating blanket, 1000 watt engine block heater.
WORK TOOLS
Access Work Platform - 8 ft x 4 ft; 1,000 maximum capacity (available from factory)
Carriage - side shift, 48 in. (available from factory)
Lifting Hook - fork mounted (available from factory)
Truss Broom
Carriage - standard tilt, 50 in. (available from factory)
Carriage - wide tilt, 72 in. (available from factory)
Carriage - standard rotate, 50 in. (available from factory)
Carriage - wide rotate, 72 in. (available from factory)
Carriage - swing, 72 in., 100 degrees, 6000 lb capacity, 5000 lb swung (available from factory)
Pallet Forks - two 60 in, 2 in x 6 in, capacity per pair 6600 lb (available from factory)
Pallet Forks - two 48 in, 2.36 in x 4 in, capacity per pair 6600 lb (available from factory)
Cubing Forks - two 48 in, 2 in x 2 in, capacity per pair 3800 lb (available from factory)
Bucket - General Purpose 1.3 Cu. Yd.
Bucket - Material Handling 1.95 Cu. Yd.
Bucket - Multi-Purpose, 1.3 Cu. Yd.
  
  
Material Handling Buckets
Provides a larger capacity for easy handling of loose material.


Multi-Purpose Buckets
Excellent versatility for re-handling, clamping, dozing, grading, leveling and dumping.


Pallet Forks
Handles a wide variety of materials, including bulky materials, palletized loads and four-pocket loads.


Truss Boom
Lifts and places roof trusses, frames, beams and equipment.


 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com