24M Motor Grader

Overview

Specifications

Benefits & Features

Standard / Optional Equip.

Overview

24M Motor Grader

The M Series Motor Grader represents a revolution in operational efficiency and overall productivity. The 24M is designed to help you build and maintain the haul roads needed to support maximum efficiency in large mining operations. The 24M has set a new standard of quality to maximize your return on investment.
Specifications

Engine

Base Power (1st gear) – Net
533 hp
397 kW
Engine Model
Cat® C18 ACERT™
Cat® C18 ACERT™
Base Power (all gears) – Net
533 hp
397 kW
Benefits & Features
Operator Station
Comfort, productivity, advanced technology
» Learn More


Steering and Implement Controls
Unprecedented precision and ease of operation
» Learn More


Engine
Power and reliability
» Learn More


Specifications

Engine

Base Power (1st gear) – Net
533 hp
397 kW
Engine Model
Cat® C18 ACERT™
Cat® C18 ACERT™
Base Power (all gears) – Net
533 hp
397 kW
Base Power (all gears) – Net (Metric)
540 hp
397 kW
Displacement
1104.5 in3
18.1 L

Power Train

Forward/Reverse Gears
6 Forward/3 Reverse
6 Forward/3 Reverse
Transmission
Automatic, electronic power shift
Automatic, electronic power shift
Brakes – Service
Oil-actuated, oil-disc
Oil-actuated, oil-disc
Brakes – Service, Surface Area
15733 in2
101508 cm2
Brakes – Parking
Spring applied, hydraulically released
Spring applied, hydraulically released
Brakes – Secondary
Oil-actuated, oil-disc
Oil-actuated, oil-disc

Hydraulic System

Circuit Type
Electro-hydraulic load sensing, closed center
Electro-hydraulic load sensing, closed center
Pump Type
Variable piston
Variable piston
Pump Output
142 gal/min
537 L/min
Maximum System Pressure
3500 psi
24150 kPa
Standby Pressure
450 psi
3100 kPa

Operating Specifications

Top Speed – Forward
25.4 mph
40.9 km/h
Top Speed – Reverse
24.4 mph
39.2 km/h
Turning Radius, Outside Front Tires
40.68 ft
12.4 m
Steering Range – Left/Right
47.5°
47.5°
Articulation Angle – Left/Right
25°
25°
Forward – 1st
2.2 mph
3.5 km/h
Forward – 2nd
3.4 mph
5.4 km/h
Forward – 3rd
5.7 mph
9.2 km/h
Forward – 4th
8.8 mph
14.2 km/h
Forward – 5th
16.4 mph
26.4 km/h
Forward – 6th
25.4 mph
40.9 km/h
Reverse – 1st
3.2 mph
5.2 km/h
Reverse – 2nd
8.5 mph
13.6 km/h
Reverse – 3rd
24.4 mph
39.2 km/h

Service Refill

Fuel Capacity
350 gal
1326 L
Cooling System
24 gal
90 L
Hydraulic System – Total
70 gal
264 L
Hydraulic System – Tank
36 gal
135 L
Circle Drive Housing (each)
2 gal
7.5 L
Differential/Final Drives
49 gal
184 L
Transmission Oil
23 gal
87.1 L
Engine Oil
16 gal
60 L
Tandem Housing (each)
85 gal
322 L
Front Wheel Spindle Bearing Housing
1 gal
4 L

Frame

Drawbar – Width
8.9 in
225 mm
Circle – Diameter
103.6 in
2631 mm
Circle – Blade Beam Thickness
6.3 in
160 mm
Drawbar – Height
8.5 in
215 mm
Height - Front Axle Center
33.8 in
858 mm
Drawbar – Thickness
0.6 in
16 mm
Front-Top/Bottom Plate – Width
20.2 in
514 mm
Front-Top/Bottom Plate – Thickness
2 in
50 mm
Front-Side Plates – Width
16.3 in
415 mm
Front-Side Plates – Thickness
1 in
25 mm
Front Axle – Height to Center
32.2 in
817 mm
Front Axle – Wheel Lean, Left/Right
18°
18°
Front Axle – Total Oscillation per Side
32°
32°

Tandems

Height
41 in
1040 mm
Width
13.9 in
353 mm
Sidewall Thickness – Inner
1 in
25 mm
Sidewall Thickness – Outer
1.2 in
30 mm
Drive Chain Pitch
3 in
76 mm
Wheel Axle Spacing
90 in
2285 mm
Tandem Oscillation – Front Up
20°
20°
Tandem Oscillation – Front Down
20°
20°

Moldboard

Blade Width
24 ft
7.3 m
Arc Radius
21.7 in
550 mm
Throat Clearance
6.4 in
162 mm
Cutting Edge – Width
13 in
330 mm
Cutting Edge – Thickness
1.1 in
29 mm
End Bit – Width
8 in
203 mm
End Bit – Thickness
1 in
25 mm
Height
40 in
1025 mm
Thickness
2 in
50 mm
Width
24 ft
7.3 m
Blade Pull - Base
86500 lb
39236 kg
Blade Pull - Maximum
95940 lb
43518 kg
Down Pressure - Base
69583 lb
31563 kg
Down Pressure - Maximum
75654 lb
34316 kg

Blade Range

Circle Centershift – Right
210.2 in
5338 mm
Circle Centershift – Left
209.9 in
5332 mm
Moldboard Sideshift – Right
193 in
4902 mm
Moldboard Sideshift – Left
178.3 in
4528 mm
Maximum Blade Position Angle
35°
35°
Blade Tip Range – Forward
40°
40°
Blade Tip Range – Backward
Maximum Shoulder Reach Outside of Tires – Right
127.1 in
3228 mm
Maximum Shoulder Reach Outside of Tires – Left
126.9 in
3222 mm
Maximum Lift above Ground
25 in
634 mm
Maximum Depth of Cut
25.9 in
657 mm

Ripper

Ripping Depth – Maximum
17.9 in
454 mm
Ripper Shank Holders
7
7
Shank Holder Spacing – Minimum
23.4 in
593 mm
Shank Holder Spacing – Maximum
23.8 in
604 mm
Penetration Force
29985 lb
13601 kg
Pryout Force
41052 lb
18621 kg

Weights

Operating Weight – Typically Equipped
145152 lb
65840 kg
Gross Vehicle Weight – Typically Equipped
145142 lb
65840 kg
Gross Vehicle Weight – Maximum – Front Axle
45856 lb
20800 kg
Gross Vehicle Weight – Maximum – Rear Axle
107000 lb
48535 kg
Gross Vehicle Weight – Base – Front Axle
42177 lb
19131 kg
Gross Vehicle Weight – Base – Rear Axle
96110 lb
43595 kg
Gross Vehicle Weight – Maximum – Total
152856 lb
69335 kg
Gross Vehicle Weight – Base – Total
138287 lb
62726 kg
Gross Vehicle Weight – Typically Equipped – Front Axle
43100 lb
19550 kg
Gross Vehicle Weight – Typically Equipped – Rear Axle
102051 lb
46290 kg
Gross Vehicle Weight – Typically Equipped – Total
145142 lb
65840 kg

Standards

Brakes
ISO 3450
ISO 3450
ROPS/FOPS
ISO 3471/ISO 3449
ISO 3471/ISO 3449
Sound
ISO 6394/ISO 6395
ISO 6394/ISO 6395
Steering
ISO 5010
ISO 5010

Engine - U.S. EPA Tier 4 Interim Certified*

Base Power (all gears) - Net (Metric)
540 hp
397 kW
Bore
5.7 in
145 mm
Derating Altitude
5500 ft
1676 m
Displacement
1104.5 in3
18.1 L
Engine Model
Cat® C18 ACERT™
Cat® C18 ACERT™
Maximum Torque
1762 ft-lb
2389 N·m
Number of Cylinders
6
6
Speed @ Rated Power
1800 RPM
1800 RPM
Standard - Ambient Capability
122 ° F
50 ° C
Standard - Fan Speed - Maximum
1325 RPM
1325 RPM
Standard - Fan Speed - Minimum
60 RPM
60 RPM
Stroke
7.2 in
183 mm
Base Power (all gears) - Net
533 hp
397 kW

Engine - Tier 0*

Base Power (all gears) - Net
533 hp
397 kW
Base Power (all gears) - Net (Metric)
540 hp
397 kW
Bore
5.7 in
145 mm
Derating Altitude
10000 ft
3048 m
Displacement
1104.5 in3
18.1 L
Engine Model
Cat C18 ACERT
Cat C18 ACERT
Maximum Torque
1762 ft-lb
2389 N·m
Number of Cylinders
6
6
Speed @ Rated Power
1800 RPM
1800 RPM
Standard - Ambient Capability
122 ° F
50 ° C
Standard - Fan Speed - Maximum
1325 RPM
1325 RPM
Standard - Fan Speed - Minimum
60 RPM
60 RPM
Stroke
7.2 in
183 mm

Benefits & Features

Visibility

Good visibility is key to your safety and efficiency. Large windows make it easy to see the moldboard and tires, as well as behind the machine. The front frame, lift arms and rear enclosure are coated with glare reducing paint to help you operate more safely at night. Available front and rear facing cameras further enhance lines of sight all around the machine.

Comfort and Control

Experience the most spacious, comfortable cab in the industry. Revolutionary joystick controls replace levers, so hand and arm movement is reduced by 78%, leaving operators much less fatigued at the end of the day. Rocker switches and control levers are in easy reach. A standard Cat® Comfort Series suspension seat and arm/wrist rests are fully adjustable for even more comfort and productivity. Multiple isolation mounts significantly reduce sound and vibration for a more relaxed work environment. The high capacity Heating, Ventilation and Air Conditioning (HVAC) system dehumidifies and pressurizes the cab, circulates fresh air, seals out dust and keeps windows clear.  Available Bluetooth technology enables streaming audio from a portable device and hands-free use of a mobile phone while operating machine.

In-Dash Instrument Cluster

Easy-to-read, high-visibility gauges and warning lamps keep you aware of critical system information. Cat Messenger offers real-time machine performance and diagnostic data to help you get the most from your machine.
Operator Station
Comfort, productivity, advanced technology
» Learn More


Operators are more comfortable and productive with two electro-hydraulic joysticks. New and experienced operators around the world report that the controls are easy to learn, and that the electronically adjustable control pods help position them for optimal comfort, visibility and proper operation.

Joystick Functions

The left joystick controls steering, articulation, return-to-center, wheel lean, gear selection, left moldboard lift cylinder and float. The right joystick controls drawbar, circle and moldboard functions as well as electronic throttle control and manual differential lock/unlock. Joystick lean angle mirrors the steer tires’ turning angle. A brake tensioning system holds the joystick in position until the operator moves it. The steering control automatically reduces steering sensitivity at higher ground speeds for predictable control. Infinitely variable roller switches control of the rear ripper and/or front lift group (when equipped).

Electronic Throttle Control

Provides easy, precise and consistent throttle operation. An automatic/manual mode switch offers flexibility for different applications and operator preferences.

Articulation Return-to-Center

Automatically returns the machine to a straight frame position from any angle with the touch of a button.
Steering and Implement Controls
Unprecedented precision and ease of operation
» Learn More


The Cat C18 engine with ACERT™ Technology gives you the performance you need to maintain consistent grading speeds for maximum productivity. Superior torque and lugging capability provide the power to pull through sudden, short-term increases in loads. ACERT Technology lowers combustion chamber temperatures and optimizes fuel combustion to generate more work output for your fuel cost. ACERT engines also generate fewer emissions to meet the needs of operations around the world.

Hydraulic Demand Fan

The hydraulic demand fan automatically adjusts the cooling fan speed according to engine cooling requirements. When cooling demand is reduced, you benefit from more power to the ground and improved fuel efficiency.

Compression Brake

The standard three-phase compression brake enables higher travel speeds downhill, while reducing wear on brake components. This improves overall productivity and lowers your maintenance costs.

Ether Starting Aid

A standard ether starting aid feature helps cold-weather startups in extreme temperatures.
Engine
Power and reliability
» Learn More


We designed the 24M to give you efficiency and longevity in your most demanding applications.
  • Full Electronic Clutch Pressure Control (ECPC) system optimizes inching modulation for smooth shifts and directional changes, reducing stress on gears.
  • Standard Programmable Autoshift simplifies operation by allowing the operator to program the transmission to shift at optimal points to match your application.
  • Lockup Clutch Torque Converter permits the machine to operate in direct drive for more efficient operation at higher engine speeds and in converter mode for more low end torque.
  • Six forward and three reverse gears are specifically designed to give you a wide operating range for maximum productivity in all mining applications.
  • Balanced Planetary Transmission provides superior load distribution and heat dissipation for longer transmission life.
  • Engine Over-Speed Protection prevents downshifting until an acceptable safe travel speed has been established.

Front and Rear Axles

The sealed spindle keeps front axle bearings lubricated and protected from contaminants. The Cat “Live Spindle” design places the larger tapered roller bearing on the outside, where the load is greater, extending bearing life. A bolt-on modular rear axle improves serviceability and contamination control with easy access to differential components.

Hydraulic Brakes

Oil-bathed multi-disc service brakes are hydraulically actuated for smooth, predictable braking and lower operating costs. Brakes are located at each tandem wheel for a large total brake surface area to give you dependable stopping power and longer life.
Power Train
Maximum power to the ground
» Learn More


Caterpillar designs motor grader frame and drawbar components to give you performance and durability in heavy duty applications. The one-piece forged steel circle stands up to high stress loads, and a sacrificial wear system helps keep your service time and costs down. The articulation hitch features a large tapered roller bearing to carry loads evenly and smoothly. It is sealed to prevent contamination and a locking pin prevents articulation for safety during service or transport.

Blade Angle and Moldboard

An aggressive blade angle helps you work more efficiently by allowing material to roll more freely along the blade. The moldboard features heat-treated rails, hardened cutting edges and end bits, and heavy duty bolts to give you greater reliability and long service life. Optimized moldboard curvature and large throat clearance help you move material more efficiently.

Easy Maintenance for More Uptime

A series of shims, patented top-adjust wear strips and wear inserts are easy to add or replace. This keeps drawbar-circle-moldboard components factory-tight for higher quality work, and saves you service time and costs. An adjustable rear circle drive reduces service time and reduces wear by keeping components light. Six bolt-on tooth segments on the circle can be individually replaced to reduce cost and downtime for maintenance.
Structures and Drawbar-Circle-Moldboard
Service ease and precise blade control
» Learn More


State-of-the-art electro-hydraulics give you advanced machine controls with precise and predictable movements.

Load Sensing Hydraulics (PPPC)

A proven load-sensing system and advanced Proportional Priority Pressure-Compensating (PPPC) electro-hydraulic valves give you superior implement control and enhanced machine performance. Continuously matching hydraulic flow/pressure to power demands creates less heat and reduces power consumption.
  • Consistent, Predictable Movement – PPPC valves have different flow rates for the head and rod ends of the cylinder, so you can count on consistent, predictable implement response.
  • Balanced Flow – Hydraulic flow is proportioned to give you confidence that all implements will operate simultaneously without slowing the engine or speed of some implements.

Blade Float

Allows the blade to move freely under its own weight. By floating both cylinders, the blade can follow the contours of the haul road. Floating only one cylinder permits the toe of the blade to follow a hard surface while the operator controls the slope with the other lift cylinder. An optional Variable Down Pressure feature allows you to select the amount of down force when the blade is in float. This helps you extend cutting edge life and is effective for removing snow and mud from a road surface.

Independent Oil Supply

Large, separate hydraulic oil supplies prevent cross-contamination and provide proper oil cooling, which reduces heat build-up and extends component life. Cat XT™ hose allows high pressures for maximum power and reduced downtime.
Hydraulics
Advanced machine control
» Learn More


VIMS™

VIMS uses on-board sensors to monitor a wide range of vital machine functions. If an abnormal condition is detected, it will alert the operator and instruct them to take appropriate action. This improves availability, component life and production while reducing repair cost and the risk of a catastrophic failure.

Cat Grade Control Cross Slope

Cross Slope is a fully integrated, factory installed system that helps your operator more easily achieve the desired cross slope by automating one end of the blade. The system is scalable, supporting all two- and three-dimensional upgrades to be fully compatible with all AccuGrade™ kits.

Cat MineStar™ System

Cat MineStar System is the industry’s broadest suite of integrated mine operations and mobile equipment management technologies, configurable to suit your operation’s needs.
  • Fleet provides real-time machine tracking, assignment and productivity management, giving you a comprehensive overview of all operations from anywhere in the world.
  • Terrain enables high-precision management of drilling, dragline, grading and loading operations through the use of guidance technology. It increases machine productivity and provides you real-time feedback for improved efficiency.
  • Detect helps increase operator awareness, enhancing safety at your operation. It includes a range of capabilities designed to assist the operator with areas of limited visibility around fixed and mobile equipment.
  • Health works to minimize unscheduled downtime and productivity loss, plus helps you keep your operating costs in check by streamlining service and maintenance management.
For additional information, please see your Cat dealer or visit mining.cat.com/miningtechnology.

Cat Product Link*

Remote monitoring with Product Link improves your overall fleet management effectiveness. Events, diagnostic codes and data like hours, fuel, idle time are transmitted to a secure web based application, VisionLink™. VisionLink includes powerful tools to convey information to you and your Cat dealers, including mapping, working and idle time, fuel level and more. *Product Link licensing not available in all areas. Please consult your Cat dealer for availability.
Integrated Technologies
Solutions to make work easier and more efficient
» Learn More


Operator Not Present Monitoring System

Keeps the parking brake engaged and hydraulic implements disabled until the operator is initially seated and the machine is ready for operation.

Speed Sensitive Steering

Makes steering less sensitive as ground speed increases for greater operator confidence and control.

Secondary Steering System

Automatically engages a mechanical pump driven by transmission output so the operator can steer the machine to a stop.

Hydraulic Lockout

Disables all implement functions while still providing machine steering control. This safety feature is especially useful while roading.

Brake Systems

Brakes are located at each tandem wheel to eliminate braking loads on the power train. Redundant brake systems utilize accumulators to enable stopping in case of engine failure.

Walkways and Grab Rails

Perforated steel tandem walkways and conveniently located grab rails offer a sturdy platform and support for moving on, off and around the machine. Lighting can be activated from ground level and turned off via in-cab switch.

Object Detection

Optional camera and radar system alerts operator via an in-cab display if any objects are in close proximity when the machine is in reverse. The scalable system allows cameras and a display to be installed initially and radar to be added later for additional functionality.

Front and Rear Cameras

Cameras with in-cab monitors are available to further enhance lines of sight to help increase operator awareness of their surroundings.

Circle Drive Slip Clutch

Protects the drawbar, circle and moldboard from shock loads when the blade encounters an immovable object. This standard feature also reduces the possibility of abrupt directional changes in poor traction conditions.

Blade Lift Accumulators

Help absorb impact loads to the moldboard by allowing vertical blade travel. This standard feature helps reduce unnecessary wear and also help reduce impact loading for enhanced operator safety.

Other Safety Features

  • Grouped, ground level service points
  • Laminated front window glass
  • Optional LED Lighting
  • Ground-level electrical disconnect switch
  • Ground-level engine shutoff switch
  • Optional window cleaning platform
  • Dual exits
  • Auxiliary equipment mounting area
  • Glare reducing paint for night operation

Safety
Designed with protection in mind
» Learn More


Cat motor graders are designed to help customers increase uptime and reduce costs. Grouped service points and extended service intervals save maintenance time. A standard Automatic Lubrication System maintains proper grease on working surfaces, increasing component life and purging contaminants from pins and bushings to help prevent damage. Standard Fast-Fill allows customers to refuel in less than four minutes to get back on the job quickly.

Advanced Diagnostics

  • Cat VIMS monitors vital machine functions and alerts the operator if action is needed.
  • Cat Messenger, combined with full systems integration, enhances diagnostic capability for quick analysis of critical data.
  • Electronic Technician (Cat ET) lets service technicians access stored diagnostic data and configure machine parameters through the Cat Data Link.
  • Low Battery Elevated Idle raises idle speed when low system voltage is detected, ensuring adequate system voltage and improving battery reliability.
  • Automatic Engine Deration protects the engine and aftertreatment by automatically lowering engine torque output and alerting the operator if critical conditions are detected.

Unparalleled Dealer Support

When it comes to supporting customers, especially in remote or challenging conditions, Cat dealers are second to none. From machine selection and purchase to maintenance support and rebuilds, Cat dealers have the experience and capabilities to keep customers up and running.
Serviceability and Customer Support
When uptime counts
» Learn More


Fuel Efficiency

  • ACERT™ engine technology helps improve fuel efficiency. The 24M motor grader is 5–8 percent more fuel efficient* than the 24H.
  • Integrated machine systems and technologies improve productivity for greater accuracy, lower fuel use and reduced machine wear. *Fuel efficiency and productivity estimates may vary based on application, operator, operating conditions and other factors influencing machine performance.

Green House Gas Emissions

• Reduced fuel consumption means reduced CO2 emissions.

Material Efficiency and Life Cycle Costs

  • Replaceable wear parts save maintenance time and cost, and extend major component life.
  • Major components are built to be rebuilt, eliminating waste and saving customers money by giving the machine and/or major components a second – and even third – life.
  • Machine is built with a 97% recyclability rate (ISO 16714) to conserve valuable natural resources and further enhance machine end-of-life value.

Sound

• Reduced engine noise and quieter cabs mean lower operator and spectator sound levels.

Safety and the Environment

  • Ecology drains help make draining fluids more convenient and help prevent spills.
  • Cartridge style fluid filters provide safe clean draining of filters prior to replacement – helping to prevent fluid spills.
  • A variety of safety features help safeguard operators and others on the job site.

Sustainability
Thinking generations ahead
» Learn More


Standard / Optional Equip.

24M Standard Equipment

POWER TRAIN
• Air cleaner, dual stage dry type radial seal with service indicator and automatic dust ejector
• Air-to-air after cooler (ATAAC)
• Brakes, oil disc, four-wheel
• Demand fan, hydraulic
• Differential, lock/unlock, Automatic/Manual
• Drain, engine oil, high speed
• Electronic over speed protection
• Engine, C18 with ACERT Technology, diesel, with automatic engine derate and idle control, and compression brake: – C18 ACERT (Tier 3 for use in Lane 3 only EPA/ARB Tier 4 Interim AB&T Certified Engine Tier 3, credit using engine) – C18 ACERT (non-regulated) Provides improved performance in regions using fuel with high sulfur content; improved altitude capability, fuel economy, and resistance to piston deposits. For use only in non-regulated markets. NOT FOR USE BY: United States, Canada, Guam, Samoa, Croatia, Turkey, European Union, Russia Saudi Arabia, UAE, South Africa, Israel, China, India, Japan, Singapore and South Korea. Note: For U.S. dealers only, EPA/ARB Tier 4 Interim AB&T Certified Engine (Tier 3, credit using engine). Note: For Canadian dealers only, engine is certified to Environment Canada Tier 3 standards. Note: For all other regions, engine meets non-current U.S. EPA Tier 3 or EU Stage IIIA emission standards. Note: For all non-regulated regions, engines suitable for regions not subjected to any emission regulations.
• Ether starting aid
• Parking brake, multi-disc, sealed and oil cooled
• Sediment drain, fuel tank
• Transmission, 6 speed forward and 3 speed reverse, power shift, autoshift
ELECTRICAL
• Alarm, back-up
• Alternator, 150 ampere, sealed, filtered air intake
• Batteries, maintenance free, 1,500 CCA
• Electrical hydraulic valves, base 8
• Electrical system, 24 volt
• Grade Control Ready (cab harness, software, electrical hydraulic valves, bosses and brackets)
• Lights, reversing, stop, tail, turn
• Starter, receptacle, plug-in
OPERATOR ENVIRONMENT
• Air conditioner and heater
• Articulation, automatic return to center
• Defroster fan, rear window
• Display, digital speed and gear
• Gauges (analog) inside the cab (fuel, articulation, engine coolant temp, engine RPM and system voltage)
• Messenger operator information system
• Mirror, inside rearview, wide angle
• Power port, 12V
• Radio ready (entertainment)
• ROPS cab, sound suppressed less than 75 dB(A) ISO 6394 100% fan speed
• Seat, cloth, air suspension
• Throttle control, electronic
• Windows: laminated glass – fixed front with intermittent wiper, sides (2), rear with wiper/washer
TECHNOLOGY PRODUCTS
• Product Link Ready
SAFETY AND SECURITY
• Clutch, circle drive slip
• Doors, 8 engine compartment, (four left-hand, four right-hand) locking
• Ground level engine shutdown
• Horn, electric
• Lockout, hydraulic implement for roading and servicing
• Paint, glare reducing, top of front frame and top of rear enclosure
• Seat belt, retractable 76 mm (3 in)
• Secondary steering
• Tandem walkway/guards
TIRES, RIMS, AND WHEELS
• 25 × 29 multi-piece rims
GROUND ENGAGING TOOLS
• Cutting edges, 330 mm × 28 mm (13 in × 11⁄8 in), curved DH-2 steel, 25 mm (1 in), mounting bolts, 19 mm (0.75 in), includes endbits
• Moldboard, 7315 mm × 1067 mm × 50 mm (24 ft × 42 in × 2 in)
• Ripper, rear, 7 shank capacity, 3 shanks/tips provided
FLUIDS
• Extended Life Coolant to –50° C (–58° F)
• Fluid check, ground level
OTHER STANDARD EQUIPMENT
• Accumulators, blade lift
• Autolube, Lincoln Centro-Matic
• Drawbar, 8 shoe with replaceable wear strips
• Electrical hydraulic valves, base 8
• Fuel tank, 1325 L (350 gal) Fast Fill
• Ground level fueling
• Push plate-counterweight
• S·O·SSM ports, engine, hydraulic, transmission, coolant, fuel

24M Optional Equipment

GROUND ENGAGING TOOLS
• Cutting edge, 330 mm × 28 mm (13 in × 1.12 in) straight cutting edge
• Cutting edge, 330 mm × 45 mm (13 in × 1.77 in) straight cutting edge
• Cutting edge, 406 mm × 28 mm (16 in × 1.12 in) straight cutting edge
• Cutting edge, 406 mm × 45 mm (16 in × 1.77 in) straight cutting edge
• Tooth, ripper, straight shank, one tooth
HYDRAULICS
• Control, blade, variable float
OPERATOR ACCESS
• Dual access platform package, basic
• Dual access platform package, plus
• Cab basic
• Cab plus
TECHNOLOGY PRODUCTS
• Product Link
• Installation, AccuGrade Ready
OTHER ATTACHMENTS
• Fenders, rear
• Rim, spare 29.5-29
• Cold weather package
LIGHTING PACKAGES
• Lighting package, basic (halogen)
• Lighting package, plus (HID)
• Lights, work, heel 5×5
• Lights, work, heel HID
• Light, LED warning strobe
OPERATOR ENVIRONMENT
• Radio, 12V, AM/FM weather band
• Radio, satellite, Sirius
• Radio ready, satellite
• Camera, rear vision
• Mirrors, outside mounted
• Mirrors, outside heated 24V
GUARDS
• Guard package
• Guard, sound
• Sound suppression, engine enclosure
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com