CB14B Utility Roller

The CB14B is a 1.5 ton utility roller with 1000 mm (39") tandem vibratory drums.

Cat CB14 Utility Roller

Contact your Local Dealer for pricing information.

Get a Quote
 

Used Tandem Vibratory Rollers

Rent Tandem Vibratory Rollers

CB14B Utility Roller

Overview

Specifications

Benefits & Features

Optional Equipment

Overview

CB14B Utility Roller

The CB14B is a 1.5 ton utility roller with 900 mm (35”) tandem vibratory drums.
Specifications

Weights

Operating Weight
3351 lb
1520 kg
Maximum Weight at Front Drum
1676 lb
760 kg
Maximum Weight at Rear Drum
1675 lb
760 kg
Benefits & Features
Comfort and Control
Operators appreciate added comfort, and paving contractors increasingly realize its value, too. Comfortable operators stay fresh and alert throughout their shifts, providing both safety and productivity benefits.
» Learn More


Smooth, Efficient Powertrain
The CB14B delivers plenty of power to keep the roller productive, even on steep grades. The engine is quiet thanks in part to the belt-driven, overhead camshaft and low turbulence. The large cooling system provides efficient performance in normal and high ambient temperatures.
» Learn More


Maneuverability and Transport
The size of the CB14B helps it go where other rollers can’t. The CB14B’s minimal side clearance enables optimal maneuverability next to curbs and obstacles, while the low center of gravity provides stability when operating in open areas or tight locations.
» Learn More


Specifications

Weights

Operating Weight
3351 lb
1520 kg
Maximum Weight at Front Drum
1676 lb
760 kg
Maximum Weight at Rear Drum
1675 lb
760 kg

Operating Specifications

Standard Compaction Width
39 in
1000 mm
Curb Clearance
16 in
400 mm
Ground Clearance
9 in
220 mm
Static Linear Load
42.9 lb/in
7.6 kg/cm
Travel Speed – Maximum
6 mph
9 km/h

Engine

Gross Power
22.5 hp
16.8 kW
Engine Model
Kohler KDW1003
Kohler KDW1003

Dimensions

Overall Length
77 in
1950 mm
Overall Width
43 in
1102 mm
Drum Diameter
22 in
560 mm
Drum Width
39 in
1000 mm
Maximum Machine Height
100 in
2545 mm

Vibratory System

Frequency
3900 vpm
65 Hz
Centrifugal Force per Drum – Maximum
3400 lb
15 kN
Nominal Amplitude – High
0.036 in
0.92 mm

Service Refill Capacities

Fuel Tank Capacity
6.1 gal
23 L
Water (Spray) Tank Capacity
26.4 gal
100 L

Benefits & Features

Roomy Operating Station

The roomy operating station with abundant leg room and standard, adjustable seat improves visibility. The seat is equipped with an operator presence sensor for enhanced safety and water drainage capability.

Instrument Panel

The controls are centrally located for operator ease and safety. Key controls such as drum vibe selection, water spray on/off and intermittent settings are logically placed and easy to adjust. The easily observed warning lights provide quick feedback to the operator.

Visibility

The sloped engine hood enables excellent forward visibility and minimal side clearance creates direct sight lines to working areas.
Comfort and Control
Operators appreciate added comfort, and paving contractors increasingly realize its value, too. Comfortable operators stay fresh and alert throughout their shifts, providing both safety and productivity benefits.
» Learn More


Powerful Engine

The Kohler KDW1003 4-cycle, 3-cylinder liquid cooled diesel engine delivers 16.8 kW (22.5 hp) of power @ 2850 rpm. It meets U.S. EPA Tier 4 Final engine emissions standards, has a pre-heat starting system, and is serviced and supported by Cat® Dealers.

Cooling System

The cooling system with integrated water and oil cooler utilizes an aluminum radiator that provides corrosion resistance and reliability. Large space between cores provide efficient cooling and easy cleaning. The system is effective in high-ambient temperatures up to 50º C (122º F).
Smooth, Efficient Powertrain
The CB14B delivers plenty of power to keep the roller productive, even on steep grades. The engine is quiet thanks in part to the belt-driven, overhead camshaft and low turbulence. The large cooling system provides efficient performance in normal and high ambient temperatures.
» Learn More


Size and Steering

The articulated frame with sealed articulation bearings has a low center of gravity that provides optimum stability on asphalt or soil/aggregate.

Transportability

The foldable ROPS facilitates machine transportability and can be folded forward without the use of tools. The short machine length allows it to fit crosswise on a trailer, while high ground clearance facilitates driving up trailer ramps. The machine is equipped with four lifting points for attaching an optional spreader bar.
Maneuverability and Transport
The size of the CB14B helps it go where other rollers can’t. The CB14B’s minimal side clearance enables optimal maneuverability next to curbs and obstacles, while the low center of gravity provides stability when operating in open areas or tight locations.
» Learn More


Vibratory System and Drums

The CB14B utilizes 1000 mm (39") tandem vibratory drums. Vibratory selection includes front drum only or both drums for versatility on the job site. The system automatically starts when the propel lever is engaged.

Dual Drum Drive Powertrain

The dual-drum drive powertrain provides continuous full-drum traction on soft base materials, uneven surfaces and steeper grades. The rounded drum edge prevents cutting into mat for better mat quality.
Perfectly Matched
The CB14B is designed and built to provide options that precisely match your applications. The vibratory frequency and amplitude are optimized to provide a smooth mat in a variety of jobsite conditions.
» Learn More


Pressurized System

The standard 100 L (26 gal) tank maximizes time between refills. Eight intermittent spray settings optimize usage, while four nozzles at rear and front of each drum evenly distributes water coverage.

Easy Service

The system is equipped with corrosion-proof materials that are easy to clean. The spray bars and spray nozzles can be removed by hand, without the use of tools. The system is double-filtered system to help prevent clogging and a single drain port simplifies clean-out.
Consistent Water Spray Coverage
Preventing asphalt pickup is key to keeping a fresh mat in place. The water spray system on the CB14B Utility Roller includes many features that ensure quality.
» Learn More


Easy Component Access

The engine hood and operating platform are equipped with lift assist for quick access and servicing. The battery and water pump are easy to reach with the operator platform in the raised position. External engine components, hydraulics and routine service points are grouped for simplified access and ecology-minded draining.

Effortless Maintenance

Large space between radiator and oil cooler core provide easy cleaning. The fuel and water tanks are also conveniently located for fast cleaning. The electrical system utilizes color-coded wires, all-weather connections and nylon braiding to provide reliability and protection.
Serviceability
Productivity isn’t just found while the roller is moving. Maintenance and service efficiencies also impact your bottom line.
» Learn More


Optional Equipment

CB14B - 1000 mm (39") Drums Optional Equipment

Foldable ROPS
Fixed ROPS
Suspension Seat
Lifting Bar
Warning Beacon
Working Lights
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com