CD54B Drum Steer Tandem Vibratory Roller (Solid Drum)

The Cat® CD54B is a 10 ton roller with 1700 mm (67") tandem vibratory drums. It excels on a variety of asphalt mix designs as well as other granular materials. It features exceptional visibility and control, smooth operating powertrain, versatile vibratory systems, Cat Compaction Control, and the industry leading water spray system.

Contact your Local Dealer for pricing information.

Get a Quote
 

Used Tandem Vibratory Rollers

Rent Tandem Vibratory Rollers

CD54B Drum Steer Tandem Vibratory Roller (Solid Drum)

Overview

Specifications

Benefits & Features

Optional Equipment

Overview

CD54B Drum Steer Tandem Vibratory Roller (Solid Drum)

The Cat® CD54B is a 10 ton roller with 1700 mm (67") tandem vibratory drums. It excels on a variety of asphalt mix designs as well as other granular materials. It features exceptional visibility and control, smooth operating powertrain, versatile vibratory systems, Cat Compaction Control, and the industry leading water spray system.
Specifications

Weights

Operating Weight
19908 lb
9030 kg
Operating Weight at Rear Drum with ROPS/FOPS
9678 lb
4390 kg
Operating Weight at Front Drum with ROPS/FOPS
9656 lb
4380 kg
Benefits & Features
Exceptional Visibility and Control
The B-Series Tandem Vibratory Rollers offer unobstructed sight lines with standard 180° seat positioning and ability to rotate 360° for excellent all-around visibility. Also, drum edge and drum surface lighting provide better lighting for nighttime operation. The innovative handwheel steering technology eliminates the front console that is commonly found on other machines for precise machine control.
» Learn More


Drum Steer Features
The drum steer machines can offset the drums up to 1.3 m (51") to provide more coverage for higher production on thin mats while minimizing heat loss prior to compaction. Ease of operation is provided through fingertip control at the propel lever and an audio alarm alerts the operator when the drums are aligned.
» Learn More


Cat® Compaction Control
The optional Cat Compaction Control helps contractors increase efficiency and productivity while recording data for quality control documentation and future planning.
» Learn More


Specifications

Weights

Operating Weight
19908 lb
9030 kg
Operating Weight at Rear Drum with ROPS/FOPS
9678 lb
4390 kg
Operating Weight at Front Drum with ROPS/FOPS
9656 lb
4380 kg
Operating Weight with cab
19908 lb
9030 kg
Maximum Weight at Front Drum
9987 lb
4530 kg
Maximum Weight at Rear Drum
9921 lb
4500 kg
Operating Weight with ROPS/FOPS
15873 lb
8770 kg

Operating Specifications

Standard Compaction Width
67 in
1700 mm
Curb Clearance
31 in
808 mm
Turning Radius Inside Drum Edge
9.3 ft
2841 mm
Ground Clearance
10 in
272 mm
Maximum Compaction Width
118 in
3020 mm
Static Linear Load
149 lb/in
26.6 kg/cm
Travel Speed – Maximum
7.5 mph
12 km/h

Engine

Gross Power
102 hp
75 kW
Bore
3.89 in
99 mm
Stroke
4.33 in
110 mm
Engine Model
Cat® C3.4B with ACERT Technology
Cat® C3.4B with ACERT Technology

Dimensions

Overall Length
166 in
4322 mm
Wheelbase
123 in
3120 mm
Height with ROPS/FOPS
116 in
2990 mm
Compaction Width
67 in
1700 mm
Overall Width
66 in
1874 mm
Drum Diameter
47 in
1198 mm
Drum Width
67 in
1700 mm

Vibratory System

Drum Width
67 in
1700 mm
Drum Diameter
47 in
1202 mm
Frequency
3200 vpm
53.3 Hz
Vibration Selection
Independent per drum, front only, rear only, both
Independent per drum, front only, rear only, both
Eccentric Weight Drive
Hydraulic direct, auto reversing
Hydraulic direct, auto reversing
Centrifugal Force per Drum – Maximum
19491 lb
86.7 kN
Centrifugal Force per Drum – Minimum
16973 lb
75.5 kN
Nominal Amplitude – High
0.026 in
0.82 mm
Nominal Amplitude – Low
0.013 in
0.32 mm

Service Refill Capacities

Fuel Tank Capacity
50 gal
191 L
Water (Spray) Tank Capacity
198 gal
750 L

Benefits & Features

Comfortable Operating Station

The machine controls and LCD display are integrated with the pivoting adjustable seat, and move with the operator. Seating options include vinyl for open-platform configurations and cloth for cab, both can be equipped with a heated option. An optional deluxe highback air-ride seat is also available. Other comfort features include a vibration-absorbing floor mat, 12-volt power receptacle that supports communication devices, wide-width seat belt, cup holders and a lockable storage compartment.

Fingertip Control

The multi-function propel lever with integrated controls for water spray on/off, drum offset, vibratory control, and optional edge cutter height adjustment enables the operator to work with confidence.

LCD Display

The back-lit LCD display includes machine data and diagnostics. It is integrated with the seat, so it remains in same position even as the seat pivots. A built-in lockable anti-vandalism cover offers protection. The display provides multiple language options, split-screen capability, and indicators for ground speed, vibrations per minute, and fuel level.

Convenient Console

The console is integrated with the seat, providing fingertip access. Soft keys with tactile feel provide instant feedback to the operator for intuitive operation. The armrests are adjustable and can be tailored to the operator for additional comfort.
Exceptional Visibility and Control
The B-Series Tandem Vibratory Rollers offer unobstructed sight lines with standard 180° seat positioning and ability to rotate 360° for excellent all-around visibility. Also, drum edge and drum surface lighting provide better lighting for nighttime operation. The innovative handwheel steering technology eliminates the front console that is commonly found on other machines for precise machine control.
» Learn More


Drum Steer Features
The drum steer machines can offset the drums up to 1.3 m (51") to provide more coverage for higher production on thin mats while minimizing heat loss prior to compaction. Ease of operation is provided through fingertip control at the propel lever and an audio alarm alerts the operator when the drums are aligned.


Temperature Sensors

Dual infra-red sensors mounted on the front and rear of the machine deliver real-time readings that keep the operator informed of when to begin rolling and when to stop. This system helps operators avoid tender-zones that often occur in the 104º-110º C (219º-230º F) temperature range.

Pass-Count Mapping

Pass-count mapping helps operators achieve target density and increase roller efficiency. The system records and monitors pass patterns in order to display coverage. The system also helps operators optimize drum overlap, simplify nighttime operation, eliminate second guessing and prevent incomplete passes such as stopping short.

Temperature Mapping

Temperature mapping provides a visual readout of mat temperature in order to keep the machine in the proper temperature range. The system records and monitors temperature for future analysis of the proper temperature range.
Cat® Compaction Control
The optional Cat Compaction Control helps contractors increase efficiency and productivity while recording data for quality control documentation and future planning.
» Learn More


Solid Drum Design

The solid drum design is a cost-effective solution that offers a higher amplitude for tough to compact mix designs.

Performance Features

The vibratory systems offer multiple options that help fine-tune performance on thick challenging lifts. The automatic speed control feature makes it easier to maintain consistency and impact spacing requirements. Also, an auto vibe function helps prevent over-compaction and contributes to uniformity.

Dual Amplitude/Dual Frequency Vibratory System

The dual amplitude, dual frequency vibratory system can be tailored to thin and thick lifts. A single switch automatically matches amplitude and frequency for simple operation.
Vibratory System Choices
Cat Tandem Vibratory Rollers quickly reach target densities due to their versatile frequency and amplitude selections. These powerful rollers also provide finesse when necessary due to their flexible front or rear drum only vibratory capability. Options include dual amplitude/dual frequency and five amplitude systems.
» Learn More


Cat® C3.4B Engine

The C3.4B engine provides 75 kW (102 hp) of power and meets U.S. EPA Tier 4 Interim and EU Stage IIIB emission standards. It features an electronic control module (ECM), providing optimal performance through precisely synchronized timing and fuel delivery. The ECM enables advanced troubleshooting and diagnostic capabilities using Electronic Technician (Cat ET). Cat dealers are the single-source providers of all machine and engine warranty service (a Cat exclusive).

High Capacity Cooling System

The large capacity cooling system keeps the operating temperatures low, even in extreme conditions. The high capacity fans direct warm air away from the operator for a more comfortable operating environment.
Smooth Operating Powertrain
The B-Series tandem rollers are powered by Cat® engines with ACERT™ Technology. The engine includes a variety of features that help reduce fuel burn, yet still deliver the power required on challenging jobsites. Tough components help extend compactor life.
» Learn More


Optional Equipment

CD54B - Solid Drum Optional Equipment

Cat® Compaction Control
Edge Cutter
ROPS/FOPS Cab
Water Distribution Mats
Cocoa Mats
Water Spray Freeze Protection Kit
High Intensity Discharge Lights
Warning Beacon
External Mirrors
Bio-Degradeable Oil
Product Link
Drum Edge Lighting Package
High Ambient Cooling System
Air Suspension Seat w/heat
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com