TL943C Telehandler

Overview

Specifications

Benefits & Features

Standard / Optional Equip.

Work Tool Attachments

Machine Comparison

Overview

TL943C Telehandler

The TL943C is a highly versatile machine, designed to deliver maximum performance with traditional Cat reliability, durability and productivity in the toughest working conditions.
Specifications

Engine

Engine Model
Cat® C3.4B Tier 4 Interim
Cat® C3.4B Tier 4 Interim
Gross Power (Basic)
111.3 hp
83 kW
Maximum Torque - Standard
302.4 lb ft
410 N·m
Benefits & Features
Operator Station
The operator station provides comfort and protection with improved job site visibility and convenient, easier to use controls.
» Learn More


Ease of Operation
Ease of operation was extremely important in the design of the new TL943C telehandler. The boom lift functions are controlled by a single, pilot operated joystick.
» Learn More


Performance
The TL943C delivers high performance to meet your specific job site needs.
» Learn More


Specifications

Engine

Engine Model
Cat® C3.4B Tier 4 Interim
Cat® C3.4B Tier 4 Interim
Gross Power (Basic)
111.3 hp
83 kW
Maximum Torque - Standard
302.4 lb ft
410 N·m
Bore
3.9 in
99 mm
Stroke
4.3 in
110 mm
Displacement
207.5 in3
3.4 L

Weights

Operating Weight
26525 lb
12032 kg

Operating Specifications

Rated Load Capacity
9000 lb
4082 kg
Maximum Lift Height
43 ft
13100 mm
Load at Max Height - No Stabilizers
7000 lb
3175 kg
Maximum Forward Reach
31.5 ft
9600 mm
Load at Max Reach - No Stabilizers
1200 lb
544 kg
Top Travel Speed
20.3 mph
32.7 km/h
Load at Max Height
7000 lb
3175 kg
Load at Max Reach
1200 lb
544 kg
Load at Maximum Height
7000 lb
3175 kg
Load at Maximum Reach
1200 lb
544 kg

Dimensions

Height
8 ft
2438 mm
Width
7.94 ft
2420 mm
Wheelbase
11 ft
3353 mm
Length to Fork Face
20.5 ft
6250 mm
Ground Clearance
19 in
483 mm
Turning Radius Over Tires
12 ft
3658 mm

Tires

Standard
13.00 x 24 12-PR
13.00 x 24 12-PR
Optional Construction
13.00 x 24 Foam Filled or Rock Lug or Solid
13.00 x 24 Foam Filled or Rock Lug or Solid

Hydraulic System

Pump Type
Tandem gear pump
Tandem gear pump

Service Refill Capacities

Fuel Tank
38 gal
144 L
Hydraulic Tank
41.5 gal
157 L

Boom Performance

Boom Up
13.9 Seconds
13.9 Seconds
Boom Down
10.2 Seconds
10.2 Seconds
Tele In
16.8 Seconds
16.8 Seconds
Tele Out
14.9 Seconds
14.9 Seconds
Drawbar Pull (Basic)
22619 lb
100.65 kN

Brakes

Parking Brake
Spring-applied hydraulic release on front axle
Spring-applied hydraulic release on front axle
Features
Service Brakes - inboard wet disc brakes on front and rear axles; Parking Brakes- spring-applied hydraulic release on front axle
Service Brakes - inboard wet disc brakes on front and rear axles; Parking Brakes- spring-applied hydraulic release on front axle

Axles

Manufacturer
Dana
Dana

Operator Station

Features
Vinyl suspension seat, single electronic joystick, spacious interior, ergonomic cab
Vinyl suspension seat, single electronic joystick, spacious interior, ergonomic cab

Instrumentation

Features
Volt meter, hourmeter, engine oil pressure gauge, fuel gauge, water temperature gauge
Volt meter, hourmeter, engine oil pressure gauge, fuel gauge, water temperature gauge

Benefits & Features

Intuitive Control Layout

All day operator comfort and efficiency is ensured through our simple, logical control layout.

Easier Access

Cab entry and exit is both easier and more convenient due to the well placed handholds and step.

Operator Protection

The machine provides full operator security with OROPS or EROPS protection.

Enhanced Visibility

The TL-C Series cab has better visibility due to the use of advanced virtual design techniques.
Operator Station
The operator station provides comfort and protection with improved job site visibility and convenient, easier to use controls.
» Learn More


Joystick Control

The joystick allows three simultaneous boom functions and incorporates unique slider switches. The joystick also operates the auxiliary hydraulic function and allows the option of a second auxiliary service for the use of work tools that require more than one hydraulic service.

Flow Sharing

Three simultaneous hydraulic functions are achieved using a full flow sharing hydraulic valve. A load sensing variable displacement pump allows full hydraulic power even at low revs.
Ease of Operation
Ease of operation was extremely important in the design of the new TL943C telehandler. The boom lift functions are controlled by a single, pilot operated joystick.
» Learn More


Lift Height

The TL943C can effectively pick and place materials to a maximum height of 43 ft. (13.1 m).

Reach

Job site obstacles present challenges demanding a machine to place loads at greater distances - the TL943C delivers.

Maneuverability

The TL943C offers improved maneuverability, allowing it to work productively and safely in confined areas.

Steering Modes

The TL943C offers three steering modes (two wheel, crab and circle steer) to allow an operator to more easily position the machine. Steering modes are selected by a single three-position rocker switch. Steering position sensors are fitted as standard to all steering modes to be changed while moving.
Performance
The TL943C delivers high performance to meet your specific job site needs.
» Learn More


Transmission

The TL943C features a ZF, WG98-TSC power-shift transmission.
Power Train
Cat componentry, including a Cat C3.4B Tier 4 Interim engine, gives you the quality power train that you expect.
» Learn More


Quick Coupler

A Caterpillar IT interface is standard on the TL C Series machines. For optimum versatility, an optional hydraulic quick coupler is available, allowing the operator to more easily change non-hydraulic work tools without leaving the cab.

Work Tools

A wide range of work tools are available to meet most job site applications. Caterpillar Telehandler Work Tools extend the versatility of the machine. Built for performance and durability, these work tools deliver high productivity, long life and excellent value.
  • General Purpose Bucket (1.0 m3/1.3 yd3)
  • Light Materials Bucket (2.0 m3/2.6 yd3, 2.5 m3/3.25 yd3, 3.0 m3/3.90 yd3)
  • Material Handling Bucket (1.5 m3/1.95 yd3)
  • Multi Purpose Bucket (1.0 m3/1.3 yd3)
  • Grapple Bucket (0.85 m3/1.1 yd3)
  • Fixed Carriage
  • Rotate Carriage
  • Sideshift Carriage
  • Wide Carriage
  • Wide Rotate Carriage
  • Pallet Forks
  • Block Forks
  • Lift Hook
  • Truss Boom
  • Material Handling Arm
 Contact your Cat dealer for additional work tool options.

Machine Configurations


Tires

A wide range of tire options enables the machine to be configured to achieve optimum job site performance, including foam-filled, rock lug and solid tires.
Versatility
The TL943C telehandler is as versatile as your toughest job demands.
» Learn More


Ease of Access

Cost of ownership starts with ease of service. All Cat Telehandler service points are readily accessible and major components are easier to reach at ground level due to overall machine design.

Daily Maintenance

Routine daily maintenance is now reduced to checking fluid levels and a walkaround inspection.

Service Intervals

Engine oil, filter changes and routine lubrication are now only required every 500 hours.

Reduced Componentry

With the reduction in the number of filters and extended service intervals, operating costs are the lowest in the industry.

Equipment Protection Plan

Designed to enhance your telehandler ownership experience with comprehensive coverage and peace of mind.
Cost of Ownership
Specifically designed to lower your owning and operating costs.
» Learn More


Access

All Cat Telehandler service points, including the combined transmission/hydraulic oil filter, are accessible and major components are at ground level due to the overall machine design. A cab mounted service point allows access to the fuel fill, hydraulic oil fill, washer bottle, fuse box and cab air filter for routine checks.

Selection

Make detailed comparisons before you buy. Your Cat Dealer can give you precise answers to your questions.

Purchase

Look at the value that the TL943C telehandler will offer you. Consider all the flexible financing options your Cat Dealer offers as well as day to day operating costs.

Operation

Improving operating techniques can boost your profits. Your Cat Dealer has literature and other tools to help increase your productivity.

Replacement

Repair, rebuild or replace? Your Cat Dealer can help you evaluate the cost involved so you can make the right choice.

Product Support

You will find high availability of parts at our Dealer parts counter. Cat Dealers utilize a worldwide computer network to find in-stock parts to minimize machine downtime. Additionally, Caterpillar offers a line of genuine remanufactured components which can help lower repair costs.

Easy Financing

Your Cat Dealer can provide a financing package to meet your needs.
Serviceability and Customer Support
Caterpillar Dealer Services enables you to operate longer with lower costs, helped by significantly extended service intervals.
» Learn More


Standard / Optional Equip.

TL943C Standard Equipment

TELESCOPIC BOOM
Boom angle indicator
ELECTRICAL
Alternator, 60 amp, 12 volt
Battery, 12 volt, 1000 CCA
Horn
Alarm, backup
OPERATOR STATION
Canopy, ROPS/FOPS
Joystick, single electronic
Adjustable joystick wristrest
Low step, grab bars for easy entry
Seat - vinyl, suspension with Cat logo
Steering wheel spinner knob
Floor mat - heavy duty
Left side rear view mirror
Service door, cab air intake filter, fuel fill, hydraulic fill, level indicator, fuse panel and washer fill
Instruments - volt meter, hourmeter, engine oil pressure gauge, water temperature gauge. All gauges protected by clear acrylic cover.
Park Brake with indicator light
Steering Wheel with Cat logo
Cat keys and locks
Brakes - wet disc service
Belt, seat - 3" wide
POWER TRAIN
Engine, Cat C3.4B Tier 4 Interim - (111.3) hp gross power
Thermal starting aid
Transmission, ZF, WG98-TSC Power-shift, 4-speed forward, 3-speed reverse
Cat filters, hoses and couplings
Axles - Dana
Steering - 4 wheel
Drive - 4 wheel
STRUCTURE
Chassis, frame level up to 10 degrees when operating in rough, uneven terrain
Cat IT Coupler
ANTI-FREEZE
Coolant - Anti-freeze, 50/50 Mix
TIRES
Tires - 13.00 x 24 - 12 PR
OTHER EQUIPMENT
Integrated lift and tie down points
Standard Cat color paint
Auxillary hydraulics for auxillary attachments (one function)

TL943C Optional Equipment

TELESCOPIC BOOM
Hydraulic IT Coupler (includes Auxiliary Electrics)
ELECTRICAL
Work Light Group: 3 Cab mounted headlights -- 2 forward, 1 rearward; 1 reversing light; 2 Boom mounted Lights, 1 Rotating Beacon
Engine heater block
Heater - open cab
Road Light Group -- Headlights, Brake Lights, Turn Signals
OPERATOR STATION
Air conditioning
Single Joystick - with Rocker Switch
EROPS - Cab Enclosure (Door, Safety Glass Windows, Front Windshield Wiper, Heater & Defroster Fan)
Skylight Wiper
Brick guard - Front and top.
TIRES
Tires - 13.00 x 24 Foam filled
Tires - 13.00 x 24 Rock Lug
Spare - 13.00 x 24 Tire and Wheel
Spare Rock Lug - 13.00 x 24 Tire and Wheel
Tires - 13:00 x 24 Solid
OTHER EQUIPMENT
Fenders
Tow Hook - Pintle Type
Instant Hook - 4000 lb capacity, boom head mounted winch
Stabilizers/Outriggers - Optional stabilizers provide capacity at maximum reach of 2,700 lb in the down position.
Artic Package - package includes: 2400 AMP starter, 1000 watt hydraulic reservoir heater, 500 watt engine oil-pan heater, Dual maintenance-free, 1375 CCA gel cell batteries, 160 watt battery heating blanket, 1000 watt engine block heater
WORK TOOLS
Work Platform - 8 ft x 4 ft (available from factory)
Carriage - side shift, 48 in. (available from factory)
Lifting Hook - fork mounted (available from factory)
Truss Broom
Carriage - standard tilt, 50 in. (available from factory)
Carriage - wide tilt, 72 in. (available from factory)
Carriage - standard rotate, 50 in. (available from factory)
Carriage - wide rotate, 72 in. (available from factory)
Carriage - swing, 72 in., 100 degrees, 9,000 lb. capacity, 5,000 lb. swung (available from factory)
Pallet Forks - two 60 in, 2 in x 6 in, 9,000 lb. capacity per pair (available from factory)
Pallet Forks - two 48 in, 2.36 in x 4 in, 9,000 lb. capacity per pair (available from factory)
Cubing Forks - two 48 in, 2 in x 2 in, 3,800 lb. capacity per pair (available from factory)
Bucket - General Purpose 1.3 Cu. Yd.
Bucket - Material Handling 1.95 Cu. Yd.
Bucket - Multi-Purpose, 1.3 Cu. Yd.
  
  
Block Forks
Moves brick and blocks around the job site.


General Purpose Buckets
Clean up sites, load, carry and dump in a variety of applications.


Material Handling Buckets
Provides a larger capacity for easy handling of loose material.


Multi-Purpose Buckets
Excellent versatility for re-handling, clamping, dozing, grading, leveling and dumping.


Pallet Forks
Handles a wide variety of materials, including bulky materials, palletized loads and four-pocket loads.


Truss Boom
Lifts and places roof trusses, frames, beams and equipment.


 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com