| Model | Bit Load | Hole Diameter | Engine |
|---|
| » MD6240 | 24 000 kg (52,911 lb) 24 000 kg (52,911 lb)
| 152-270 mm (6-10.625 in) 152-270 mm (6-10.625 in)
| C27 (Tier 2) – 597 kW (800 hp) at 2,100 rpm C27 (Tier 2) – 597 kW (800 hp) at 2,100 rpm
|
| » MD6290 | up to 29 000 kg (up to 63,934 lb) up to 29 000 kg (up to 63,934 lb)
| 152 – 270 mm (6.0 – 10.6 in) 152 – 270 mm (6.0 – 10.6 in)
| C15 (Tier 3) – 403 kW (540 hp) at 2,100 rpm C15 (Tier 3) – 403 kW (540 hp) at 2,100 rpm
|
| » MD6420 | up to 42 000 kg (up to 92,594 lb) up to 42 000 kg (up to 92,594 lb)
| 229 – 311 mm (9.0 – 12.3 in) 229 – 311 mm (9.0 – 12.3 in)
| C27 (Tier 2) – 597 kW (800 hp) at 2,100 rpm C27 (Tier 2) – 597 kW (800 hp) at 2,100 rpm
|
| » MD6540 Diesel | up to 54 000 kg (up to 119,050 lb) up to 54 000 kg (up to 119,050 lb)
| 229 – 381 mm (9.0 – 15 in) 229 – 381 mm (9.0 – 15 in)
| Series 2000 16V – 899 kW (1,205 hp) at 1,800 rpm Series 2000 16V – 899 kW (1,205 hp) at 1,800 rpm
|
| » MD6540 Electric | up to 54 000 kg (up to 119,050 lb) up to 54 000 kg (up to 119,050 lb)
| 229 – 381 mm (9.0 – 15 in) 229 – 381 mm (9.0 – 15 in)
|
|
| » MD6640 | up to 64 000 kg (up to 141,096 lb) up to 64 000 kg (up to 141,096 lb)
| 244 – 406 mm (9.6 – 16 in) 244 – 406 mm (9.6 – 16 in)
| AC Induction Motor – Dual Shaft 522-746 kW (600 hp) AC Induction Motor – Dual Shaft 522-746 kW (600 hp)
|
| » MD6750 | up to 75 000 kg (up to 165,347 lb) up to 75 000 kg (up to 165,347 lb)
| 273 – 445 mm (10.8 – 17.5 in) 273 – 445 mm (10.8 – 17.5 in)
| AC Induction Motor – Dual Shaft 522-746 kW (800 hp) AC Induction Motor – Dual Shaft 522-746 kW (800 hp)
|