With a robust, proven design and sturdy, long-lasting systems, the MD6290 is highly effective in a variety of environments, both in soft- and hard-rock applications. Offering 29 000 kg (63,934 lb) of bit load, the MD6290 has just the right amount of force, rotational torque 12 880 N•m (9,500 ft-lb) and on-board air (1,700 cfm) to achieve fast penetration rates and optimize drilling efficiency. Furthering the drill's performance and versatility is the exclusive patented Hammer/Tricone Pipe Rack that allows the drill to be converted between tricone drilling, for soft rock conditions, and DTH drilling, for hard rock conditions, in less than five minutes. Innovative technology is found throughout the MD6290, making it a highly efficient machine that delivers low cost of ownership. The MD6290 can accommodate multiple mast sizes: 8 m, 10 m, and 11 m.
MD6290 Rotary Drill
Overview
MD6290 Rotary Drill
With a robust, proven design and sturdy, long-lasting systems, the MD6290 is highly effective in a variety of environments, both in soft- and hard-rock applications. Offering 29 000 kg (63,934 lb) of bit load, the MD6290 has just the right amount of force, rotational torque 12 880 N•m (9,500 ft-lb) and on-board air (1,700 cfm) to achieve fast penetration rates and optimize drilling efficiency. Furthering the drill's performance and versatility is the exclusive patented Hammer/Tricone Pipe Rack that allows the drill to be converted between tricone drilling, for soft rock conditions, and DTH drilling, for hard rock conditions, in less than five minutes. Innovative technology is found throughout the MD6290, making it a highly efficient machine that delivers low cost of ownership. The MD6290 can accommodate multiple mast sizes: 8 m, 10 m, and 11 m.
Specifications
Caterpillar factory-trained service engineers are available throughout the world to provide our customers with the support necessary for meeting their production requirements. »Learn More
Customized Training
Caterpillar provides customized on-site and/or classroom training for rotary drill operators and mine operation supervisors with the goal of developing internal training competency for the customer. The comprehensive training package is designed in module form to target key production issues specific to a given customer’s operation. »Learn More
Safety
Our goal is to provide a safe workplace while producing products that exceed the needs of our customers and shareholders. As a responsible corporate citizen, we commit to the safe manufacture, installation and operation of our products. »Learn More
Specifications
Specifications
Bit Load
up to 29 000 kg (up to 63,934 lb)
up to 29 000 kg (up to 63,934 lb)
Hole Diameter
152 – 270 mm (6.0 – 10.6 in)
152 – 270 mm (6.0 – 10.6 in)
Engine
C15 (Tier 3) – 403 kW (540 hp) at 2,100 rpm
C15 (Tier 3) – 403 kW (540 hp) at 2,100 rpm
Multi-Pass Hole Depth (10 m Mast)
Up to 52.7 m (173 ft)
Up to 52.7 m (173 ft)
Multi-Pass Hole Depth (11 m Mast)
Up to 32.3 m (106 ft)
Up to 32.3 m (106 ft)
Multi-Pass Hole Depth (8 m Mast)
Up to 45.1 m (148 ft)
Up to 45.1 m (148 ft)
Single-Pass Hole Depth (10 m Mast)
Up to 10.1 m (33 ft 2 in)
Up to 10.1 m (33 ft 2 in)
Single-Pass Hole Depth (11 m Mast)
Up to 11.0 m (36 ft)
Up to 11.0 m (36 ft)
Single-Pass Hole Depth (8 m Mast)
Up to 8.6 m (28 ft 2 in)
Up to 8.6 m (28 ft 2 in)
Working Weight
120152 lb
54500 kg
Benefits & Features
Our service engineers have the knowledge and experience to bring a successful result to the most demanding projects. In addition, they are backed by Caterpillar’s team of engineers, who have design-based knowledge not available from other sources.
Machine Service & Support
Caterpillar factory-trained service engineers are available throughout the world to provide our customers with the support necessary for meeting their production requirements. »Learn More
Cat product trainers have years of experience with hands-on and classroom training, offering the necessary skills to implement changes on all aspects of operation, machine management and maintenance. In addition, Caterpillar utilizes cutting-edge technologies to improve knowledge retention, increase training efficiency and create a safer learning environment. Around the world, Caterpillar provides total training solutions and support.
Customized Training
Caterpillar provides customized on-site and/or classroom training for rotary drill operators and mine operation supervisors with the goal of developing internal training competency for the customer. The comprehensive training package is designed in module form to target key production issues specific to a given customer’s operation. »Learn More
We will accomplish this goal through coordinated efforts and accountability at all levels of our organization. Cat rotary drills improve the safety of mine operations in many ways, such as reducing opportunity for injury during pipe change out via the hydraulically operated break-out wrench and providing a safe, environmentally controlled operator cabin.
Safety
Our goal is to provide a safe workplace while producing products that exceed the needs of our customers and shareholders. As a responsible corporate citizen, we commit to the safe manufacture, installation and operation of our products. »Learn More