The MD6420 rotary drill is highly productive and versatile due to a proven, robust design and long-lasting systems. Powered to drill large holes in soft- and hard-rock applications, this drill is equipped to perform in a variety of environments around the world. Features like the drill's heavy-duty frame deliver reliable performance, outstanding availability and low cost of ownership. Like all Cat® drills, the MD6420 is designed to deliver just the right amount bit load force (up to 42 000 kg/92,594 lb), rotary torque 15 185 N•m (11,200 ft-lb) and on-board air 56.6 m3/min (2,000 cfm) to achieve fast penetration rates and optimize drilling based on mining conditions. An industry first, the patented Tricone Pipe Rack places a tricone bit on each pipe when single-pass drilling. Removal of bit from the bit sub and lead pipe can take only one shift, increasing productivity. This is just one example of the many innovative technologies found on the MD6420 that combine to offer all-around value and performance. The MD6420 can accommodate multiple mast sizes: 10 m, 13 m, and 16 m.
MD6420 Rotary Drill
Overview
MD6420 Rotary Drill
The MD6420 rotary drill is highly productive and versatile due to a proven, robust design and long-lasting systems. Powered to drill large holes in soft- and hard-rock applications, this drill is equipped to perform in a variety of environments around the world. Features like the drill's heavy-duty frame deliver reliable performance, outstanding availability and low cost of ownership. Like all Cat® drills, the MD6420 is designed to deliver just the right amount bit load force (up to 42 000 kg/92,594 lb), rotary torque 15 185 N•m (11,200 ft-lb) and on-board air 56.6 m3/min (2,000 cfm) to achieve fast penetration rates and optimize drilling based on mining conditions. An industry first, the patented Tricone Pipe Rack places a tricone bit on each pipe when single-pass drilling. Removal of bit from the bit sub and lead pipe can take only one shift, increasing productivity. This is just one example of the many innovative technologies found on the MD6420 that combine to offer all-around value and performance. The MD6420 can accommodate multiple mast sizes: 10 m, 13 m, and 16 m.
Specifications
Caterpillar factory-trained service engineers are available throughout the world to provide our customers with the support necessary for meeting their production requirements. »Learn More
Customized Training
Caterpillar provides customized on-site and/or classroom training for rotary drill operators and mine operation supervisors with the goal of developing internal training competency for the customer. The comprehensive training package is designed in module form to target key production issues specific to a given customer’s operation. »Learn More
Safety
Our goal is to provide a safe workplace while producing products that exceed the needs of our customers and shareholders. As a responsible corporate citizen, we commit to the safe manufacture, installation and operation of our products. »Learn More
Specifications
Specifications
Bit Load
up to 42 000 kg (up to 92,594 lb)
up to 42 000 kg (up to 92,594 lb)
Hole Diameter
229 – 311 mm (9.0 – 12.3 in)
229 – 311 mm (9.0 – 12.3 in)
Engine
C27 (Tier 2) – 597 kW (800 hp) at 2,100 rpm
C27 (Tier 2) – 597 kW (800 hp) at 2,100 rpm
Multi-Pass Hole Depth (10 m Mast)
Up to 63.40 m (208 ft)
Up to 63.40 m (208 ft)
Multi-Pass Hole Depth (13 m Mast)
Up to 74.4 m (244 ft)
Up to 74.4 m (244 ft)
Multi-Pass Hole Depth (16 m Mast)
Up to 65.2 m (214 ft)
Up to 65.2 m (214 ft)
Single-Pass Hole Depth (10 m Mast)
Up to 10.29 m (33 ft 9 in)
Up to 10.29 m (33 ft 9 in)
Single-Pass Hole Depth (13 m Mast)
Up to 13.4 m (44 ft 2 in)
Up to 13.4 m (44 ft 2 in)
Single-Pass Hole Depth (16 m Mast)
Up to 16.46 m (54 ft)
Up to 16.46 m (54 ft)
Working Weight
201723 lb
91500 kg
Benefits & Features
Our service engineers have the knowledge and experience to bring a successful result to the most demanding projects. In addition, they are backed by Caterpillar’s team of engineers, who have design-based knowledge not available from other sources.
Machine Service & Support
Caterpillar factory-trained service engineers are available throughout the world to provide our customers with the support necessary for meeting their production requirements. »Learn More
Cat product trainers have years of experience with hands-on and classroom training, offering the necessary skills to implement changes on all aspects of operation, machine management and maintenance. In addition, Caterpillar utilizes cutting-edge technologies to improve knowledge retention, increase training efficiency and create a safer learning environment via machine simulation. Around the world, Caterpillar provides total training solutions and support.
Customized Training
Caterpillar provides customized on-site and/or classroom training for rotary drill operators and mine operation supervisors with the goal of developing internal training competency for the customer. The comprehensive training package is designed in module form to target key production issues specific to a given customer’s operation. »Learn More
We will accomplish this goal through coordinated efforts and accountability at all levels of our organization. Cat rotary drills improve the safety of mine operations in many ways, such as reducing opportunity for injury during pipe change out via the hydraulically operated break-out wrench and providing a safe, environmentally controlled operator cabin.
Safety
Our goal is to provide a safe workplace while producing products that exceed the needs of our customers and shareholders. As a responsible corporate citizen, we commit to the safe manufacture, installation and operation of our products. »Learn More