MD6540 Diesel Rotary Drill

Overview

Specifications

Benefits & Features

Overview

MD6540 Diesel Rotary Drill

A versatile and highly productive drill, the MD6540 is powered to drill large holes in soft- or hard-rock applications and efficiently operate in extreme conditions. Our engineers built the MD6540 to be productive, reliable, easy to service, safe and comfortable anywhere on the globe. It is the ideal size and weight to be highly mobile, making it the best value in its class. It also has an advanced technology platform that includes drill monitoring and auto functions, among other systems, that further support its productivity and low cost of ownership. Powered to drill 229-381 mm (9-15 in) diameter holes, the MD6540 delivers the right amount of bit load (54 000 kg/119,050 lb), rotary torque (20 880 N•m/15,400 ft-lb at 124 rpm), and on-board air (3,600 cfm) to achieve fast penetration rates. And with a small footprint and a quick setup, you realize greater production time. Furthering its robust design and availability, the MD6540 conquers extreme environmental conditions with its ability to efficiently drill in temperatures ranging from +52° C (125° F) to -40° (C/F) and altitudes over 4572 m (15,000 ft). Coupled with innovative technology and low cost of ownership, the MD6540 is delivering value from start to finish. The MD6540 can accommodate two mast sizes: 16 m and 20 m.
Specifications

Specifications

Bit Load
up to 54 000 kg (up to 119,050 lb)
up to 54 000 kg (up to 119,050 lb)
Hole Diameter
229 – 381 mm (9.0 – 15 in)
229 – 381 mm (9.0 – 15 in)
Engine
Series 2000 16V – 899 kW (1,205 hp) at 1,800 rpm
Series 2000 16V – 899 kW (1,205 hp) at 1,800 rpm
Benefits & Features
Machine Service & Support
Caterpillar factory-trained service engineers are available throughout the world to provide our customers with the support necessary for meeting their production requirements.
» Learn More


Customized Training
Caterpillar provides customized on-site and/or classroom training for rotary drill operators and mine operation supervisors with the goal of developing internal training competency for the customer. The comprehensive training package is designed in module form to target key production issues specific to a given customer’s operation.
» Learn More


Safety
Our goal is to provide a safe workplace while producing products that exceed the needs of our customers and shareholders. As a responsible corporate citizen, we commit to the safe manufacture, installation and operation of our products.
» Learn More


Specifications

Specifications

Bit Load
up to 54 000 kg (up to 119,050 lb)
up to 54 000 kg (up to 119,050 lb)
Hole Diameter
229 – 381 mm (9.0 – 15 in)
229 – 381 mm (9.0 – 15 in)
Engine
Series 2000 16V – 899 kW (1,205 hp) at 1,800 rpm
Series 2000 16V – 899 kW (1,205 hp) at 1,800 rpm
Multi-Pass Hole Depth (16 m Mast)
Up to 84.73 m (278 ft)
Up to 84.73 m (278 ft)
Multi-Pass Hole Depth (20 m Mast)
Up to 65.58 m (215 ft 2 in)
Up to 65.58 m (215 ft 2 in)
Single-Pass Hole Depth (16 m Mast)
Up to 16.15 m (53 ft)
Up to 16.15 m (53 ft)
Single-Pass Hole Depth (20 m Mast)
Up to 19.86 m (65 ft 2 in)
Up to 19.86 m (65 ft 2 in)
Working Weight
288806 lb
131000 kg

Benefits & Features

Our service engineers have the knowledge and experience to bring a successful result to the most demanding projects. In addition, they are backed by Caterpillar’s team of engineers, who have design-based knowledge not available from other sources.
Machine Service & Support
Caterpillar factory-trained service engineers are available throughout the world to provide our customers with the support necessary for meeting their production requirements.
» Learn More


Cat product trainers have years of experience with hands-on and classroom training, offering the necessary skills to implement changes on all aspects of operation, machine management and maintenance. In addition, Caterpillar utilizes cutting-edge technologies to improve knowledge retention, increase training efficiency and create a safer learning environment via machine simulation. Around the world, Caterpillar provides total training solutions and support.
Customized Training
Caterpillar provides customized on-site and/or classroom training for rotary drill operators and mine operation supervisors with the goal of developing internal training competency for the customer. The comprehensive training package is designed in module form to target key production issues specific to a given customer’s operation.
» Learn More


We will accomplish this goal through coordinated efforts and accountability at all levels of our organization. Cat rotary drills improve the safety of mine operations in many ways, such as reducing opportunity for injury during pipe change out via the hydraulically operated break-out wrench and providing a safe, environmentally controlled operator cabin.
Safety
Our goal is to provide a safe workplace while producing products that exceed the needs of our customers and shareholders. As a responsible corporate citizen, we commit to the safe manufacture, installation and operation of our products.
» Learn More


 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com