Caterpillar offers an extensive range of track drill applications. Our exclusive hydraulic system provides faster operation and reduced fuel usage. For optimum efficiency, all rock drills are field serviceable, which delivers maximum availability at a lower cost.

  
  
ModelHole DiameterHole DepthAir Compressor
»  MD5050
63.5 mm-102 mm (2.5 in-4.0 in)
63.5 mm-102 mm (2.5 in-4.0 in)

31 m (102.5 ft) - Maximum Depth
31 m (102.5 ft) - Maximum Depth

7 m3/min @ 10.2 bar (250 ft3/min @ 150 psi)
7 m3/min @ 10.2 bar (250 ft3/min @ 150 psi)

»  MD5050 T
63.5 mm-102 mm (2.5 in-4.0 in)
63.5 mm-102 mm (2.5 in-4.0 in)

31 m (102.5 ft) - Maximum Depth
31 m (102.5 ft) - Maximum Depth

7 m3/min @ 10.2 bar (250 ft3/min @ 150 psi)
7 m3/min @ 10.2 bar (250 ft3/min @ 150 psi)

»  MD5075
Up to 127 mm (5 in)
Up to 127 mm (5 in)

31 m (102.5 ft) – Maximum Depth
31 m (102.5 ft) – Maximum Depth

9.9 m3/min (350 cfm)
9.9 m3/min (350 cfm)

»  MD5090
89 mm-127 mm (3.5 in-5.0 in)
89 mm-127 mm (3.5 in-5.0 in)

22.1 m (72.5 ft)
22.1 m (72.5 ft)

8.5 m³/min (300 ft3/min)
8.5 m³/min (300 ft3/min)

»  MD5125
89 mm-152 mm (3.5 in-6.0 in)
89 mm-152 mm (3.5 in-6.0 in)

30 m (98.5 ft)
30 m (98.5 ft)

11.3 m³/min (400 ft3/min)
11.3 m³/min (400 ft3/min)

»  MD5150
Up to 152 mm (6 in)
Up to 152 mm (6 in)

31 m (102.5 ft) - Maximum Depth
31 m (102.5 ft) - Maximum Depth

15.1 m3/min (534 cfm)
15.1 m3/min (534 cfm)

 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com