7295 Electric Rope Shovel

Overview

Specifications

Benefits & Features

Overview

7295 Electric Rope Shovel

Cat® Electric Rope Shovels are built specifically for removing large amounts of overburden and ore, at a fraction of the cost per ton.
Specifications

Dimensions

Dipper payload
50 tons
45.4 tonnes
Dipper capacity
18.4-39.0 m3 (24-51 yd3)
18.4-39.0 m3 (24-51 yd3)
Effective length of dipper handle
31 ft
9.45 m
Benefits & Features
Machine Service & Support
Caterpillar factory-trained service engineers are available throughout the world to provide our customers with the support necessary to meet their production requirements.
» Learn More


AC IGBT Electrics
With over 30 years of AC experience and over 200 operating AC machines, Bucyrus led the industry in AC electric rope shovels. Caterpillar will carry on this proud tradition.
» Learn More


AccessDirect™
AccessDirect is an electrical interface system that facilitates remote access to a machine’s onboard computer via the Internet.
» Learn More


Specifications

Dimensions

Dipper payload
50 tons
45.4 tonnes
Dipper capacity
18.4-39.0 m3 (24-51 yd3)
18.4-39.0 m3 (24-51 yd3)
Effective length of dipper handle
31 ft
9.45 m
Length of boom
59 ft
18 m
Overall length of dipper handle
41.5 ft
12.65 m

Weights

Working weight, with dipper and standard links
1740000 lb
789251 kg
Ballast (furnished by customer)
352000 lb
159665 kg
General purpose dipper – 25.2 m3 (33 yd3)
110000 lb
49895 kg
Net weight, domestic, without ballast or dipper
1278000 lb
579691 kg
Note
These weights will vary slightly depending upon dipper and optional equipment selection.
These weights will vary slightly depending upon dipper and optional equipment selection.

Main Structures

Crawler Mounting – Number and diameter of rollers: Lower (16)
28 in
71 cm
Crawler Mounting – Number and diameter of rollers: Lower rear (2)
35 in
89 cm
Crawler Mounting – Number and diameter of rollers: Upper
Slides
Slides
Crawler Mounting – Number and pitch of treads (96)
17.8 in
45 cm
Crawler Mounting – Overall length of mounting
33.66 ft
10.26 m
Crawler Mounting – Overall width 139.7 cm (55 in) treads, standard
26.9 ft
8.2 m
Crawler Mounting – Overall width 182.88 cm (72 in) treads
28.31 ft
8.63 m
Crawler Mounting – Take-up tumblers diameter
47.5 in
120.7 cm
Crawler Mounting – Total effective bearing area (139.7 cm/55 in treads)
20.81 m2 (224 ft2); 371.6 kPa (53.9 psi)
20.81 m2 (224 ft2); 371.6 kPa (53.9 psi)
Crawler Mounting – Total effective bearing area (182.88 cm/72 in treads)
27.2 m2 (293 ft2); 284.1 kPa (41.2 psi)
27.2 m2 (293 ft2); 284.1 kPa (41.2 psi)
Hoist
Hoist machinery consists of a motor coupled to two gear reductions, which drive the 137 cm (54 in) hoist drum.
Hoist machinery consists of a motor coupled to two gear reductions, which drive the 137 cm (54 in) hoist drum.
Planetary Propel
Dual-motor independent drive.
Dual-motor independent drive.
Revolving Frame – Welded, impact-resistant steel: Length
22.7 ft
6.92 m
Revolving Frame – Welded, impact-resistant steel: Width
10.5 ft
3.2 m
Swing
Two parallel shaft units mounted to either side of the revolving frame. Each unit is driven by a vertically mounted motor.
Two parallel shaft units mounted to either side of the revolving frame. Each unit is driven by a vertically mounted motor.
Turntable – Cast alloy steel swing rack pitch diameter
14.34 ft
4.37 m
Turntable – Number of tapered rollers
54
54
Turntable – Tapered rollers diameter
7.38 in
18.73 cm
Turntable – Tapered, forged alloy steel roller rails diameter
12.86 ft
3.92 m
Turntable – Teeth external cut (face)
8 in
20.32 cm

Optimal Working Ranges

Clearance height (boom point sheaves)
59.55 ft
18.15 m
Clearance radius (boom point sheaves)
57.35 ft
17.48 m
Clearance radius (revolving frame)
26.18 ft
7.98 m
Clearance under frame (to ground)
10.07 ft
3.07 m
Clearance under lowest point in truck frame/propel gearcase
30 in
0.78 m
Cutting height (maximum)
51.05 ft
15.56 m
Cutting radius (maximum)
71.46 ft
21.78 m
Dumping height
30.25 ft
9.22 m
Dumping height at maximum electric crowd limit
23 ft
7 m
Dumping radius (maximum)
61.32 ft
18.69 m
Height of A-frame
39.17 ft
11.94 m
Operator’s eye level
26.9 ft
8.2 m
Overall width
40.65 ft
12.39 m
Radius of level floor
51.12 ft
15.58 m

Lube System

Components
4 pumps (2 for lubricant and 2 for grease) located in an insulated, double-walled lube room.
4 pumps (2 for lubricant and 2 for grease) located in an insulated, double-walled lube room.
Type
Single-line system applies lubricant and grease via the PLC.
Single-line system applies lubricant and grease via the PLC.

Electrical

Drive
IGBT Acutrol drive system.
IGBT Acutrol drive system.
Main Electrical Systems – Lighting transformer
1 x 25 kVA, 120/240V secondary
1 x 25 kVA, 120/240V secondary
Main Electrical Systems – System voltage (nominal)
50/60 Hz, 7,200V
50/60 Hz, 7,200V
Main Electrical Systems – Trail cable (furnished by customer)
SHD-3-#4 at 8,000V
SHD-3-#4 at 8,000V
Main Electrical Systems – Transformer, auxiliary
250 kVA, 7,200V primary; 480V secondary
250 kVA, 7,200V primary; 480V secondary
Power Requirements – Average 15-minute demand
538-753 kW
538-753 kW
Power Requirements – Peak power
2886
2886
Power Requirements – Voltage
3 phase, 50/60 Hz, 7,200V (Other voltages available to suit customer requirements.)
3 phase, 50/60 Hz, 7,200V (Other voltages available to suit customer requirements.)
Distribution System Requirements – Machine on large system
1320 kVA
1320 kVA
Distribution System Requirements – Machine on separate system
2000 kVA
2000 kVA

Front End

Boom – Boom
welded, impact-resistant steel
welded, impact-resistant steel
Boom – Boom point sheave diameters
6.82 ft
2.08 m
Boom – Boom point sheaves
twin-grooved, flame-hardened
twin-grooved, flame-hardened
Boom – Handle diameter
34 in
86.36 cm
Boom – Wall thickness (nominal)
1.75 in
4.45 cm
Rope Data – Boom susp. – Construction
struct. strand
struct. strand
Rope Data – Boom susp. – Diameter
2.75 in
69.9 mm
Rope Data – Boom susp. – No.
4
4
Rope Data – Boom susp. – Type
equalized
equalized
Rope Data – Crowd – Construction
8 x 37
8 x 37
Rope Data – Crowd – Diameter
2.38 in
60.3 mm
Rope Data – Crowd – No.
1
1
Rope Data – Crowd – Type
single dual
single dual
Rope Data – Dipper trip – Construction
7 x 25
7 x 25
Rope Data – Dipper trip – Diameter
0.63 in
16 mm
Rope Data – Dipper trip – No.
1
1
Rope Data – Dipper trip – Type
single
single
Rope Data – Hoist – Construction
6 x 41
6 x 41
Rope Data – Hoist – Diameter
2.25 in
57.2 mm
Rope Data – Hoist – No.
2
2
Rope Data – Hoist – Type
twin dual
twin dual
Rope Data – Retract – Construction
8 x 37
8 x 37
Rope Data – Retract – Diameter
2.38 in
60.3 mm
Rope Data – Retract – No.
1
1
Rope Data – Retract – Type
single dual
single dual

Lights

Types
Incandescent lights on ground lights, walkways and operator’s cab.
Incandescent lights on ground lights, walkways and operator’s cab.
Types
HPS lights on boom feet, top of A-frame, machinery house, lube room, control room, utility room and flood lights.
HPS lights on boom feet, top of A-frame, machinery house, lube room, control room, utility room and flood lights.

Crowd

Components
Rope Crowd with crowd machinery located at front center of the revolving frame; consisting of a motor, brake, drum and gearing.
Rope Crowd with crowd machinery located at front center of the revolving frame; consisting of a motor, brake, drum and gearing.
Components
Plastic-coated crowd and retract ropes are used to move the dipper handle fore and aft.
Plastic-coated crowd and retract ropes are used to move the dipper handle fore and aft.

Benefits & Features

Our service engineers have the knowledge and experience to bring a successful result to the most demanding projects. In addition, they are backed by the Caterpillar team of engineers, who have design-based knowledge not available from other sources.
Machine Service & Support
Caterpillar factory-trained service engineers are available throughout the world to provide our customers with the support necessary to meet their production requirements.
» Learn More


Since its launch in 1981, the AC electric rope shovel has gained strong industry acceptance due to its clear benefits over DC machines, including:
  • Higher productivity: AC machines are faster than DC machines due to an absence of commutation limits, which enables AC machines to operate with a greater area under the speed torque curve. This translates to faster lowering speeds and reduced swing times
  • Superior availability: AC IGBT electric rope shovels have routinely demonstrated electrical availabilities of greater than 98%. Compared to DC machines, mean time between failures is extended and mean time to repair is reduced
  • Greater reliability: AC machines are less vulnerable to input voltage variation. They continue to operate with instantaneous voltages from -20% to -30%, ranges which cause DC shovels to shut down
  • More efficient: AC drives provide 10% energy savings over DC over the life of the shovel. AC drives maintain a power factor of 1.0 (zero efficiency loss), compared to 0.95 with DC drives
  • Reduced maintenance: No regular maintenance is required on IGBT power control modules. Motor maintenance on AC machines is reduced to greasing and replacing bearings every 30,000 hours
  • Reduced inventory: AC machines do not require a RPC, motor brushes or motor commutors. IGBT modules are interchangeable between AFEs, inverters, motions and machines

AC IGBT Electrics
With over 30 years of AC experience and over 200 operating AC machines, Bucyrus led the industry in AC electric rope shovels. Caterpillar will carry on this proud tradition.
» Learn More


With AccessDirect, maintenance personnel can analyze faults from off-site locations and arrive on-site prepared to resolve the issue – leading to reduced machine downtime. AccessDirect also enables factory experts to remote-access and troubleshoot faults, resulting in superior response times and reduced mean time to repair.
AccessDirect™
AccessDirect is an electrical interface system that facilitates remote access to a machine’s onboard computer via the Internet.
» Learn More


MIDAS comes complete with a built-in report generator that outputs data in a format that can be easily analyzed to identify opportunities to improve machine performance. When paired with AccessDirect, MIDAS provides real-time monitoring of shovel operations and provides users with a 3D model to watch the shovel in motion.
MIDAS™
Celebrating its tenth anniversary on the market, the MIDAS health monitoring system continues to optimize machine performance by providing, logging and analyzing data on a variety of machine variables.
» Learn More


The system can be employed to calculate material moved, to monitor overloading of trucks or to allow operators to study their load and shift performance. It can also log operator performance data which, when paired with MIDAS, can generate reports to help identify training opportunities to increase shift production.
AccuLoad™
AccuLoad is a data analysis system that provides real-time feedback on dipper loads with industry leading accuracy of ±4% on greater than 90% of all loads. AccuLoad’s load calculation is accomplished without mechanical sensors, eliminating the need for recalibration, a common problem with other load-weighing systems.
» Learn More


All welds undergo visual inspection, with critical welds also receiving MT, UT or X-ray inspection. Large furnaces are used to  stress-relieve entire weldments for reduced susceptibility  to cracking. Interiors of finished structures are painted white to facilitate field inspection.
Major Structures
Cat major structures are designed for extended performance in harsh mining conditions. Structures are manufactured using cold-weather, impact-resistant, high-strength steel with select welds of full-penetration, profiled and ground type.
» Learn More


These benefits include:
  • Faster swing times: the Cat deck-mounted, rather  than boom-mounted, crowd machinery greatly reduces front end weight for reduced swing inertia and faster swing times
  • Elimination of torsional loading: The free-floating handle design allows the Cat handle to rotate under torsional stress, transferring stress into the ropes rather than into the boom and handle
  • Crowd cushioning: With all electric rope shovels, as the dipper crowds the bank the handle recoils slightly. On Cat shovels, this force is absorbed in the ropes (rope crowd) or hydraulic fluid (HydraCrowdTM), reducing stress on the handle. On a rack-and-pinion system, the force is absorbed where the rack and pinions mesh, leading to broken teeth and increased handle cracking
  • Improved line of sight: Cat machines provide operators with a much-improved left-hand line of sight by moving the crowd machinery from the boom to the deck
  • Efficient digging: Wide-set boom point sheaves stabilize the dipper as it engages the bank for easier and more efficient digging

Robust Front End Design
The Cat free-floating tubular handle design presents many benefits over traditional rack-and-pinion systems.
» Learn More


The cab provides industry-leading visibility with excellent line of sight supplemented by five optimally-mounted cameras and display screens. It provides enhanced safety through dual access/egress doors and an optimally-placed trainer seat with independent emergency stop. Additionally, the new cab offers the smoothest, most comfortable ride available with an ergonomic, adjustable operator’s seat with fully pneumatic suspension system, low-effort joysticks and dual display screens optimized for operator comfort.
Cat® Cab
Caterpillar’s new state-of-the-art operator’s cab is the product of a multi-year collaboration between Caterpillar, mining companies and shovel operators. It has secured one patent and has an additional five patents pending.
» Learn More


With a two-year major maintenance interval, HydraCrowd improves safety and cuts downtime by reducing the number of maintenance events needed to keep the machine operational. HydraCrowd is controlled with proven Cat IGBT technology and has complete diagnostic and troubleshooting information with step-by-step instructions. It is designed to operate in all climates to ensure each shovel will be able to deliver maximum productivity in the harshest conditions.
HydraCrowd™
HydraCrowd represents the first new crowd technology developed in the past 70 years. A hydraulic cylinder inside the tubular dipper handle maintains all the benefits of the Cat front end while eliminating the need for routine crowd/retract rope replacements.
» Learn More


The system improves safety by reducing the number of maintenance events required to maintain the system and increases reliability by reducing unplanned downtime. The LatchFree dipper system comes complete with a comprehensive training program to ensure customers achieve maximum system benefits.
LatchFree™ Dipper System
The LatchFree Dipper System is Caterpillar’s solution to customers’ number-one cause of downtime­ – the latch assembly. The LatchFree dipper eliminates the latch assembly, replacing it with a strong steel link mounted to the dipper back – away from material flow.
» Learn More


The trapezoidal shape also reduces dipper size and weight for improved maneuverability and faster swing times. Additionally, optimized lip and rake angles lead to improved bank penetration and eliminate bulldozing for reduced material turbulence. Finally, a shorter dipper body cuts load and dump time. Combined, FastFil features optimize fill factor and maximize productivity.
FastFil™ Dipper Design
The unique FastFil dipper provides customers with faster and fuller dipper loads. Its trapezodial shape accommodates the natural configuration of the load, eliminating voids that occur with box-shaped dippers for improved fill factors.
» Learn More


Caterpillar’s commitment to safety is apparent in our product designs, which undergo risk assessments and are designed to meet strict codes and regulations. Examples of our safety focus include the development of a new cab with dual egress doors and flat floors to provide stretcher-to-operator access, LatchFree dipper and HydraCrowd for reduced unplanned maintenance, and extensive training programs that keep your operators and maintenance personnel out of  harm’s way.
Safety
Safety plays an integral role in everything we do at Caterpillar, from our factory floors to our service centers to our clients’ mine sites.
» Learn More


To help your employees maximize your investment in Cat equipment, we provide on-site operator training and assessments, on-site electrical and mechanical maintenance training, and a variety of computer-based training options.
Training
The relationship between a highly productive mine and well-trained personnel is clear: the ability of your mining equipment to achieve promised production levels is as dependent on the operator’s knowledge and skill as it is on the equipment itself.
» Learn More


Highly visual and interactive, CBTs are short online courses on technical subjects designed by training specialists. These courses provide a cost-effective way to train employees, improve safety and increase machine performance.
Computer Based Training (CBT) Modules
Caterpillar CBT modules provide convenient 24/7 access to training on a variety of topics ranging from safety and operation to mechanical and electrical repairs.
» Learn More


 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com