7495 HD Electric Rope Shovel

Overview

Specifications

Benefits & Features

Overview

7495 HD Electric Rope Shovel

Cat® Electric Rope Shovels are built specifically for removing large amounts of overburden and ore, at a fraction of the cost per ton.
Specifications

Dimensions

Dipper payload
90 tons
81.8 tonnes
Dipper capacity
19.1-61.2 m3 (25-80 yd3)
19.1-61.2 m3 (25-80 yd3)
Effective length of dipper handle
35.76 ft
10.9 m
Benefits & Features
Machine Service & Support
Caterpillar factory-trained service engineers are available throughout the world to provide our customers with the support necessary to meet their production requirements.
» Learn More


AC IGBT Electrics
With over 30 years of AC experience and over 200 operating AC machines, Bucyrus led the industry in AC electric rope shovels. Caterpillar will carry on this proud tradition.
» Learn More


AccessDirect™
AccessDirect is an electrical interface system that facilitates remote access to a machine’s onboard computer via the Internet.
» Learn More


Specifications

Dimensions

Dipper payload
90 tons
81.8 tonnes
Dipper capacity
19.1-61.2 m3 (25-80 yd3)
19.1-61.2 m3 (25-80 yd3)
Effective length of dipper handle
35.76 ft
10.9 m
Length of boom
67 ft
20.4 m
Overall length of dipper handle
47 ft
14.3 m

Weights

Working weight, with dipper and standard links
2880000 lb
1306346 kg
Ballast (furnished by customer)
574000 lb
260362 kg
General purpose dipper – 49.78 m3 (65 yd3)
162000 lb
73482 kg
Net weight, domestic, without ballast or dipper
2144000 lb
972502 kg
Note
These weights will vary slightly depending upon dipper and optional equipment selection.
These weights will vary slightly depending upon dipper and optional equipment selection.

Main Structures

Crawler Mounting – Number and diameter of rollers: Lower (8)
55 in
139.7 cm
Crawler Mounting – Number and diameter of rollers: Upper (10)
24 in
60.96 cm
Crawler Mounting – Number and pitch of treads (74)
24.375 in
61.91 cm
Crawler Mounting – Overall length of mounting
34.15 ft
10.41 m
Crawler Mounting – Overall width 213.36 cm (84 in) treads, standard
32.74 ft
9.98 m
Crawler Mounting – Overall width 274.32 cm (108 in) treads
34.25 ft
10.44 m
Crawler Mounting – Take-up tumblers diameter
62 in
157.48 cm
Crawler Mounting – Total effective bearing area (213.36 cm/84 in treads)
32.0 m2 (344 ft2); 401 kPa (58.1 psi)
32.0 m2 (344 ft2); 401 kPa (58.1 psi)
Crawler Mounting – Total effective bearing area (274.32 cm/108 in treads)
41 m2 (442.3 ft2); 311 kPa (45.2 psi)
41 m2 (442.3 ft2); 311 kPa (45.2 psi)
Hoist
A planetary gearbox with dual-output pinions provides the hoist torque transfer from the electric motor to the hoist drum gear.
A planetary gearbox with dual-output pinions provides the hoist torque transfer from the electric motor to the hoist drum gear.
Planetary Propel
Dual-motor independent drive.
Dual-motor independent drive.
Revolving Frame (Center Section) – Welded, impact-resistant steel: Length
27.49 ft
8.38 m
Revolving Frame (Center Section) – Welded, impact-resistant steel: Width
14.07 ft
4.29 m
Swing
Two planetary gearboxes, each driven by a vertically mounted motor, are mounted on either side of the revolving frame.
Two planetary gearboxes, each driven by a vertically mounted motor, are mounted on either side of the revolving frame.
Swing (cont'd)
Dual-output pinion shafts from each gearbox engage the swing rack.
Dual-output pinion shafts from each gearbox engage the swing rack.
Turntable – Forged rim, alloy steel swing rack pitch diameter
17 ft
5.18 m
Turntable – Number of tapered rollers
56
56
Turntable – Tapered rollers diameter
8.25 in
20.96 cm
Turntable – Tapered, forged alloy steel roller rails diameter
14.76 ft
4.5 m
Turntable – Teeth external cut (face)
9.5 in
24.13 cm

Optimal Working Ranges

Clearance height (boom point sheaves)
65.94 ft
20.1 m
Clearance radius (boom point sheaves)
64.76 ft
19.74 m
Clearance radius (revolving frame)
28.44 ft
8.67 m
Clearance under frame (to ground)
11.32 ft
3.45 m
Clearance under lowest point in truck frame/propel gearcase
34 in
0.86 m
Cutting height (maximum)
56.76 ft
17.3 m
Cutting radius (maximum)
78.64 ft
23.97 m
Dumping height
34.78 ft
10.6 m
Dumping height at maximum electric crowd limit
27.72 ft
8.45 m
Dumping radius (maximum)
69 ft
21 m
Height of A-frame
43.64 ft
13.3 m
Operator’s eye level
28.35 ft
8.64 m
Overall width
42.68 ft
13.01 m
Radius of level floor
55.51 ft
16.92 m

Lube System

Components
6 pumps (4 for lubricant and 2 for grease) located in an insulated, double-walled lube room.
6 pumps (4 for lubricant and 2 for grease) located in an insulated, double-walled lube room.
Type
Single-line system applies lubricant and grease via the PLC.
Single-line system applies lubricant and grease via the PLC.

Electrical

Distribution System Requirements – Machine on large system
2000 kVA
2000 kVA
Distribution System Requirements – Machine on separate system
3500 kVA
3500 kVA
Drive
IGBT Acutrol drive system.
IGBT Acutrol drive system.
Main Electrical Systems – Lighting transformer
25 kVA, 120/240V secondary
25 kVA, 120/240V secondary
Main Electrical Systems – System voltage (nominal)
50/60 Hz, 7,200V
50/60 Hz, 7,200V
Main Electrical Systems – Trail cable (furnished by customer)
SHD-3-#1/0 at 8,000V
SHD-3-#1/0 at 8,000V
Main Electrical Systems – Transformer, auxiliary
350 kVA, 7,200V primary
350 kVA, 7,200V primary
Power Requirements – Average 15-minute demand
832-1165 kW
832-1165 kW
Power Requirements – Peak power
4466
4466
Power Requirements – Voltage
3 phase, 50/60 Hz, 7,200V (Other voltage options available to suit customer requirements.)
3 phase, 50/60 Hz, 7,200V (Other voltage options available to suit customer requirements.)

Front End

Boom – Boom
welded, impact-resistant steel
welded, impact-resistant steel
Boom – Boom point sheave diameters
96 in
243.84 cm
Boom – Boom point sheaves
twin-grooved, flame-hardened
twin-grooved, flame-hardened
Boom – Handle diameter
34 in
86.36 cm
Boom – Wall thickness (nominal)
3 in
7.62 cm
Rope Data – Boom susp. – Construction
struct. strand
struct. strand
Rope Data – Boom susp. – Diameter
3.25 in
82.6 mm
Rope Data – Boom susp. – No.
4
4
Rope Data – Boom susp. – Type
equalized
equalized
Rope Data – Crowd – Construction
8 x 37
8 x 37
Rope Data – Crowd – Diameter
2.5 in
63.5 mm
Rope Data – Crowd – No.
1
1
Rope Data – Crowd – Type
single dual
single dual
Rope Data – Dipper trip – Construction
7 x 25
7 x 25
Rope Data – Dipper trip – Diameter
0.625 in
15.9 mm
Rope Data – Dipper trip – No.
1
1
Rope Data – Dipper trip – Type
single
single
Rope Data – Hoist – Construction
8 x 37
8 x 37
Rope Data – Hoist – Diameter
2.75 in
69.8 mm
Rope Data – Hoist – No.
2
2
Rope Data – Hoist – Type
twin dual
twin dual
Rope Data – Retract – Construction
8 x 37
8 x 37
Rope Data – Retract – Diameter
2.5 in
63.5 mm
Rope Data – Retract – No.
1
1
Rope Data – Retract – Type
single dual
single dual

Lights

Types
Incandescent lights on ground lights, walkways and operator’s cab.
Incandescent lights on ground lights, walkways and operator’s cab.
Types
HPS lights on boom feet, top of A-frame, machinery house, lube room, control room, utility room and flood lights.
HPS lights on boom feet, top of A-frame, machinery house, lube room, control room, utility room and flood lights.

Benefits & Features

Our service engineers have the knowledge and experience to bring a successful result to the most demanding projects. In addition, they are backed by the Caterpillar team of engineers, who have design-based knowledge not available from other sources.
Machine Service & Support
Caterpillar factory-trained service engineers are available throughout the world to provide our customers with the support necessary to meet their production requirements.
» Learn More


Since its launch in 1981, the AC electric rope shovel has gained strong industry acceptance due to its clear benefits over DC machines, including:
  • Higher productivity: AC machines are faster than DC machines due to an absence of commutation limits, which enables AC machines to operate with a greater area under the speed torque curve. This translates to faster lowering speeds and reduced swing times
  • Superior availability: AC IGBT electric rope shovels have routinely demonstrated electrical availabilities of greater than 98%. Compared to DC machines, mean time between failures is extended and mean time to repair is reduced
  • Greater reliability: AC machines are less vulnerable to input voltage variation. They continue to operate with instantaneous voltages from -20% to -30%, ranges which cause DC shovels to shut down
  • More efficient: AC drives provide 10% energy savings over DC over the life of the shovel. AC drives maintain a power factor of 1.0 (zero efficiency loss), compared to 0.95 with DC drives
  • Reduced maintenance: No regular maintenance is required on IGBT power control modules. Motor maintenance on AC machines is reduced to greasing and replacing bearings every 30,000 hours
  • Reduced inventory: AC machines do not require a RPC, motor brushes or motor commutors. IGBT modules are interchangeable between AFEs, inverters, motions and machines

AC IGBT Electrics
With over 30 years of AC experience and over 200 operating AC machines, Bucyrus led the industry in AC electric rope shovels. Caterpillar will carry on this proud tradition.
» Learn More


With AccessDirect, maintenance personnel can analyze faults from off-site locations and arrive on-site prepared to resolve the issue – leading to reduced machine downtime. AccessDirect also enables factory experts to remote-access and troubleshoot faults, resulting in superior response times and reduced mean time to repair.
AccessDirect™
AccessDirect is an electrical interface system that facilitates remote access to a machine’s onboard computer via the Internet.
» Learn More


MIDAS comes complete with a built-in report generator that outputs data in a format that can be easily analyzed to identify opportunities to improve machine performance. When paired with AccessDirect, MIDAS provides real-time monitoring of shovel operations and provides users with a 3D model to watch the shovel in motion.
MIDAS™
Celebrating its tenth anniversary on the market, the MIDAS health monitoring system continues to optimize machine performance by providing, logging and analyzing data on a variety of machine variables.
» Learn More


The system can be employed to calculate material moved, to monitor overloading of trucks or to allow operators to study their load and shift performance. It can also log operator performance data which, when paired with MIDAS, can generate reports to help identify training opportunities to increase shift production.
AccuLoad™
AccuLoad is a data analysis system that provides real-time feedback on dipper loads with industry leading accuracy of ±4% on greater than 90% of all loads. AccuLoad’s load calculation is accomplished without mechanical sensors, eliminating the need for recalibration, a common problem with other load-weighing systems.
» Learn More


All welds undergo visual inspection, with critical welds also receiving MT, UT or X-ray inspection. Large furnaces are used to stress-relieve entire weldments for reduced susceptibility to cracking. Interiors of finished structures are painted white to facilitate field inspection.
Major Structures
Cat major structures are designed for extended performance in harsh mining conditions. Structures are manufactured using cold-weather, impact-resistant, high-strength steel with select welds of full-penetration, profiled and ground type.
» Learn More


These benefits include:
  • Faster swing times: the Cat deck-mounted, rather than boom-mounted, crowd machinery greatly reduces front end weight for reduced swing inertia  and faster swing times
  • Elimination of torsional loading: The free-floating handle design allows the Cat handle to rotate under torsional stress, transferring stress into the ropes rather than into the boom and handle
  • Crowd cushioning: With all electric rope shovels, as the dipper crowds the bank the handle recoils slightly. On Cat shovels, this force is absorbed in the ropes (rope crowd) or hydraulic fluid (HydraCrowdTM), reducing stress on the handle. On a rack-and-pinion system, the force is absorbed where the rack and pinions mesh, leading to broken teeth and increased handle cracking
  • Improved line of sight: Cat machines provide operators with a much-improved left-hand line of sight by moving the crowd machinery from the boom to the deck
  • Efficient digging: Wide-set boom point sheaves stabilize the dipper as it engages the bank for easier and more efficient digging

Robust Front End Design
The Cat free-floating tubular handle design presents many benefits over traditional rack-and-pinion systems.
» Learn More


The cab provides industry-leading visibility with excellent line of sight supplemented by five optimally-mounted cameras and display screens. It provides enhanced safety through dual access/egress doors and an optimally-placed trainer seat with independent emergency stop. Additionally, the new cab offers the smoothest, most comfortable ride available with an ergonomic, adjustable operator’s seat with fully pneumatic suspension system, low-effort joysticks and dual display screens optimized for operator comfort.
Cat® Cab
Caterpillar’s new state-of-the-art operator’s cab is the product of a multi-year collaboration between Caterpillar, mining companies and shovel operators. It has secured one patent and has an additional five patents pending.
» Learn More


With a two-year major maintenance interval, HydraCrowd improves safety and cuts downtime by reducing the number of maintenance events needed to keep the machine operational. HydraCrowd is controlled with proven Cat IGBT technology and has complete diagnostic and troubleshooting information with step-by-step instructions. It is designed to operate in all climates to ensure each shovel will be able to deliver maximum productivity in the harshest conditions.
HydraCrowd™
HydraCrowd represents the first new crowd technology developed in the past 70 years. A hydraulic cylinder inside the tubular dipper handle maintains all the benefits of the Cat front end while eliminating the need for routine crowd/retract rope replacements.
» Learn More


The system improves safety by reducing the number of maintenance events required to maintain the system and increases reliability by reducing unplanned downtime. The LatchFree dipper system comes complete with a comprehensive training program to ensure customers achieve maximum system benefits.
LatchFree™ Dipper System
The LatchFree Dipper System is Caterpillar’s solution to customers’ number-one cause of downtime­ – the latch assembly. The LatchFree dipper eliminates the latch assembly, replacing it with a strong steel link mounted to the dipper back – away from material flow.
» Learn More


The trapezoidal shape also reduces dipper size and weight for improved maneuverability and faster swing times. Additionally, optimized lip and rake angles lead to improved bank penetration and eliminate bulldozing for reduced  material turbulence. Finally, a shorter dipper body cuts load and dump time. Combined, FastFil features optimize fill factor and maximize productivity.
FastFil™ Dipper Design
The unique FastFil dipper provides customers with faster and fuller dipper loads. Its trapezodial shape accommodates the natural configuration of the load, eliminating voids that occur with box-shaped dippers for improved fill factors.
» Learn More


Caterpillar’s commitment to safety is apparent in our product designs, which undergo risk assessments and are designed to meet strict codes and regulations. Examples of our safety focus include the development of a new cab with dual egress doors and flat floors to provide stretcher-to-operator access, LatchFree dipper and HydraCrowd for reduced unplanned maintenance, and extensive training programs that keep your operators and maintenance personnel out of  harm’s way.
Safety
Safety plays an integral role in everything we do at Caterpillar, from our factory floors to our service centers to our clients’ mine sites.
» Learn More


To help your employees maximize your investment in Cat equipment, we provide on-site operator training and assessments, on-site electrical and mechanical maintenance training, and a variety of computer-based training options.
Training
The relationship between a highly productive mine and well-trained personnel is clear: the ability of your mining equipment to achieve promised production levels is as dependent on the operator’s knowledge and skill as it is on the equipment itself.
» Learn More


Highly visual and interactive, CBTs are short online courses on technical subjects designed by training specialists. These courses provide a cost-effective way to train employees, improve safety and increase machine performance.
Computer Based Training (CBT) Modules
Caterpillar CBT modules provide convenient 24/7 access to training on a variety of topics ranging from safety and operation to mechanical and electrical repairs.
» Learn More


 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com