The Caterpillar line of Continuous Miners includes products for both soft and hard cutting applications, in any seam thickness — for seams as low as 810 mm (32 in) up to 4.7 m (15.4 ft).

All continuous miners offer:

  • Wide conveyor for maximum loading rates
  • Wide crawlers for maximum penetration and low ground pressure
  • Radio remote with self-diagnostics available
  • Motor ratings based on 60 hz operating frequency
  • Optional VFD Traction Control
  
  
ModelMining RangeWeightTotal Power
»  CM210
0.71-1.52 m (28-60 in)
0.71-1.52 m (28-60 in)

47.60 tonnes (105,000 lb)
47.60 tonnes (105,000 lb)

675 hp
503 kW

»  CM220
0.86-2.39 m (34-94 in)
0.86-2.39 m (34-94 in)

52.2 tonnes (115,000 lb)
52.2 tonnes (115,000 lb)

700 hp
522 kW

»  CM230
1.12-2.90 m (44-114 in)
1.12-2.90 m (44-114 in)

56.7 tonnes (125,000 lb)
56.7 tonnes (125,000 lb)

755 hp
563 kW

»  CM235
1067-2946 mm (42-116 in)
1067-2946 mm (42-116 in)

61.2 tonnes (135,000 lb)
61.2 tonnes (135,000 lb)

940 hp
701 kW

»  CM240
1.22-3.91 m (48-154 in)
1.22-3.91 m (48-154 in)

61.3 tonnes (135,000 lb)
61.3 tonnes (135,000 lb)

755 hp
563 kW

»  CM340
1.37-4.00 m (54-158 in)
1.37-4.00 m (54-158 in)

70 tonnes (155,000 lb)
70 tonnes (155,000 lb)

935 hp
697 kW

»  CM345 N
1.80-4.62 m (71-182 in)
1.80-4.62 m (71-182 in)

73 tonnes (161,000 lb)
73 tonnes (161,000 lb)

935 hp
697 kW

»  CM445
1651-3480 mm (65-137 in)
1651-3480 mm (65-137 in)

85.7 tonnes (189,000 lb)
85.7 tonnes (189,000 lb)

1185 hp
884 kW

 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com