FB85 – Feeder Breaker (Development Class)

Overview

Specifications

Optional Equipment

Overview

FB85 – Feeder Breaker (Development Class)

Tailored for a perfect fit whatever your conditions. Feeder breakers allow haulage vehicles to quickly discharge their payloads. They break mined material down to beltable size and the ratio chains feed the broken material onto a conveyor belt, reducing the risk of conveyor belt jams and spillage. Cat® feeder breakers do the job with a large intake hopper capacity and high throughput rate. The high-speed/high-torque traction system has torque hubs instead of the hydraulic motors used on competitive models, delivering higher tram speeds for section moves and higher torque-to-ground for greater tractive effort. Features: • Up to 1 633 tonnes/hour (1,800 tons/hour) discharge rate • 27 200 kg (60,000 lb) pick force • 126 980 kg/strand (280,000 lb/strand) ultimate strength, engineering class, rollertype conveyor chain • 25 mm (1.0 in) AR 400 frame side steel 25 mm (1.0 in) plate fabricated hopper • Hydraulically-adjustable ground clearance • High tractive effort achieved with torque hub planetary crawler drive • 14 m/min (47 ft/min) tram speed
Specifications

Specifications

Length
34 ft
10.36 m
Width
11.25 ft
3.43 m
Height
28.625 in
0.73 m
Benefits & Features

Specifications

Specifications

Length
34 ft
10.36 m
Width
11.25 ft
3.43 m
Height
28.625 in
0.73 m

Optional Equipment

FB85 Optional Equipment

Shear pin or torque-limiting coupling breaker drivetrain protection
Hydraulic, hydro-mechanical or electro-mechanical conveyor drives are available depending on application parameters and operation’s preference
Chromium Carbide Overlay coal line
Customer hopper capacity design to suit application
Hopper sideboards
Shovelnose, 3-way dump, or face hauler hopper end
Integral mounted belt tail roller with stabilizing hydraulic cylinders
Ansul™ dry-chemical fire suppression system
Electric solenoid-controlled dust suppression system
Direct drive breakershaft and headshaft
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com