Continuous Haulage Systems can be tailored for your specific projection, and can be easily installed in new or existing operations. They are as reliable and trouble-free as any piece of face equipment available today.

  • Up to 34.5-tonne-per minute / 38-ton-per-minute capacity
  • Attached or detached systems (with hopper)
  • 0.8-m / 30-in or 1-m / 36-in conveyor widths
  • Internal gear-driven crawler drive assemblies
  • Forged 0.4-m / 14-in or 0.5-m / 19-in pads to maximize tramming power and minimize ground pressure
  • Mobile bridge carrier feeder-breaker (MBC/Feeder Breaker) to size material for ease of transport on conveyor belts
  
  
ModelOperating HeightConveyor WidthCapacity
»  FH330
0.9-1.3 m (36-50 in)
0.9-1.3 m (36-50 in)

30 in
762 mm

816 tonnes/h (900 tons/h)
816 tonnes/h (900 tons/h)

»  FH336
1.1-4.7 m (45-184 in)
1.1-4.7 m (45-184 in)

36 in
914 mm

1633-2086 tonnes/h (1,800-2,300 tons/h)
1633-2086 tonnes/h (1,800-2,300 tons/h)

 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com