To ensure that the high productivity of your room & pillar operation is maintained, Caterpillar offers a line of high-capacity, highly reliable battery-powered and diesel-powered haulage vehicles.

Our flexible and maneuverable battery-powered face haulers are designed to maximize the payload capacity in a given seam height. They're equipped with the HiPac 10 VFD Drive System, which increases ground speeds, improves haulage cycle time and delivers more work per battery discharge. Operators are comfortably and safely enclosed in a thick steel envelope with a clear view front and back. Convenient operator's control stick and scoop-type controls enable productivity. And to change directions, operators simply turn their heads.

Our diesel haulers are designed for maximum haulage capacity on difficult floor conditions or gradients. These haulers comply with new regulations pertaining to fire shutdown, exhaust emission sampling and brake standards, and utilize the same power package and drive components as the range of LHD machines. Features include a rugged, reliable drive unit with chainless drive system; quick response hydraulic steering and true tracking geometry for optimum maneuverability; and a turbocharged, after-cooled, 4-cycle diesel engine with 4-speed transmission with manual or electronic push-button powershift with forward / reverse mode.

  
  
ModelOperating HeightMax. Carrying CapacityPower Type
»  FH110
0.99­-1.52 m (39-60 in)
0.99­-1.52 m (39-60 in)

9 tonnes (10 tons) 15 m3 (530 ft3)
9 tonnes (10 tons) 15 m3 (530 ft3)

Battery
Battery

»  FH120
1.40-2.00 m (55-80 in)
1.40-2.00 m (55-80 in)

20 tonnes (22 tons) 10 m3 (344 ft3)
20 tonnes (22 tons) 10 m3 (344 ft3)

Battery
Battery

»  FH125 D
1.80 m (71 in)
1.80 m (71 in)

20 tonnes (22 tons) 15 m3 (530 ft3)
20 tonnes (22 tons) 15 m3 (530 ft3)

Diesel
Diesel

 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com