They can travel and unload faster than shuttle cars, carry a 15–20% greater payload and operate in narrow roadways with tighter turns.
Freedom of Movement Cableless face haulers have several advantages over cable-driven shuttle cars: They have greater freedom of movement as there are no trailing cables, and travel is not restricted by cable length, typically 200 meters or less. » Learn More
Each offers distinct advantages. All machines combine compact power, capacity and maneuverability with long-term availability and efficiency.
Packed with Power Because of their superior productivity and flexibility, Caterpillar has focused on battery- and diesel-powered face haulers. » Learn More
As the world leader in battery-powered vehicles for the underground mining industry, we take pride in providing the world’s most advanced battery-powered face haulers. Innovative solutions in power control and transmission contribute to making maximum use of battery power.
The Clean Air Act Cat® battery-powered face haulers do not burden the mine environment with emissions or heat. Due to infinitely variable power control, they are the ideal vehicle for conditions where heat, emissions and noise would impact work and where a flexible vehicle is needed. » Learn More
The HiPAC 10 is a DC-to-AC variable-frequency inverter control that drives high-performance AC electric motors, which have superior speed-torque characteristics. It is up to 14% more efficient than traditional DC motors. This means higher loaded tram speeds, more responsive hydraulic functions, and more material hauled per battery charge. The HiPAC 10-machine management system speeds fault diagnosis, allowing rapid repairs and maximizing uptime. The new user interface can display data such as drive unit temperatures and distance traveled per battery charge.
State-of-the-Art Drive Technology Since their introduction, Cat face haulers have led the industry with state-of-the-art drive technology. The latest Caterpillar innovation is the HiPAC 10 VFD control system, which drives the motive traction and hydraulic systems, and provides the operator with machine management information. » Learn More
The ergonomic control stick gives the operator intuitive one-hand control of tram direction, lights, parking brake, four-wheel assist and pump motor start. The operator’s display has been upgraded to show all operating parameters at a glance, with provision for fault analysis and data logging.
Ergonomically-designed Cockpits The operator’s compartment provides a safe and comfortable working environment. Clear lines of sight are provided to the front, back, and sides. » Learn More
In the new FH120, the driving wheels are an equal distance from the articulation pivot, allowing precision true tracking of front and rear wheels. The resulting elimination of wheel scuff increases tire life and improves efficiency. It also enhances maneuverability, as the hopper section will fit within the same area as the tractor section.
Frame Design Ruggedness and durability are the key elements in the life of a battery-powered hauler. Through the use of Finite Element Analysis, each Cat frame is designed for maximum strength without adding power-robbing weight. » Learn More
The connecting plates for the bearing are manufactured from high-strength ASTM A514 steel, ensuring a strong and reliable articulation joint. The FH120 face hauler boasts a 240% increase in bolt moment capacity.
Heavy-Duty Ball Bearing Center Section Cat face haulers offer the strongest center sections in the market and superior oscillation in tough conditions. The rolling-element oscillation bearing ensures smooth ground-contour following of driven wheels for maximum traction. » Learn More
In addition to improved performance and power efficiency, AC motors eliminate the need for DC commutators and brush riggings, cutting operating costs and downtime. Two proprietary double reduction, parallel gear reducers equipped with multiple wet disc brakes connect to the planetary wheel ends.
Proven Mine Duty Drivetrain Cat face haulers feature dual 56 kW (75 hp) AC 3 phase motors. » Learn More
Specially formulated premium-grade lead oxide is used in the flat plate design and each plate is individually formed prior to cell assembly, which assures uniform performance and maximization of amp-hour capacity. State-of-the-art computerized equipment is utilized in every phase of the production process, and stringent quality checks are made on each battery to ensure the highest level of performance.
One Powerful Package The Cat East Penn battery is built for the long run, providing the lowest cost of ownership in the industry. » Learn More
|