FH120 – Face Hauler

Overview

Specifications

Benefits & Features

Standard / Optional Equip.

Overview

FH120 – Face Hauler

Our flexible and maneuverable battery-powered face haulers are designed to maximize the payload capacity in a given seam height. They're equipped with the HiPac 10 VFD Drive System, which increases ground speeds, improves haulage cycle time and delivers more work per battery discharge. Operators are comfortably and safely enclosed in a thick steel envelope with a clear view front and back. Convenient operator's control stick and scoop-type controls enable productivity. And to change directions, operators simply turn their heads.
Specifications

Specifications

Operating Height
1.40-2.00 m (55-80 in)
1.40-2.00 m (55-80 in)
Max. Carrying Capacity
20 tonnes (22 tons) 10 m3 (344 ft3)
20 tonnes (22 tons) 10 m3 (344 ft3)
Power Type
Battery
Battery
Benefits & Features
Freedom of Movement
Cableless face haulers have several advantages over cable-driven shuttle cars: They have greater freedom of movement as there are no trailing cables, and travel is not restricted by cable length, typically 200 meters or less.
» Learn More


Packed with Power
Because of their superior productivity and flexibility, Caterpillar has focused on battery- and diesel-powered face haulers.
» Learn More


The Clean Air Act
Cat® battery-powered face haulers do not burden the mine environment with emissions or heat. Due to infinitely variable power control, they are the ideal vehicle for conditions where heat, emissions and noise would impact work and where a flexible vehicle is needed.
» Learn More


Specifications

Specifications

Operating Height
1.40-2.00 m (55-80 in)
1.40-2.00 m (55-80 in)
Max. Carrying Capacity
20 tonnes (22 tons) 10 m3 (344 ft3)
20 tonnes (22 tons) 10 m3 (344 ft3)
Power Type
Battery
Battery
Empty Weight
42.5 tons
38.6 tonnes
Engine
N/A
N/A
Ground Clearance
305 or 356 mm (12 or 14 in)
305 or 356 mm (12 or 14 in)
Load Discharge Time
24 Seconds
24 Seconds
Max. Tram Speed
6 mph
9.65 km/h
Overall Length (with tailgate)
40.42 ft
12.32 m
Overall Width
11.19 ft
3.41 m
Power
Dual 56 kW (75 hp) AC motors
Dual 56 kW (75 hp) AC motors
Wheel/Tires
1118 or 1270 mm (44 or 50 in)
1118 or 1270 mm (44 or 50 in)

Benefits & Features

They can travel and unload faster than shuttle cars, carry a 15–20% greater payload and operate in narrow roadways with tighter turns.
Freedom of Movement
Cableless face haulers have several advantages over cable-driven shuttle cars: They have greater freedom of movement as there are no trailing cables, and travel is not restricted by cable length, typically 200 meters or less.
» Learn More


Each offers distinct advantages. All machines combine compact power, capacity and maneuverability with long-term availability and efficiency.
Packed with Power
Because of their superior productivity and flexibility, Caterpillar has focused on battery- and diesel-powered face haulers.
» Learn More


As the world leader in battery-powered vehicles for the underground mining industry, we take pride in providing the world’s most advanced battery-powered face haulers. Innovative solutions in power control and transmission contribute to making maximum use of battery power.
The Clean Air Act
Cat® battery-powered face haulers do not burden the mine environment with emissions or heat. Due to infinitely variable power control, they are the ideal vehicle for conditions where heat, emissions and noise would impact work and where a flexible vehicle is needed.
» Learn More


The HiPAC 10 is a DC-to-AC variable-frequency inverter control that drives high-performance AC electric motors, which have superior speed-torque characteristics. It is up to 14% more efficient than traditional DC motors. This means higher loaded tram speeds, more responsive hydraulic functions, and more material hauled per battery charge. The HiPAC 10-machine management system speeds fault diagnosis, allowing rapid repairs and maximizing uptime. The new user interface can display data such as drive unit temperatures and distance traveled per battery charge.
State-of-the-Art Drive Technology
Since their introduction, Cat face haulers have led the indus­try with state-of-the-art drive technology. The latest Caterpillar innovation is the HiPAC 10 VFD control system, which drives the motive traction and hydraulic systems, and provides the operator with machine management information.
» Learn More


The ergonomic control stick gives the operator intuitive one-hand control of tram direction, lights, parking brake, four-wheel assist and pump motor start. The operator’s display has been upgraded to show all operating parameters at a glance, with provision for fault analysis and data logging.
Ergonomically-designed Cockpits
The operator’s compartment provides a safe and comfortable working environment. Clear lines of sight are provided to the front, back, and sides.
» Learn More


In the new FH120, the driving wheels are an equal distance from the articulation pivot, allowing precision true tracking of front and rear wheels. The resulting elimination of wheel scuff increases tire life and improves efficiency. It also enhances maneuverability, as the hopper section will fit within the same area as the tractor section.
Frame Design
Ruggedness and durability are the key elements in the life of a battery-powered hauler. Through the use of Finite Element Analysis, each Cat frame is de­­signed for maximum strength without adding power-robbing weight.
» Learn More


The connecting plates for the bearing are manufactured from high-strength ASTM A514 steel, ensuring a strong and reliable articulation joint. The FH120 face hauler boasts a 240% increase in bolt moment capacity.
Heavy-Duty Ball Bearing Center Section
Cat face haulers offer the strongest center sections in the market and superior oscillation in tough conditions. The rolling-element oscillation bearing ensures smooth ground-contour following of driven wheels for maximum traction.
» Learn More


In addition to improved performance and power efficien­cy, AC motors eliminate the need for DC commutators and brush riggings, cutting operating costs and downtime. Two pro­prietary double reduction, parallel gear reducers equipped with multiple wet disc brakes connect to the planetary wheel ends.
Proven Mine Duty Drivetrain
Cat face haulers feature dual 56 kW (75 hp) AC 3 phase motors.
» Learn More


Specially formulated premium-grade lead oxide is used in the flat plate design and each plate is individually formed prior to cell assembly, which assures uniform performance and maximization of amp-hour capacity. State-of-the-art computerized equipment is utilized in every phase of the production process, and stringent quality checks are made on each battery to ensure the highest level of performance.
One Powerful Package
The Cat East Penn battery is built for the long run, providing the lowest cost of ownership in the industry.
» Learn More


Standard / Optional Equip.

FH120 Standard Equipment

Each design maximizes payloads in a given  seam height.
True tracking geometry improves maneuverability and decreases haulage cycle time.
The Cat HiPAC 10 VFD drive system increases empty and loaded ground speed, improving haulage cycle time, delivering more work per battery charge and providing a machine management system.
No trailing cables means unlimited flexibility when traversing the mine and getting to and from the face.
Operators are comfortably and safely enclosed in a thick steel compartment with clear visibility to front and rear.
Face haulers are powered by the East Penn Deka battery which provides the highest level of performance and productivity.

FH120 Optional Equipment

Sideboards
Battery plugs/change cables/receptacles
Chargers
Batteries
Controller protective guarding
Pump motor protective guarding
Canopy extension adapters
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com