With over 40 years’ experience and over 6,500 battery-powered units produced, the Cat® scoop is the obvious choice for a low-maintenance, high-productivity utility vehicle. The products from the No. 1 manufacturer of battery-powered mining machinery are setting the pace in efficient and reliable underground utility vehicles. The SU488 is the strongest and most rugged low-profile scoop ever built.
SU482 DN – Scoops
Overview
SU482 DN – Scoops
With over 40 years’ experience and over 6,500 battery-powered units produced, the Cat® scoop is the obvious choice for a low-maintenance, high-productivity utility vehicle. The products from the No. 1 manufacturer of battery-powered mining machinery are setting the pace in efficient and reliable underground utility vehicles. The SU488 is the strongest and most rugged low-profile scoop ever built.
Specifications
We have led the way in increasing the productivity of battery powered mining equipment. »Learn More
State-of-the-Art Drive Technology
Optional HiPAC 10 VFD – The Cat HiPAC 10 is a DC to AC variable-frequency inverter control that drives high-performance AC electronic motors, which have a superior speed-torque characteristics. »Learn More
Mine Duty, 37 kW/50 hp Tram Motor
The scoop is equipped with a 50 hp, 110 V DC, class H insulation series wound traction motor. »Learn More
Specifications
Specifications
Height to Top of Cab
2.83 ft
864 mm
Payload Capacity
7 tons
6.8 tonnes
Length
28.75 ft
8763 mm
Height to Top of Body
2.25 ft
685 mm
Width
10.16 ft
3098 mm
Lift and Carry Capacity
Capacity
6.8 tonnes (7.5 tons) at 914 mm (36 in) from the face of lift plate
6.8 tonnes (7.5 tons) at 914 mm (36 in) from the face of lift plate
Dimensions (approximate)
Adjustable Cab Height (minimum) – 28x15-15 Tires
3.17 ft
965 mm
Adjustable Cab Height (minimum) – 32x15-15 Tires
3.33 ft
1016 mm
Ground Clearance (No Axles Spacers) (Please reference sales drawing for Ground Clearance profile) – 28x15-15 Tires
7 in
178 mm
Ground Clearance (No Axles Spacers) (Please reference sales drawing for Ground Clearance profile) – 32x15-15 Tires
9 in
229 mm
Inside turn radius
11.75 ft
3581 mm
Main Frame Height – 28x15-15 Tires
2.83 ft
864 mm
Main Frame Height – 32x15-15 Tires
3 ft
914 mm
Outside turn radius
22.92 ft
6985 mm
Overall Length – With contoured bucket
28.83 ft
8788 mm
Overall Length – With lifting forks
27.17 ft
8280 mm
Overall Width – With contoured bucket
122 in
3099 mm
Overall Width – With lifting forks
119.5 in
3035 mm
Scoop utility empty weights
28000 lb
12700 kg
Steering articulation
40°
40°
Wheelbase
11.67 ft
3556 mm
Engine (4 Cylinder)
Cooling System
Oil cooled with water cooled exhaust manifolding (opt water cooled assist for engine)
Oil cooled with water cooled exhaust manifolding (opt water cooled assist for engine)
Cooling fan
Hydraulic driven fan
Hydraulic driven fan
Displacement
189.7 in3
3.1 L
Engine make/model
Deutz BF4L 2011
Deutz BF4L 2011
Maximum power tested
58 kW (78 hp) @ 2,800 rpm
58 kW (78 hp) @ 2,800 rpm
Maximum torque tested
169.5 ft-lb
229 N·m
Type
Diesel, Turbo Charged, and 4 Cycle
Diesel, Turbo Charged, and 4 Cycle
Engine Speeds
High idle
3200 RPM
3200 RPM
Low idle
900 RPM
900 RPM
Start System
Starter motor type
Electric, 12 V
Electric, 12 V
Intake Air Cleaner
Intake dual element type
Primary & Secondary
Primary & Secondary
Type
Dry
Dry
Exhaust System
After Treatment
Catalytic exhaust purifier
Catalytic exhaust purifier
DPM Control
Disposable filter 97% eff
Disposable filter 97% eff
Make
Caterpillar®
Caterpillar®
Type
Ultra flow dry scrubber
Ultra flow dry scrubber
Transmission
Make/Model
Dana 20000 series
Dana 20000 series
Speeds, forward and reverse
3
3
Type
Power shift with Fwd/Rev mod
Power shift with Fwd/Rev mod
Torque Converter
Make/Model
Dana integral
Dana integral
Type
Mounted on engine, single element
Mounted on engine, single element
Axles (Front/Rear)
Differential Type
Bevel gear and pinion
Bevel gear and pinion
Make/Model
Kessler 42 Series
Kessler 42 Series
Type
Outboard Planetary/SAHR Brakes
Outboard Planetary/SAHR Brakes
Wheels
Make/Model
3 piece (Heavy Duty)
3 piece (Heavy Duty)
Tires – Standard
Size: 28x15-15 – Inflation media
Urethane Fill
Urethane Fill
Size: 28x15-15 – Ply rating
Bias
Bias
Size: 32x15-15 – Inflation media
Urethane Fill
Urethane Fill
Size: 32x15-15 – Ply rating
Bias
Bias
Hydraulic Filtration
Auxiliary system
Pressure 10 micron; Tank mounted, 25 micron
Pressure 10 micron; Tank mounted, 25 micron
Bucket/PTO system
Pressure 10 micron
Pressure 10 micron
Common Return
replaceable bypass
replaceable bypass
Steer/brake system
Pressure 10 micron
Pressure 10 micron
Hydraulic Systems
Auxiliary system
Open center, HRO Control
Open center, HRO Control
Bucket/PTO system
Open center/Motor Spool
Open center/Motor Spool
Steer/brake system
Open center, HRO Control
Open center, HRO Control
Tank type
Sealed
Sealed
Main Hydraulic Pump
Std pump output @ 2,000 rpm
17 gal/min
64 L/min
Type
Gear
Gear
Cooling/Fan Pump
Std pump output @ 2,000 rpm
4.5 gal/min
17 L/min
Type
Gear
Gear
Cylinders
Counterbalance load
Art frame cyls
Art frame cyls
Rods
Hard chromed
Hard chromed
Type
Double acting
Double acting
Steering System
Actuation
HRO Control
HRO Control
Control valve
Open center
Open center
Accumulator Brakes
Operation Pre charge
6.2 Mpa (900 psi) – Nitrogen pressure
6.2 Mpa (900 psi) – Nitrogen pressure
Quantity x capacity
116 in3
1.9 L
Type
Piston
Piston
Bucket System
Actuation
HRO
HRO
Control valve
Open center
Open center
Articulation
Bearing type and size
Pin & bearing
Pin & bearing
Bush material
Hardened steel
Hardened steel
Degrees of turn either side
45 Degrees
45 Degrees
Pin material
Hardened steel
Hardened steel
Oscillation
Degrees up and down from horizontal
15 Degrees
15 Degrees
Type
Ball Bearing at Articulation
Ball Bearing at Articulation
Seating (Driver)
Type
Adjustable Cross-seated
Adjustable Cross-seated
Canopy
Type
Adjustable CAB Certified to MSHA req
Adjustable CAB Certified to MSHA req
Electrical System
Polarity
Floating
Floating
Voltage
12
12
Lights
Number/location
2 front, 2 rear
2 front, 2 rear
Type
Ocenco/MCI
Ocenco/MCI
Alternator
Drive
Electric
Electric
Type
Bosch, 12V
Bosch, 12V
Service Capacities
Fuel Tank
83 L (22 gal) – MSHA Limited
83 L (22 gal) – MSHA Limited
Hydraulic tank
40 gal
151 L
With 32x15-15 Tires – 1st gear max
2.2 mph
3.5 km/h
With 32x15-15 Tires – 2nd gear max
4 mph
6.4 km/h
With 32x15-15 Tires – 3rd gear max
10.5 mph
16.9 km/h
Maximum Tractive Effort
Reference
Refer to engineering for information dependent on the applications
Refer to engineering for information dependent on the applications
Grade-ability
Front to rear
Up to 30%
Up to 30%
Benefits & Features
Our control system eliminates commutating coils and capacitor banks and is able to provide a microprocessor-based motor controller. Using the dash-mounted diagnostic display and the handheld calibrator/diagnostic unit, difficulties can be overcome in short order.
The Cat Control System
We have led the way in increasing the productivity of battery powered mining equipment. »Learn More
It is up to 14% more efficient than traditional DC motors. This means higher loaded tram speeds, more responsive hydraulic functions and more work per battery charge.
State-of-the-Art Drive Technology
Optional HiPAC 10 VFD – The Cat HiPAC 10 is a DC to AC variable-frequency inverter control that drives high-performance AC electronic motors, which have a superior speed-torque characteristics. »Learn More
An Optional 100 hp AC tram motor is available with the HiPAC 10 VFD Control System.
Mine Duty, 37 kW/50 hp Tram Motor
The scoop is equipped with a 50 hp, 110 V DC, class H insulation series wound traction motor. »Learn More
The machines are provided with 10-micron return line filtration and a magnetic particle sump strainer. For long life and dependability, the main implement pumps are helical gear, fixed displacement. Dash-mounted gauges provide the operator with continuous monitoring of the status of the hydraulic system. An optional 35 kW (47 hp) AC Pump motor with HiPAC 10 VFD control system is available.
Explosion Proof, 11.9 kW/16 hp Pump Motor
All Cat utility scoops feature large hydraulic fluid reservoirs for maximum cooling capacity. Each reservoir is equipped for easy fluid-level monitoring. »Learn More
At Caterpillar, ergonomics is not just another marketing buzzword. Controls are placed in a logical, easy-to-reach position and are easily operated from the fully padded, adjustable seat.
Human-factor Engineered Operator’s Compartment
For long-shift productivity, operator comfort is paramount for maintaining a safe working environment. »Learn More
High-strength, low-alloy steel bearing attachment faces and quality ANSI/AWS welding help provide the reliability that our customers demand. The articulation joint features hardened spherical bushings to ensure even load distribution to the high-strength, hardened articulation pins.
Heavy-duty Center Section
To provide superior stability in tough conditions, the scoop offers ball bearing oscillation. The problems associated with three-point-hitch style oscillation are eliminated with the robust design of the pivot section. »Learn More
Alternate engines are available depending on application and geographical regions.
Environmentally Responsible
The Cat Diesel Power pack, in both permissible and non-permissible configurations, is the cleanest power pack available for the underground mining environment. »Learn More
The new Diesel scoop offers an alternative to battery powered low seam utility vehicles.
Cat diesel-powered equipment boasts the most efficient engines and powertrains available while ensuring the lowest levels of emissions. The SU482 DN is capable of operating for long distances at high speeds and is designed for challenging roadway conditions with steep gradients. The unit has SAHR Braking systems and can be available for PA or WV operations. »Learn More
Standard / Optional Equip.
SU482 DN Standard Equipment
Oversize center sections
Tape switch type emergency stops
Wet-disc service brakes
Cat IGBT electric controllers (optional HIPAC 10 AC drive)