With over 40 years of experience and over 6,500 battery-powered units produced, Cat® scoops are the obvious choice for a low-maintenance high-productivity utility vehicle. These products set the bar for efficient and reliable underground utility vehicles. The SU488 is one of the strongest and most rugged low-profile scoops ever built.

Features include:

  • Oversize center sections
  • Tape-switch-type emergency stops
  • Wet-disc service brakes
  • Proprietary IGBT electric controllers
  • Multi-purpose contoured bottom bucket
  • Planetary wheel drives
  • Ground-level battery change system
  • Optional AC traction and hydraulic pump motors with HiPAC VFD drives
  
  
ModelHeight to Top of CabPayload CapacityLength
»  SU482
2.83 ft
864 mm

5 tons
4.5 tonnes

28.74 ft
8760 mm

»  SU482 DN
2.83 ft
864 mm

7 tons
6.8 tonnes

28.75 ft
8763 mm

»  SU488 LHD
3.84 ft
1170 mm

10 tons
9.1 tonnes

29.25 ft
8915 mm

»  SU488 D
3.67 ft
1120 mm

16 tons
14.5 tonnes

32.41 ft
9880 mm

»  SU488 DN
3.84 ft
1170 mm

16 tons
14.5 tonnes

28.83 ft
8788 mm

»  SU488
4.08 ft
1245 mm

16 tons
14.5 tonnes

29.25 ft
8915 mm

»  SU488 L
3.67 ft
1120 mm

10 tons
9.1 tonnes

28.75 ft
8760 mm

»  SU488 DM
3.84 ft
1170 mm

16 tons
14.5 tonnes

31.42 ft
9576 mm

 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com