|
SU488 LHD Operations with clearance as low as 1.40 m (58 in) can utilize the SU488 LHD underground while maintaining a 10.8 tonne (12 ton) lift capacity. The SU488 LHD can quickly go from bucket to other capabilities and applications utilizing different RAS (Rapid Attachment Systems). Speed range is up to 19.3 km/h (12 mph) with a multi-speed transmission. Coupled with a Cat dry scrubber system, the SU488 LHD can effectively reduce common concerns of exhaust temperatures. The LHD model is constructed with a 114 kW (153 hp) Deutz 1013 and is available with different power pack options depending upon usage. |
 |
|