SU488 DN – Scoops

Overview

Specifications

Benefits & Features

Standard / Optional Equip.

Overview

SU488 DN – Scoops

With over 40 years’ experience and over 6,500 battery-powered units produced, the Cat® scoop is the obvious choice for a low-maintenance, high-productivity utility vehicle. The products from the No. 1 manufacturer of battery-powered mining machinery are setting the pace in efficient and reliable underground utility vehicles. The SU488 is the strongest and most rugged low-profile scoop ever built.
Specifications

Specifications

Height to Top of Cab
3.84 ft
1170 mm
Payload Capacity
16 tons
14.5 tonnes
Length
28.83 ft
8788 mm
Benefits & Features
The Cat Control System
We have led the way in increasing the productivity of battery powered mining equipment.
» Learn More


State-of-the-Art Drive Technology
Optional HiPAC 10 VFD – The Cat HiPAC 10 is a DC to AC variable-frequency inverter control that drives high-performance AC electronic motors, which have a superior speed-torque characteristics.
» Learn More


Mine Duty, 37 kW/50 hp Tram Motor
The scoop is equipped with a 50 hp, 110 V DC, class H insulation series wound traction motor.
» Learn More


Specifications

Specifications

Height to Top of Cab
3.84 ft
1170 mm
Payload Capacity
16 tons
14.5 tonnes
Length
28.83 ft
8788 mm
Height to Top of Body
2.83 ft
864 mm
Width
9.83 ft
2997 mm

Benefits & Features

Our control system eliminates commutating coils and capacitor banks and is able to provide a microprocessor-based motor controller. Using the dash-mounted diagnostic display and the handheld calibrator/diagnostic unit, difficulties can be overcome in short order.
The Cat Control System
We have led the way in increasing the productivity of battery powered mining equipment.
» Learn More


It is up to 14% more efficient than traditional DC motors. This means higher loaded tram speeds, more responsive hydraulic functions and more work per battery charge.
State-of-the-Art Drive Technology
Optional HiPAC 10 VFD – The Cat HiPAC 10 is a DC to AC variable-frequency inverter control that drives high-performance AC electronic motors, which have a superior speed-torque characteristics.
» Learn More


An Optional 100 hp AC tram motor is available with the HiPAC 10 VFD Control System.
Mine Duty, 37 kW/50 hp Tram Motor
The scoop is equipped with a 50 hp, 110 V DC, class H insulation series wound traction motor.
» Learn More


The machines are provided with 10-micron return line filtration and a magnetic particle sump strainer. For long life and dependability, the main imple­ment pumps are helical gear, fixed displace­­ment. Dash-mounted gauges provide the operator with continuous monitoring of the status of the hydraulic system. An optional 35 kW (47 hp) AC Pump motor with HiPAC 10 VFD control system is available.
Explosion Proof, 11.9 kW/16 hp Pump Motor
All Cat utility scoops feature large hydraulic fluid reservoirs for maximum cooling capacity. Each reservoir is equipped for easy fluid-level monitoring.
» Learn More


For unparalleled speed and maximum reliability, the SU488 offers dual 37.3 kW (50 hp) tram motors.
Heavy-duty Drive Train
With options and features like full inboard planetary axles and bulletproof outboard and hub-end planetary axles, the Cat Scoop is the right combination for any application.
» Learn More


At Caterpillar, ergonomics is not just another marketing buzzword. Controls are placed in a logical, easy-to-reach position and are easily operated from the fully padded, adjustable seat.
Human-factor Engineered Operator’s Compartment
For long-shift productivity, operator comfort is paramount for maintaining a safe working environment.
» Learn More


High-strength, low-alloy steel bearing attachment faces and quality ANSI/AWS welding help provide the reliability that our customers demand. The articulation joint features hardened spherical bushings to ensure even load distribution to the high-strength, hardened articulation pins.
Heavy-duty Center Section
To provide superior stability in tough conditions, the scoop offers ball bearing oscillation. The problems associated with three-point-hitch style oscillation are eliminated with the robust design of the pivot section.
» Learn More


Alternate engines are available depending on application and geographical regions.
Environmentally Responsible
The Cat Diesel Power pack, in both permissible and non-permissible configurations, is the cleanest power pack available for the underground mining environment.
» Learn More


The new Diesel scoop offers an alternative to battery powered low seam utility vehicles.
  • Four speed power shift transmission
  • Optional XP diesel power pack
  • The SU488 D can also be configured with an LHD lift mechanism

Diesel Options
Cat diesel-powered equipment boasts the most efficient engines and powertrains available while ensuring the lowest levels of emissions. The SU488 D is capable of operating for long distances at high speeds and is designed for challenging roadway conditions with steep gradients. The unit has SAHR Braking systems and can be available for PA or WV operations.
» Learn More


Standard / Optional Equip.

SU488 DN Standard Equipment

Oversize center sections
Tape switch type emergency stops
Wet-disc service brakes
Cat IGBT electric controllers (optional HIPAC 10 AC drive)
Multi-purpose contoured bottom bucket
Planetary wheel drives
Ground-level battery change system

SU488 DN Optional Equipment

Vertical lift and tilt
Dual tram motors
Battery sizes from 550 to 1,500 Amp/hrs
Two-speed winch
Heavy-duty, forged steel fork frame
Special rock bucket
Hydraulically operated cab assembly
Cat Control Stick
Diesel versions available
AC Motors with VFD Control System
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com