6015/6015 FS Hydraulic Shovel

Overview

Specifications

Benefits & Features

Standard / Optional Equip.

Overview

6015/6015 FS Hydraulic Shovel

Cat hydraulic shovels are versatile machines used to load overburden and ore into haul trucks during the mining process in surface mines of all types across the globe. Utilizing proven Cat technology, each hydraulic excavator model is designed to provide superior digging forces and optimal cycle times while withstanding the rigors of any digging environment encountered. Our substantial global installed base validates our experience and expertise in the hydraulic mining excavator market and reaffirms our commitment to it. With the widest payload range in the industry, Caterpillar is well-equipped to fulfill any hydraulic excavator need that global mining customers may have.
Specifications

General Data

Engine Output – SAE J 1995
Cat® C18 – 522 kW (700 hp); Cummins® QSK19 – 477 kW (640 hp)
Cat® C18 – 522 kW (700 hp); Cummins® QSK19 – 477 kW (640 hp)
Standard Bucket Capacity
Face Shovel (SAE 2:1) – 7 m3 (9.2 yd3); Std. rock backhoe (SAE 1:1) – 6 m3 (7.8 yd3); M.E. backhoe (SAE 1:1) – 7 m3 (9.2 yd3)
Face Shovel (SAE 2:1) – 7 m3 (9.2 yd3); Std. rock backhoe (SAE 1:1) – 6 m3 (7.8 yd3); M.E. backhoe (SAE 1:1) – 7 m3 (9.2 yd3)
Operating Weight
Face Shovel (with C18 engine) – 105 tonnes (116 tons); Backhoe (with C18 engine) – 106 tonnes (117 tons)
Face Shovel (with C18 engine) – 105 tonnes (116 tons); Backhoe (with C18 engine) – 106 tonnes (117 tons)
Benefits & Features
Machine Service & Support
Caterpillar factory-trained service engineers are available throughout the world to provide our customers with the support necessary to meet their production requirements.
» Learn More


TriPower™ (FS Configurations Only)
Caterpillar uses a unique boom design that employs rotatable triangular rockers to generate superior mechanical leverage and control.
» Learn More


Efficient Drive Systems
Cat hydraulic shovels are equipped with one or two diesel engines or an electric drive option.
» Learn More


Specifications

General Data

Engine Output – SAE J 1995
Cat® C18 – 522 kW (700 hp); Cummins® QSK19 – 477 kW (640 hp)
Cat® C18 – 522 kW (700 hp); Cummins® QSK19 – 477 kW (640 hp)
Standard Bucket Capacity
Face Shovel (SAE 2:1) – 7 m3 (9.2 yd3); Std. rock backhoe (SAE 1:1) – 6 m3 (7.8 yd3); M.E. backhoe (SAE 1:1) – 7 m3 (9.2 yd3)
Face Shovel (SAE 2:1) – 7 m3 (9.2 yd3); Std. rock backhoe (SAE 1:1) – 6 m3 (7.8 yd3); M.E. backhoe (SAE 1:1) – 7 m3 (9.2 yd3)
Operating Weight
Face Shovel (with C18 engine) – 105 tonnes (116 tons); Backhoe (with C18 engine) – 106 tonnes (117 tons)
Face Shovel (with C18 engine) – 105 tonnes (116 tons); Backhoe (with C18 engine) – 106 tonnes (117 tons)
Fuel tank capacity
343 gal
1300 L

Operating Weights With Standard Undercarriage – Shovel Unit – Cat® C18

Track pads option – Width over pads
14.93 ft
4550 mm
Standard track pads – Ground pressure
16.7 N/cm2 (24.2 psi)
16.7 N/cm2 (24.2 psi)
Standard track pads – Operating weight
231920 lb
105200 kg
Standard track pads – Pad width
23.6 in
600 mm
Standard track pads – Width over pads
14.44 ft
4400 mm
Track pads option – Ground pressure
13.5 N/cm2 (19.6 psi)
13.5 N/cm2 (19.6 psi)
Track pads option – Operating weight
235010 lb
106600 kg
Track pads option – Pad width
29.5 in
750 mm

Operating Weights With Standard Undercarriage – Backhoe Unit – Cat® C18

Standard track pads – Ground pressure
16.7 N/cm2 (24.2 psi)
16.7 N/cm2 (24.2 psi)
Standard track pads – Operating weight
232810 lb
105600 kg
Standard track pads – Pad width
23.6 in
600 mm
Standard track pads – Width over pads
14.44 ft
4400 mm
Track pads option – Ground pressure
13.6 N/cm2 (19.7 psi)
13.6 N/cm2 (19.7 psi)
Track pads option – Operating weight
235890 lb
107000 kg
Track pads option – Pad width
29.5 in
750 mm
Track pads option – Width over pads
14.93 ft
4550 mm

Operating Weights With Standard Undercarriage – Shovel Unit – Cummins® QSK19

Standard track pads – Ground pressure
16.3 N/cm2 (23.6 psi)
16.3 N/cm2 (23.6 psi)
Standard track pads – Operating weight
226850 lb
102900 kg
Track pads option – Ground pressure
13.2 N/cm2 (19.1 psi)
13.2 N/cm2 (19.1 psi)
Track pads option – Operating weight
229940 lb
104300 kg

Operating Weights With Standard Undercarriage – Backhoe Unit – Cummins® QSK19

Standard track pads – Ground pressure
16.4 N/cm2 (23.8 psi)
16.4 N/cm2 (23.8 psi)
Standard track pads – Operating weight
227740 lb
103300 kg
Track pads option – Ground pressure
13.3 N/cm2 (19.3 psi)
13.3 N/cm2 (19.3 psi)
Track pads option – Operating weight
230820 lb
104700 kg

Diesel Engines – Version 1 – Cat® C18 Tier 3

Aspiration
Turbocharged and charge air cooled
Turbocharged and charge air cooled
Bore
5.7 in
145 mm
Displacement
1105 in3
18.1 L
Emission certification
US EPA Tier 4i; Europe NRMM Tier III B
US EPA Tier 4i; Europe NRMM Tier III B
Make and model
Cat C18
Cat C18
Max. altitude without deration
1 500 m (4,900 ft) a.s.l.
1 500 m (4,900 ft) a.s.l.
No. of cylinders (each engine)
6
6
Stroke
7.2 in
183 mm
Total rated gross power SAE J1995
522 kW (700 HP) 1,800 min-1
522 kW (700 HP) 1,800 min-1
Total rated net power ISO 3046/1
496 kW (665 HP) 1,800 min-1
496 kW (665 HP) 1,800 min-1
Total rated net power SAE J1349
496 kW (665 HP) 1,800 min-1
496 kW (665 HP) 1,800 min-1

Diesel Engines – Version 2 – Cummins® QSK19 Tier 1

Aspiration
Turbocharged and aftercooled
Turbocharged and aftercooled
Bore
6.25 in
159 mm
Displacement
1159 in3
19 L
Make and model
Cummins QSK19
Cummins QSK19
Max. altitude without deration
3 100 m (10,200 ft) a.s.l.
3 100 m (10,200 ft) a.s.l.
No. of cylinders (each engine)
6
6
Stroke
6.25 in
159 mm
Total rated gross power SAE J1995
477 kW (640 HP) 1,800 min-1
477 kW (640 HP) 1,800 min-1
Total rated net power ISO 3046/1
453 kW (607 HP) 1,800 min-1
453 kW (607 HP) 1,800 min-1
Total rated net power SAE J1349
453 kW (607 HP) 1,800 min-1
453 kW (607 HP) 1,800 min-1

Electrical System

Alternator – Cat Version
150 A
150 A
Alternator – Cummins Version
175 A
175 A
Batteries (12 V each) – Cat Version
2 x 210 Ah
2 x 210 Ah
Batteries (12 V each) – Cummins Version
2 x 170 Ah
2 x 170 Ah
Batteries (12 V each) – in series/parallel installation – Cat Version
210 Ah–24 V
210 Ah–24 V
Batteries (12 V each) – in series/parallel installation – Cummins Version
170 Ah–24 V
170 Ah–24 V
System Voltage
24 V
24 V
Working spotlights – Cummins Version
6 x Halogen lights
6 x Halogen lights

Hydraulic System with Pump Managing System

Hydraulic tank capacity
approx. 1 300 L (343 US gal)
approx. 1 300 L (343 US gal)
Main pumps
2 x variable swash plate pumps
2 x variable swash plate pumps
Main pumps – Max. oil flow – Cat version
2 x 552 L/min (2 x 146 US gal/min)
2 x 552 L/min (2 x 146 US gal/min)
Main pumps – Max. oil flow – Cummins version
2 x 587 L/min (2 x 155 US gal/min)
2 x 587 L/min (2 x 155 US gal/min)
Max. pressure, attachment, travel
30 MPa = 300 bar (4,350 psi)
30 MPa = 300 bar (4,350 psi)
Max. pressure, swing system
32 MPa = 320 bar (4,640 psi)
32 MPa = 320 bar (4,640 psi)
Swing pump
Reversible swash plate pump
Reversible swash plate pump
Swing pump – Max. oil flow – Cat version
76 gal/min
287 L/min
Swing pump – Max. oil flow – Cummins version
81 gal/min
307 L/min
Total volume of hydraulic oil
approx. 1 700 L (449 US gal)
approx. 1 700 L (449 US gal)

Hydraulic Oil Cooling

Oil flow of cooling pumps – Cat Version
123 gal/min
467 L/min
Oil flow of cooling pumps – Cummins Version
131 gal/min
496 L/min
Diameter of Fan
3.05 ft
930 mm

Operator’s Cab

Internal dimensions
Length: 1 800 mm (5 ft 11 in); Width: 1 300 mm (4 ft 3 in); Height: 1 900 mm (6 ft 3 in)
Length: 1 800 mm (5 ft 11 in); Width: 1 300 mm (4 ft 3 in); Height: 1 900 mm (6 ft 3 in)
Operator’s eye level
approx. 4.3 m (14 ft 1 in)
approx. 4.3 m (14 ft 1 in)

Swing System

Max. swing speed – Cat version
5.1 RPM
5.1 RPM
Max. swing speed – Cummins version
5.4 RPM
5.4 RPM
Parking Brake
Wet multiple disc brake, spring loaded/hydraulically released
Wet multiple disc brake, spring loaded/hydraulically released
Swing Drive
Compact planetary transmission with axial piston motor
Compact planetary transmission with axial piston motor
Swing Ring
Triple race roller bearing with sealed internal gearing
Triple race roller bearing with sealed internal gearing

Undercarriage

Bottom Rollers (each side)
8
8
Gradability of travel drives
Max. 72%
Max. 72%
Max. tractive force
652 kN (66 t = 146,520 lb)
652 kN (66 t = 146,520 lb)
Travel Drives (each side)
1 planetary transmission with 1 axial piston motor
1 planetary transmission with 1 axial piston motor
Travel speed
Max. 2.7 km/h (1.68 mph)
Max. 2.7 km/h (1.68 mph)
Parking Brake
Wet multiple disc brake, spring applied/hydraulically released
Wet multiple disc brake, spring applied/hydraulically released
Support Rollers (each side)
1
1
Track Pads (each side)
48
48

Automatic Lubrication System

Capacity of grease drum
2.1 gal
8 L

Benefits & Features

Our service engineers have the knowledge and experience to bring a successful result to the most demanding projects. In addition, they are backed by Caterpillar’s team of engineers, who have design-based knowledge not available from other sources.
Machine Service & Support
Caterpillar factory-trained service engineers are available throughout the world to provide our customers with the support necessary to meet their production requirements.
» Learn More


This unique Caterpillar design results in:
  • Increased effective lifting force
  • Constant boom momentum
  • Automatic constant bucket angle position in horizontal and vertical direction
  • Automatic roll-back limiter
Furthermore, the TriPower system enables Cat face shovels to use smaller-diameter boom cylinders. This benefit results in fast lifting speeds to outperform the competition.
TriPower™ (FS Configurations Only)
Caterpillar uses a unique boom design that employs rotatable triangular rockers to generate superior mechanical leverage and control.
» Learn More


On models equipped with two engines, the hydraulic excavator remains operational with only a single engine running, maintaining full availability. The electric drive is used on mainly stationary-operated machines and offers superior availability because it doesn’t require time to refuel and servicing the motor is minimized. The 6015/6015 FS is only available in a single diesel engine configuration.
Efficient Drive Systems
Cat hydraulic shovels are equipped with one or two diesel engines or an electric drive option.
» Learn More


This results in an efficient use of the engine for greater productivity.
Pump Managing System
The pump managing system continuously evaluates actual engine and hydraulic operating values against set values and adjusts pump output for optimal performance.
» Learn More


This system provides a more efficient means of cooling, particularly in demanding applications. The radiator fan speed is thermostatically or electronically controlled for greater efficiency.
Superior Oil Cooling System
The cooling system utilizes dedicated pumps to provide cooling capacity as needed, whether the engine is idling or under load, whereas our competitors’ machines only provide cooling when the engine is under load and the excavator is working. Consequently, on Cat hydraulic shovels, the hydraulic oil circulates through the cooling system even when the excavator is waiting for the next truck.
» Learn More


The kinetic energy of the swing motion is used during deceleration to support driving the main and auxiliary pumps. Compared to open circuits, the Cat closed-loop swing circuit is more energy-efficient, generates less heat and delivers faster speeds.
Closed-Loop Swing Circuit
The Cat closed-loop swing circuit results in fast boom lift motions during swing.
» Learn More


Because float valves are used to lower the boom instead of engaging pumps, the boom moves faster and other operating functions can occur simultaneously, such as bucket curl and stick in/out. This results in faster cycle times.
Simple & Efficient Hydraulic System
The main hydraulic valve block is located on top of the boom. This design reduces the total number of hoses that are needed and ensures they’re neatly organized for safe operation, easy inspection and fast service.
» Learn More


Engineered with extensive use of Finite Element Analysis (FEA), the steel structure is optimized, travel motors are well-protected by strong cover plates and hinged door covers, and a unique robust track chain incorporates a combined pad/link design on most models. A state-of-the-art track-tensioning system automatically adapts the tensioning of the tracks depending on operating conditions, extending the track life even further.
Sturdy Undercarriage
Cat undercarriages are tough and long-lasting.
» Learn More


This promotes the earliest possible detection of faults and allows for timely maintenance planning and assistance for speedy repair. Board Control System not available on 6015/6015 FS models.
Monitoring and Diagnostic System
Enhancing diagnostic capabilities and providing detailed troubleshooting functions, the Board Control System uses sensors throughout the machine to monitor operating data, record faults, and notify the operator audibly and visually.
» Learn More


The design delivers fast and precise machine reactions, which reduce operator fatigue and increase efficiency. For greater comfort, joystick preferences are operator-adjustable. And since no hydraulic lines are inside or underneath the cab, it’s a more comfortable and clean work environment. The 6015/6015 FS is equipped with a simple hydraulic servo control.
Electro-Hydraulic Control System
All larger-model Cat hydraulic shovels use an electro-hydraulic control system that electronically relays actuating signals from hand levers. Simplified troubleshooting and advanced diagnostic routines lead to increased uptime.
» Learn More


  • Hydraulic Valve Block – The valve block is located on the boom where it’s cleanly laid out and easily accessed by walkways on both sides. This reduces the number of hoses leading from the superstructure. 6015/6015 FS models are not equipped with boom walkways.
  • Superstructure – Exceptional accessibility is provided to systems like the swing motor, swing gearbox and rotary distributor in the well-organized superstructure. The engine is accessible from three sides on most models.
Cat hydraulic shovels are equipped with retractable access ladders. A less steep 45° folding stairway is available as an option. An exit harness kit or a kick-down type, cage-equipped ladder allows for safe egress in case of emergency.
Machine Accessibility
Systems throughout Cat hydraulic shovels are designed for easy access, enhancing serviceability.
» Learn More


  • Windows: Safety glass is used for all windows and armored glass for the windshield.
  • Seating: The pneumatically-cushioned, multi-adjustable seat enhances operator productivity and includes a safety switch in the cushion that automatically neutralizes the hydraulic controls when the operator leaves the seat.
  • Display: A large, transflective color screen displays monitoring and diagnostic data for convenient troubleshooting and service assistance (not available on 6015/6015 FS models).
  • Five languages can be selected: English, French, German, Spanish and Russian.

Safe, Comfortable Cab Design
Cat hydraulic excavator cabs have a falling object protection system (FOPS) and meet DIN ISO 3449 standards. They are equipped with comfortable multi-adjustable chairs, ample legroom, excellent visibility, temperature control, sound abatement and ergonomically-designed controls.
» Learn More


Lifting the bucket automatically in constant-angle position requires just a single lever actuation.
Safe Bucket Control
The TriPower roll-back limiter prevents the bucket from being curled back too far and minimizes the potential for material to spill onto the attachment or the cab.
» Learn More


Additional shut-off switches are located on the machine (e.g., in the machine house) or are accessible from the ground with pull ropes. Emergency shut-off is not available on 6015/6015 FS models.
Emergency Shut-Offs
An easily-accessible, standard shut-off switch located in the cab shuts down the electrical system in case of emergencies.
» Learn More


Standard / Optional Equip.

6015/6015 FS Standard Equipment

TriPower shovel attachment (FS only)
Independent oil-cooling system
3-circuit hydraulic system
Torque control in closed-loop swing circuit
Automatic central lubrication system
Triple-race swing roller bearing

6015/6015 FS Optional Equipment

General
Export crating
Finishing as per end user’s corporate colors
Customizing of logos as per customer’s specification
Superstructure
Xenon lighting
High-capacity water separator
Fast-filling connection for fuel
Catwalk with access steps at engine module (standard on C18 version)
Centrifuge for engine oil filtration
Various cold-weather packages
Cab
Radio with loudspeaker and antenna
On roof-mounted air conditioning unit
Undercarriage
Track pad width 500 mm, 750 mm or 900 mm
Track guides
HD-LC undercarriage
Attachment
Xenon lighting on boom
Special wear packages
Additional optional equipment available on request
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com