Face Conveyor – PF5

Overview

Specifications

Benefits & Features

Overview

Face Conveyor – PF5

Moving Mountains – No matter how fast your shearer can cut, you can’t keep cutting until you move the coal away from the face. Cat® Armored Face Conveyors (AFCs) are designed to keep things moving and to carry the maximum possible amount of coal smoothly away from the coalface. They are designed for high availability and economy in operation. They are easy to maintain and offer long service life and a great return on investment to mine operators.
Specifications

Typical Technical Data AFC Line Pan

Top Plate Thickness
50 mm (2.0 in)
50 mm (2.0 in)
Bottom Plate Thickness
1.2 in
30 mm
Dogbone Breaking Force
1011640 lb
4500 kN
Benefits & Features
Engineered to Perfection
There are many parts to an Armored Face Conveyor: shearer haulage system, drives, drive frames and sprockets, gearboxes, line pans, chain conveyors as well as entry conveyors and belt tailpieces. Each of these components has to be engineered to perfection, but also has to work together optimally with the other parts of the system.
» Learn More


Shearer Haulage System
Cat rackbar shearer haulage systems meet the demands of today’s high-performance shearers. We use design and material selection aimed at achieving maximum system availability, longest possible shearer, sprocket and trapping shoe life and on-system suitability for seam undulations.
» Learn More


Drive Frames
Head-gate drive frames operated today are typical of the cross-frame design. Different capacity ratings are available depending on the total power required. The frame sides are manufactured from thick, solid plates to handle the high torque that may be generated and to ensure an adequate safety margin. Flange plates used to mount the transmission units enable easy rehanding.
» Learn More


Specifications

Typical Technical Data AFC Line Pan

Top Plate Thickness
50 mm (2.0 in)
50 mm (2.0 in)
Bottom Plate Thickness
1.2 in
30 mm
Dogbone Breaking Force
1011640 lb
4500 kN
Production Average Per Hour
2500 tonnes (2,756 tons); 3500 tonnes (3,858 tons); 5000 tonnes (5,512 tons)
2500 tonnes (2,756 tons); 3500 tonnes (3,858 tons); 5000 tonnes (5,512 tons)
Width Outside
1042 mm (41.0 in); 1142 mm (45.0 in); 1342 mm (52.8 in)
1042 mm (41.0 in); 1142 mm (45.0 in); 1342 mm (52.8 in)

Benefits & Features

Cat AFC components achieve this. Each is designed for powerful, reliable and economical operation with low maintenance over a long service life, promoting high productivity and delivering a great return on investment.
Engineered to Perfection
There are many parts to an Armored Face Conveyor: shearer haulage system, drives, drive frames and sprockets, gearboxes, line pans, chain conveyors as well as entry conveyors and belt tailpieces. Each of these components has to be engineered to perfection, but also has to work together optimally with the other parts of the system.
» Learn More


As with all Cat products, these systems are the result of extensive R&D work and comprehensive laboratory and field testing. This ensures the optimum solution for haulage system and sprocket. This led to a unique design concept with optimized first/last tooth geometry rackbars available with pitches of 126 mm for medium-production and 146/151 mm for high-production shearers.
Shearer Haulage System
Cat rackbar shearer haulage systems meet the demands of today’s high-performance shearers. We use design and material selection aimed at achieving maximum system availability, longest possible shearer, sprocket and trapping shoe life and on-system suitability for seam undulations.
» Learn More


Benefits

• Head drive does not cause a production bottleneck, maximum stability at maximum power, high power drives can be installed, upgrade normally possible, high AFC performance and availability
Drive Frames
Head-gate drive frames operated today are typical of the cross-frame design. Different capacity ratings are available depending on the total power required. The frame sides are manufactured from thick, solid plates to handle the high torque that may be generated and to ensure an adequate safety margin. Flange plates used to mount the transmission units enable easy rehanding.
» Learn More


Benefits

• Drive module can be replaced underground without disassembly of the gearboxes, drive units are available in different sizes and are independent of the gearbox used
Drive Modules
The latest development is a drive frame with replaceable one-piece sprocket/shaft/bearing – a “drive module.” These are available in various sizes to suit individual power requirements, right up to 2 × 1800 kW (2,412 hp) per drive. The drive module is identical for both main and tail drive. The drive frames are independent of the gearboxes used – flange plates and stub shafts are used for interfacing. Two hydraulic cylinders are integrated in the frames for disassembly of the drive module. These are powered by an external pump. There are similar designs for smaller drive frames.
» Learn More


Benefits

• More efficient power transmission with GR sprocket (97% vs. 93%), resulting in extended sprocket and chain life and less chain stretch
GR Sprocket
In contrast to conventional sprockets, the Cat GR sprocket is specially designed to spread the load across three teeth, ensuring maximum contact surface between the chain links and the sprocket teeth during operation. This results in lower wear and extended life of the sprocket and the chain.
» Learn More


Benefits

• Maximum chain life and minimum conveyor downtime for double cut
Tail Drives
Tail drives are normally the tensionable type, especially with long faces and/or high installed power. These have a stroke of 0.50 m for shorter, less powerful conveyors, and 1 m for long faces or conveyors with extremely high installed power. These allow control of 1 m and 2 m of slack chain respectively. An automated system keeps the AFC chain at optimum tension during operation.
» Learn More


The UEL gearbox – a planetary gearbox with an integrated clutch – is designed for higher-power requirements. This friction clutch is closed through face support hydraulic fluid. A hydraulic control system allows the clutch to be set to a certain torque.
Gearboxes
Caterpillar offers gearbox solutions – simple planetary or bevel-spur gearboxes for low-power requirements and the installation of a clutch between motor and gearbox for medium-power installations.
» Learn More


Benefits

• Caterpillar has the right drive for your application ensuring smooth and safe operation of the conveyor with overload protection and a range of other safety features as required
Overload Protection
Overload protection is achieved by measuring the slip of each gearbox. In the event of a chain stall, both motors are switched off. Alternatively, the clutches at both drives can be opened using an optional drive control unit. The Controlled Start Transmission (CST) drive system is designed for long, high-capacity faces. This drive system allows no-load motor startup, synchronized soft-start and heavy-load startup, as well as accurate load sharing and excellent overload protection.
» Learn More


The latest development is the Cat PowerChain. It is available in sizes 34, 42 and 52. Size 52 is designed to be used with up to 1200 kW (3 × 1,608 hp), with a chain suitable for up to 1800 kW (3 × 2,412 hp) under development.
Chains
For years, we have been matching chain and sprocket design in high-performance face conveyors to achieve optimum performance and service life. This resulted in the 42 × 146 mm (1.70 × 5.70 in) combination chain, the standard chain for applications in the USA and Australia since 1991, and later in the 48 × 144/160 mm (1.90 × 5.70/6.30 in) chain for what was then the world’s most powerful conveyor installation with 3 × 1000 kW (3 × 1,341 hp) on a single longwall face conveyor.
» Learn More


Benefits

• Faster removal of mined coal by providing high-reliability, high-availability transportation with design features ensuring low wear and long service life, greater permissible elongation of chain compared to round link
PowerChain
The wide, arc-shaped cross-section of the vertical links allows a low-profile line pan and the special shape of the horizontal link provides a large running surface where required, drastically reducing surface pressure and chain-joint wear. The method for attaching the flight bar is patented. The PowerChain 42 × 140 mm (1.7 × 5.5 in) has a breaking force of 2370 kN, the PowerChain 52 × 175 mm (2.0 × 6.9 in) of 3610 kN.
» Learn More


Benefits

• Stageloader and crusher completely matched to AFC, both with higher capacity to prevent bottlenecks; tailor-made belt tailpiece for required capacity and belt dimensions, allowing BTP to handle longitudinal and lateral entry gradients; automated chain tensioning system
Entry Conveyors and Belt Tailpieces
Entry conveyor or stageloader pans are normally of the same type as used in the face. These are normally wider than the AFC. While the return roller is integrated into the cross frame design, the head drive frame of the stageloader is tensionable using hydraulic cylinders. The crusher, usually an impact roller, is integrated into the stageloader design. The following goose-neck lifts the stageloader discharge over the belt tail piece. Belt tail pieces are available in fixed-, skid- or crawler-mounted versions with an overlap of up to 3.5 m (11.5 ft), all equipped with self-cleaning return drums. The operator can use any specified belt width in this tailor-made equipment.
» Learn More


That’s why Caterpillar has focused on rolled steel designs for line pans. All aspects of the line pans have been engineered with reliability, productivity and serviceability in mind.
Line Pans for Every Need
Rolled steel is smoother, stronger and harder-wearing than a casting and generates less friction and noise.
» Learn More


Benefits

• Minimizes friction, reduces power requirements for the face conveyor and results in longer service life of the flights and profiles
Maximum Contact
The profiles are designed to maximize the contact area between the flight bar and the profile, thus minimizing contact pressure during operation.
» Learn More


Benefits

• Lower friction and longer service life for wear parts. Up to 10 million tonnes (11 million tons) under normal conditions and up to 20 million tonnes (22 million tons) under favorable conditions.
Rolled Steel
Rolled material has a smoother surface than castings. The material shows maximum wear resistance after initial material conveyance.
» Learn More


Benefits

• Longer service life of dogbone pockets, no damage to conveyor or dogbone housing as the dogbone always breaks first
Safe Dogbone Technology
The forged dogbone pocket and the designed breaking force of up to 4500 kN guarantee safe operation of the conveyor at all times. Sophisticated design has been further optimized, ensuring greater tensile strength to reduce stress spikes and ensure perfect protection of the dogbone pocket and the pan itself in the event of an overload.
» Learn More


Our line pans are suitable for bi-directional operation.
Convex/Concave Pan Ends
Cat line pans feature convex/concave pan ends that ensure reduced noise levels.
» Learn More


Benefits

• High stability of the pan ensured by three welds even when the top plate is totally worn out
Welds without Wear
Cat PF line pans have a rolled profile design. Each of the identical profiles are attached with two welds to the top plate of chosen length and width. This results in great flexibility in pan design. Only one of the welds is located in the wear area of the line pan in the top strand.
» Learn More


Benefits

• Long service life with matched profile type end
Wear-resistant Top Plate
The top plate is made of wear-resistant material. The thickness varies from 30 mm (1.2 in) (PF3) to 50 mm (2.0 in) (PF5).
» Learn More


Benefits

• Increased flexibility, adaptation to undulating seams, short snake sections possible
Flexibility
The line pans are designed to allow deflection between individual line pans of ± 6° vertically and 0.8–1.2° horizontally.
» Learn More


Benefits

• High pan stability, even for high-reaction forces; safe operation; low noise; minimum maintenance; full reversibility
Safe Transfer of Transverse Forces
Transverse forces are transferred through the top plate to the relay bar arrangement.
» Learn More


Benefits

• Easy access to bottom chain, minimum downtime during maintenance or repair
Inspection Doors
A sliding inspection door typically installed in every 6th pan and every special pan allows access to the bottom race of the chain conveyor. The integrated drawer guide ensures safe seating of the doors. The inspection door can be removed from gob or face side.
» Learn More


 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com