The new SH650 D provides the same tri-sectional design, lift and carry capacity, and maneuverability of the battery powered SH650 with the added power of a diesel power pack.
SH650 D – Roof Support Carrier
Overview
SH650 D – Roof Support Carrier
The new SH650 D provides the same tri-sectional design, lift and carry capacity, and maneuverability of the battery powered SH650 with the added power of a diesel power pack.
Specifications
Cat diesel roof support carriers incorporate the most efficient engines and powertrains available while boasting the lowest level of general body air emissions amongst underground diesel vehicles. Many proprietary developments – such as dry scrubber and wet bath exhaust systems with diesel particulate filtration and horizontal or vertical configuration cooling radiators – make Cat diesel roof support carriers a safe and powerful solution for your longwall move. They can move any roof support over any distance and over various roadway conditions with speed and efficiency. »Learn More
The Power You Need
A combination of Cat battery- and diesel-powered vehicles can offer the ideal solution for longwall installations and moves. »Learn More
Diesel Power for the Long Haul
Diesel-powered equipment is used in nearly all underground mines in various tasks and functions around the world. »Learn More
Specifications
Specifications
Carry Capacity
50 tons
45 tonnes
Vehicle Length
38.32 ft
11.68 m
Vehicle Width
9.94 ft
3.03 m
Frame Oscillation
40 Degrees
40 Degrees
Gradients Possible (gradient data short-term only)
25°
25°
Ground Clearance
19 in
483 mm
Maximum Speed with Load
12 mph
19.3 km/h
Motor/Engine
Diesel
Diesel
Power Rated at
240 hp
179 kW
Pull Winch Rated at
38 tons
34 tonnes
Steering
Control stick
Control stick
Steering Articulation
50 Degrees
50 Degrees
Torque/Tractive Effort
88749 lb
40256 kg
Turn Radius (outside)
23.85 ft
7.27 m
Wheel Base
16.93 ft
5.16 m
Lift and Carry Capacity
Capacities Based on 54 × 26 Solid Tire
at 1575 mm (at 62 in)
at 1575 mm (at 62 in)
Without Ballast
50 tons
45 tonnes
Drive Train
Axles
Front and rear rigid mounted outboard planetary axles with wet disc spring applied, hydraulically released brakes.
Front and rear rigid mounted outboard planetary axles with wet disc spring applied, hydraulically released brakes.
Cooling System
Heavy Duty DST cooling system with 179 kW (240 hp) capability.
Heavy Duty DST cooling system with 179 kW (240 hp) capability.
Cooling System
Four and one-half fins per inch, 20.68 MPa (3,000 psi) pressure wash capable, brass tubed, cooling system.
Four and one-half fins per inch, 20.68 MPa (3,000 psi) pressure wash capable, brass tubed, cooling system.
Drive Lines
7 and 8.5 Series shaft with 76.2 mm (3 in) slip joints.
7 and 8.5 Series shaft with 76.2 mm (3 in) slip joints.
Power Component
DST Catalyst
DST Catalyst
Power Component
Water Cooled Exhaust Manifold and Turbocharger
Water Cooled Exhaust Manifold and Turbocharger
Power Component
Charge Air Cooler
Charge Air Cooler
Power Component
Intake System with Intake Flapper Valve Shutdown
Intake System with Intake Flapper Valve Shutdown
Power Component
DST Safety System
DST Safety System
Power Component
DST Flameproof Alternator
DST Flameproof Alternator
Power Component
DST Air start package including: air starter, starter oil injector, water separator, pilot valve and operator control valves.
DST Air start package including: air starter, starter oil injector, water separator, pilot valve and operator control valves.
Power Pack
One, 179 kW (240 hp), Cummins with DST Scrubber, MSHA Par 7E-A Approved
One, 179 kW (240 hp), Cummins with DST Scrubber, MSHA Par 7E-A Approved
Power Pack – Note
Initial machine equipped with C8.3 138 kW (185 hp), but cooling & emissions control components sized for 179 kW (240 hp) engine
Initial machine equipped with C8.3 138 kW (185 hp), but cooling & emissions control components sized for 179 kW (240 hp) engine
Transmission
Six speed, power shift Clark 32000 transmission with 7C input and dual 8.5C outputs. Isolator mounted with dipstick fill.
Six speed, power shift Clark 32000 transmission with 7C input and dual 8.5C outputs. Isolator mounted with dipstick fill.
Transmission
External shell type, water to oil, shell cooler.
External shell type, water to oil, shell cooler.
Brakes
Hand Pump
Floor mounted hand pump located to the right of operator.
Floor mounted hand pump located to the right of operator.
Hand Pump
Activating this pump enables the operator to release the brake without power on the unit for towing a disabled vehicle.
Activating this pump enables the operator to release the brake without power on the unit for towing a disabled vehicle.
Service
Left foot-pedal actuated wet disc brakes at all four wheels.
Left foot-pedal actuated wet disc brakes at all four wheels.
Service
Automatic Emergency/Park Brake Release.
Automatic Emergency/Park Brake Release.
Service
A dash mounted monitoring gauge keeps the operator constantly informed of the accumulator’s status.
A dash mounted monitoring gauge keeps the operator constantly informed of the accumulator’s status.
Service
Accumulator is not permitted to fall below a certain residual pressure to assure this continued availability.
Accumulator is not permitted to fall below a certain residual pressure to assure this continued availability.
Service
Demodulating/Failsafe parking and service brakes with cooling circuit.
Demodulating/Failsafe parking and service brakes with cooling circuit.
Service
Hydraulic power is supplied through a one gallon accumulator and is monitored by a charging/unloading valve.
Hydraulic power is supplied through a one gallon accumulator and is monitored by a charging/unloading valve.
Hydraulics
Bell-Crank Lift Cylinder
Two (2) 203 mm (8 in) bore, double acting cylinders with load locking valves mounted on both the up and down functions.
Two (2) 203 mm (8 in) bore, double acting cylinders with load locking valves mounted on both the up and down functions.
Hydraulic PTO
Two (2) quick coupler connections, 17.58 MPa (2,550 psi) maximum recommended operating pressure.
Two (2) quick coupler connections, 17.58 MPa (2,550 psi) maximum recommended operating pressure.
Clean out plate to permit access to suction in-line strainer and cleaning and draining without removing from the machine
Clean out plate to permit access to suction in-line strainer and cleaning and draining without removing from the machine
Reservoir
An oil level sight gauge is located on the side of the tank and is easily visible.
An oil level sight gauge is located on the side of the tank and is easily visible.
Reservoir
A 189 L (50 gal) capacity reservoir
A 189 L (50 gal) capacity reservoir
Reservoir
End mounted magnetic drain plug
End mounted magnetic drain plug
Reservoir
Spin-on filter/breather
Spin-on filter/breather
Reservoir Fill System
System allows refilling of reservoir through the return line oil filter that is located in the top of the oil reservoir
System allows refilling of reservoir through the return line oil filter that is located in the top of the oil reservoir
Reservoir Fill System
Venturi Jet refill system located on opposite side from operator on the middle frame
Venturi Jet refill system located on opposite side from operator on the middle frame
Steering Cylinder
Two (2) 152 mm (6 in) bore, double acting cylinders with dual relief setting at 15.86 MPa (2,300 psi).
Two (2) 152 mm (6 in) bore, double acting cylinders with dual relief setting at 15.86 MPa (2,300 psi).
Tilt Lift Cylinder
Two (2) 241 mm (9 1/2 in) bore, double acting cylinders with load locking valves mounted on both the up and down functions.
Two (2) 241 mm (9 1/2 in) bore, double acting cylinders with load locking valves mounted on both the up and down functions.
Dual Lift System
Center Section
Entire center section area manufactured with T1 steel.
Entire center section area manufactured with T1 steel.
Center Section
Center section is designed with hardened 102 mm (4 in) diameter pivot pins & spherical bearings to provide maximum load transfer
Center section is designed with hardened 102 mm (4 in) diameter pivot pins & spherical bearings to provide maximum load transfer
Oscillation Section
An 813 mm (32 in) diameter bearing with 44 mm (1 3/4 in) diameter rolling elements provides 20 degrees of oscillation.
An 813 mm (32 in) diameter bearing with 44 mm (1 3/4 in) diameter rolling elements provides 20 degrees of oscillation.
Standard Load Lift Face Plate
A combination bell-crank arm and bell-crank lifting cylinder for vertical lifting and tilting cylinders
A combination bell-crank arm and bell-crank lifting cylinder for vertical lifting and tilting cylinders
Standard Load Lift Face Plate
Heavy duty forged alloy steel forks, 152 mm × 356 mm × 2134 mm (6 in × 14 in × 84 in)
Heavy duty forged alloy steel forks, 152 mm × 356 mm × 2134 mm (6 in × 14 in × 84 in)
Tri-Section Frame
All high stressed areas are manufactured with T1 steel.
All high stressed areas are manufactured with T1 steel.
Tri-Section Frame
Design produces a maximum of stability while maneuvering with a heavy load
Design produces a maximum of stability while maneuvering with a heavy load
Tri-Section Frame
Design features multiple plate, modular construction for maximum strength and structural integrity
Design features multiple plate, modular construction for maximum strength and structural integrity
Winch
A fully hydraulic operated, 31 751 kg (70,000 lb) winch, with two speed pay in/out.
A fully hydraulic operated, 31 751 kg (70,000 lb) winch, with two speed pay in/out.
Winch Cable Assembly
Equipped with a swaged-on thimble, connecting link and swivel hook
Equipped with a swaged-on thimble, connecting link and swivel hook
Winch Cable Assembly
The standard winch cable is 25.4 mm (1 in) diameter, 6 × 37, IWRC, EIPS, class bright cable
The standard winch cable is 25.4 mm (1 in) diameter, 6 × 37, IWRC, EIPS, class bright cable
Operator’s Compartment
Components
System Pressure Gauge
System Pressure Gauge
Components
Warning Horn
Warning Horn
Components
RH Transmission Range Selection
RH Transmission Range Selection
Components
LH Transmission Range Selection
LH Transmission Range Selection
Components
Valve bank hydraulic functions: steering, bucket, bucket eject and winch/power take off
Valve bank hydraulic functions: steering, bucket, bucket eject and winch/power take off
Components
Park Brake Set/Release
Park Brake Set/Release
Components
Accumulator Pressure Gauge
Accumulator Pressure Gauge
Components
Park Brake Override
Park Brake Override
Components
Side Egress Access
Side Egress Access
Components
One LinkOne CD which includes all above manuals in electronic format
One LinkOne CD which includes all above manuals in electronic format
Components
RH Lighting Selection
RH Lighting Selection
Components
Right Foot Accelerator Pedal
Right Foot Accelerator Pedal
Components
Engine Temperature
Engine Temperature
Components
Converter Temperature
Converter Temperature
Components
Low Oil Engine Shutdown
Low Oil Engine Shutdown
Components
Intake Restriction Gauge
Intake Restriction Gauge
Components
Engine Oil Pressure
Engine Oil Pressure
Components
Park Brake Release Pressure Gauge
Park Brake Release Pressure Gauge
Hydraulic Installation (Standard)
Components
JIC fittings with high pressure hosing; MSHA 2G flame resistant approved.
JIC fittings with high pressure hosing; MSHA 2G flame resistant approved.
Dimensions (Approximate)
Cab Height with 508 mm (20 in) Cab (lower cab heights available on request) – With 54-in Tires
70 in
1778 mm
Chassis Height (nominal) – With 48-in Tires
48 in
1219 mm
Chassis Height (nominal) – With 54-in Tires
50 in
1270 mm
Empty Weights
100000 lb
45359 kg
Frame Oscillation
±20°
±20°
Ground Clearance: Nominal (please reference sales drawing for ground clearance profile) – With 48-in Tires
16 in
406 mm
Ground Clearance: Nominal (please reference sales drawing for ground clearance profile) – With 54-in Tires
19 in
482 mm
Inside Turn Radius
13.58 ft
4140 mm
Length Less Load Lifting and Battery Lift Forks
31.5 ft
9601 mm
Length with 2133 mm (84 in) Lifting Fork
38.5 ft
11734 mm
Length with Lift Plate Attachment
40 ft
12192 mm
Outside Turn Radius
23.66 ft
7213 mm
Overall Width – With Attachments and 48-in Tires
9.83 ft
2997 mm
Overall Width – With Attachments and 54-in Tires
9.91 ft
3022 mm
Steering Articulation
100° Total
100° Total
Tram Speed (calculated based on 4% rolling resistance): With Cummins C8.3 Engine 138 kW (185 hp) – Level and Empty on 0% Grade
8.5 mph
13.7 km/h
Tram Speed (calculated based on 4% rolling resistance): With Cummins C8.3 Engine 138 kW (185 hp) – Level and Loaded on 0% Grade
4.15 mph
6.7 km/h
Tram Speed (calculated based on 4% rolling resistance): With Cummins C8.3 Engine 179 kW (240 hp) – Level and Empty on 0% Grade
10.1 mph
16.3 km/h
Tram Speed (calculated based on 4% rolling resistance): With Cummins C8.3 Engine 179 kW (240 hp) – Level and Loaded on 0% Grade
5.03 mph
8.1 km/h
Wheelbase
16.91 ft
5155 mm
Cab Height with 508 mm (20 in) Cab (lower cab heights available on request) – With 48-in Tires
68 in
1727 mm
Cab Option
Components
Addition of 7th main control valve section and additional operator's control valve included.
Addition of 7th main control valve section and additional operator's control valve included.
Fixed height 508 mm (20 in) Cab Assembly
MSHA certified cab, formed support plate, access handles, completely enclosed grid and dual corner opening doors
MSHA certified cab, formed support plate, access handles, completely enclosed grid and dual corner opening doors
Hydraulically Adjustable 508 mm (20 in) Cab Assembly
MSHA certified cab, formed support plate, access handles, completely enclosed grid and dual corner opening doors
MSHA certified cab, formed support plate, access handles, completely enclosed grid and dual corner opening doors
Manual Adjustable 508 mm (20 in) Cab Assembly
MSHA certified cab, formed support plate, access handles, completely enclosed grid and dual corner opening doors
MSHA certified cab, formed support plate, access handles, completely enclosed grid and dual corner opening doors
Type
Cab is manually adjustable.
Cab is manually adjustable.
Fire Suppression
Type
Also one 22.7 kg (20 lb) Class 10A60B: Hand held unit located in the operator's pit.
Also one 22.7 kg (20 lb) Class 10A60B: Hand held unit located in the operator's pit.
Type
Automatic/Manual with linear detection wire.
Automatic/Manual with linear detection wire.
Lighting System
Type
Four MSHA approved head lights
Four MSHA approved head lights
Type
DST MSHA approved lighting package
DST MSHA approved lighting package
Lift Attachments
Fork Assembly
Designed to lift and carry 45 tonnes at 1575 mm (50 tons at 62 in) from the load lift plate mounted to the machine
Designed to lift and carry 45 tonnes at 1575 mm (50 tons at 62 in) from the load lift plate mounted to the machine
Fork Assembly
Set of 2134 mm (84 in) overall length up-set forged forks
Set of 2134 mm (84 in) overall length up-set forged forks
Quick Attach Lift Plate
Designed to lift and carry 45 tonnes at 1575 mm (50 tons at 62 in) from the face of the load lift frame
Designed to lift and carry 45 tonnes at 1575 mm (50 tons at 62 in) from the face of the load lift frame
Quick Attach Lift Plate
The plate mounts directly to forks through two parallel pockets and is held in place with two drop pins chained to lift plate
The plate mounts directly to forks through two parallel pockets and is held in place with two drop pins chained to lift plate
Quick Attach Lift Plate
2134 mm (84 in) (Fork Assembly Required)
2134 mm (84 in) (Fork Assembly Required)
Benefits & Features
Proven Yet Improved
Cat diesel vehicles across the product range share industry-proven drive units; diesel engines and other major components from the world’s leading OEM manufacturers. We combine this with our own expertise in developing low-emission solutions:
Particulate filtration system
Inline purifier catalytic converter
Zero-smoke dry particulate exhaust system
New wet scrubber exhaust system
Posistop brakes for extra safety
Positorque axles for superior traction
4-speed power shift transmission for smooth operation
Diesel for Endurance
Cat diesel roof support carriers incorporate the most efficient engines and powertrains available while boasting the lowest level of general body air emissions amongst underground diesel vehicles. Many proprietary developments – such as dry scrubber and wet bath exhaust systems with diesel particulate filtration and horizontal or vertical configuration cooling radiators – make Cat diesel roof support carriers a safe and powerful solution for your longwall move. They can move any roof support over any distance and over various roadway conditions with speed and efficiency. »Learn More
Diesel-powered roof support carriers carry your roof supports the full distance at maximum speed and lowest cost. Diesel equipment is a good option for new longwall installations as they do not require electrical infrastructure such as cabling and charging stations and can operate at higher speeds over long distances, up steeper gradients and over rougher terrain – conditions not suitable for battery-powered vehicles.
The Power You Need
A combination of Cat battery- and diesel-powered vehicles can offer the ideal solution for longwall installations and moves. »Learn More
There are many technical features of Cat diesel vehicles that make them unique in the underground mining industry. Their general body air emissions are one of the lowest in the field, and the fact that they are compact, powerful machines with a small roadway presence and the capability to be used for multiple tasks means a high return on investment.
Diesel Power for the Long Haul
Diesel-powered equipment is used in nearly all underground mines in various tasks and functions around the world. »Learn More
The four-wheel drive and rear engine arrangement are designed to offer high stability and high tractive effort whether loaded or unloaded on the roadway or installing roof supports at the longwall face.
Flexibility
Cat diesel-powered roof support carriers offer independence and flexibility when you need it most – during longwall moves and reinstallation. »Learn More
Each attachment is tested and performance rated.
Ejector plate bucket
Side shift forks
AFC chain reeler
Belt reeler
Cable reeler
Jib crane [static and slewing]
Work baskets
Fuel and lubrication module
Materials pod system
Concrete hopper
RAS – Rapid Attachment System
The Rapid Attachment System available for the CL10 and CL15 makes an accessory change a one-man operation, allowing a broad range of accessories to be fitted in moments without removing the backing plate. Utilizing the LHD with RAS attachments during longwall relocations can greatly reduce lost production time. »Learn More