Cat diesel roof support carriers incorporate the most efficient engines and powertrains available while boasting the lowest level of general body air emissions amongst underground diesel vehicles. Many proprietary developments – such as dry scrubber and wet bath exhaust systems with diesel particulate filtration and horizontal or vertical configuration cooling radiators – make Cat diesel roof support carriers a safe and powerful solution for your longwall move. They can move any roof support over any distance and over various roadway conditions with speed and efficiency. »Learn More
The Power You Need
A combination of Cat battery- and diesel-powered vehicles can offer the ideal solution for longwall installations and moves. »Learn More
Diesel Power for the Long Haul
Diesel-powered equipment is used in nearly all underground mines in various tasks and functions around the world. »Learn More
Specifications
Specifications
Carry Capacity
60 tons
55 tonnes
Vehicle Length
33.04 ft
10.07 m
Vehicle Width
10.17 ft
3.1 m
Frame Oscillation
8 Degrees
8 Degrees
Gradients Possible (gradient data short-term only)
14.5° continuous
14.5° continuous
Ground Clearance
13.7 in
350 mm
Maximum Speed
11.8 mph
19 km/h
Maximum Speed with Load
5 mph
8 km/h
Motor/Engine
Diesel
Diesel
Power Rated at
172 kW to 202 kW (234 hp to 260 hp)
172 kW to 202 kW (234 hp to 260 hp)
Pull Winch Rated at
20 tonnes (22 tons)/30 tonnes (33 tons)
20 tonnes (22 tons)/30 tonnes (33 tons)
Steering
Steering wheel
Steering wheel
Steering Articulation
45 Degrees
45 Degrees
Torque/Tractive Effort
79366 lb
36000 kg
Turn Radius (outside)
21 ft
6.4 m
Wheel Base
11.81 ft
3.6 m
Capacities
Capacity of Tow Hitch
88184 lb
40000 kg
Lift SAE @ 600 mm (23.6 in) from Fork Face
121250 lb
55000 kg
Maximum Un-braked Trailer Mass
50706 lb
23000 kg
Tractive Effort, Maximum
82673 lb
37500 kg
Winch (Front)
66138 lb
30000 kg
Weight
Maximum Laden
227076 lb
103000 kg
Unladen with Full Tanks
105821 lb
48000 kg
Engine (6 Cylinder)
Cooling Fan
Hydraulic Driven Fan
Hydraulic Driven Fan
Cooling System
Coolant Based Radiator
Coolant Based Radiator
Displacement
439.3 in3
7.2 L
Engine Make/Model
Cat® C7
Cat® C7
Maximum Power Gross
171.5 kW (230 hp) @ 2,200 rpm
171.5 kW (230 hp) @ 2,200 rpm
Maximum Torque Tested
895 N·m (660 lb-ft) @ 1,700 rpm
895 N·m (660 lb-ft) @ 1,700 rpm
Radiator Position
Horizontal Rear
Horizontal Rear
Type
Diesel, Turbocharged
Diesel, Turbocharged
Engine Speeds
High Idle
2300 RPM
2300 RPM
Low Idle
800 RPM
800 RPM
Fuel Consumption
At Full Power
10.4 Gal/hr
39.4 L/hr
Average Mine Duty
20-40 L/hr (5.5-10.5 gal/hr)
20-40 L/hr (5.5-10.5 gal/hr)
Exhaust Conditioner
Aftertreatment
Catalytic Exhaust Purifier
Catalytic Exhaust Purifier
Exhaust Filter
Replaceable Element Except China
Replaceable Element Except China
Exhaust Flame Trap
Replaceable China and RSA
Replaceable China and RSA
Make
Caterpillar
Caterpillar
Type
Flameproof Wet
Flameproof Wet
Transmission
Speeds, Forward and Reverse
4
4
Torque Converter
Type
Integral
Integral
Axles
Front Axle
Heavy Duty Fixed
Heavy Duty Fixed
Rear Axle
Heavy Duty Bolster Mount
Heavy Duty Bolster Mount
Wheels/Tires – Standard
Inflation Media
Solid
Solid
Size
1371 mm O/D × 711 mm Wide (54 in O/D × 28 in Wide)
1371 mm O/D × 711 mm Wide (54 in O/D × 28 in Wide)
Wheel Chains
Optional
Optional
Ground Pressure
Laden Front
222 psi
1433 kPa
Laden Rear
70 psi
480 kPa
Un-laden Front
65 psi
450 kPa
Un-laden Rear
116 psi
800 kPa
Service Brake
Application
Spring Applied, Hydraulic Released
Spring Applied, Hydraulic Released
Type
Totally Enclosed, Wet Type
Totally Enclosed, Wet Type
Park Brake
Application
Spring Applied, Hydraulic Released
Spring Applied, Hydraulic Released
Type
Totally Enclosed, Wet Type
Totally Enclosed, Wet Type
Articulation
Degrees of Turn Either Side
45 Degree
45 Degree
Oscillation
Degrees Up and Down from Horizontal
7.5 Degree
7.5 Degree
Canopy
ROPS/FOPS
Optional
Optional
Type Protective Device
MDG1
MDG1
Electrical System
Type
Approved Flameproof
Approved Flameproof
Voltage
24 volts
24 volts
Shutdown System
System Type
Cat DCS Electronic, Intrinsically Safe Approved
Cat DCS Electronic, Intrinsically Safe Approved
Lights
Number/Location
STD 2 Front, 2 Rear
STD 2 Front, 2 Rear
Service Capacities
Axle Oil (Each)
15.9 gal
60 L
Drop Box Oil
2.1 gal
8 L
Engine Cooling System Water
19 gal
72 L
Engine Crankcase Oil
6.6 gal
25 L
Fuel Tank
97.1 gal
370 L
Hydraulic Tank
134.7 gal
510 L
Transmission/Converter Oil
10.6 gal
40 L
Water Make Up Tank
118.9 gal
450 L
Rated Speed/Un-Laden/No Grade
1st Gear
1.6 mph
2.6 km/h
2nd Gear
3.9 mph
6.3 km/h
3rd Gear
6.9 mph
11.1 km/h
4th Gear
12.1 mph
19.5 km/h
Grade Ability
Front to Rear
1:5
1:5
Side to Side (Empty)
1:4
1:4
Side to Side (Laden)
1:8
1:8
Benefits & Features
Proven Yet Improved
Cat diesel vehicles across the product range share industry-proven drive units; diesel engines and other major components from the world’s leading OEM manufacturers. We combine this with our own expertise in developing low-emission solutions:
Particulate filtration system
Inline purifier catalytic converter
Zero-smoke dry particulate exhaust system
New wet scrubber exhaust system
Posistop brakes for extra safety
Positorque axles for superior traction
4-speed power shift transmission for smooth operation
Diesel for Endurance
Cat diesel roof support carriers incorporate the most efficient engines and powertrains available while boasting the lowest level of general body air emissions amongst underground diesel vehicles. Many proprietary developments – such as dry scrubber and wet bath exhaust systems with diesel particulate filtration and horizontal or vertical configuration cooling radiators – make Cat diesel roof support carriers a safe and powerful solution for your longwall move. They can move any roof support over any distance and over various roadway conditions with speed and efficiency. »Learn More
Diesel-powered roof support carriers carry your roof supports the full distance at maximum speed and lowest cost. Diesel equipment is a good option for new longwall installations as they do not require electrical infrastructure such as cabling and charging stations and can operate at higher speeds over long distances, up steeper gradients and over rougher terrain – conditions not suitable for battery-powered vehicles.
The Power You Need
A combination of Cat battery- and diesel-powered vehicles can offer the ideal solution for longwall installations and moves. »Learn More
There are many technical features of Cat diesel vehicles that make them unique in the underground mining industry. Their general body air emissions are one of the lowest in the field, and the fact that they are compact, powerful machines with a small roadway presence and the capability to be used for multiple tasks means a high return on investment.
Diesel Power for the Long Haul
Diesel-powered equipment is used in nearly all underground mines in various tasks and functions around the world. »Learn More
The four-wheel drive and rear engine arrangement are designed to offer high stability and high tractive effort whether loaded or unloaded on the roadway or installing roof supports at the longwall face.
Flexibility
Cat diesel-powered roof support carriers offer independence and flexibility when you need it most – during longwall moves and reinstallation. »Learn More
Each attachment is tested and performance rated.
Ejector plate bucket
Side shift forks
AFC chain reeler
Belt reeler
Cable reeler
Jib crane [static and slewing]
Work baskets
Fuel and lubrication module
Materials pod system
Concrete hopper
RAS – Rapid Attachment System
The Rapid Attachment System available for the CL10 and CL15 makes an accessory change a one-man operation, allowing a broad range of accessories to be fitted in moments without removing the backing plate. Utilizing the LHD with RAS attachments during longwall relocations can greatly reduce lost production time. »Learn More
Optional Equipment
SH660 D Optional Equipment
• Load indication gauge system
• Cat 3126 DTI flame proof package
• Fire suppression systems
• ROPS/FOPS certified canopy
• Tow chains
• Wheel chains
• Alternative approved electrical components (lights, alternators, hour meters, etc.)
• Exhaust flame trap (optional) wet, standard for China, standard for RSA
• Auto lubrication system
• Chock carry plate
• Power assist trailer connection and fixed fifth wheel plate