SH660 HD – Roof Support Carrier

Overview

Specifications

Benefits & Features

Optional Equipment

Overview

SH660 HD – Roof Support Carrier

The SH660 HD is the current heavy capacity Shield Hauler and has been developed to carry 60 tonnes on the cookie plate. The design has been focused on the haulage of roof supports and the heavier ancillary components of the longwall. Vehicle dimensions are crucial in underground roadways, so the SH660 HD is designed to be compact, with a minimum profile and roadway presence.
Specifications

Specifications

Carry Capacity
66 tons
60 tonnes
Vehicle Length
33.04 ft
10.07 m
Vehicle Width
10.17 ft
3.1 m
Benefits & Features
Diesel for Endurance
Cat diesel roof support carriers incorporate the most efficient engines and powertrains available while boasting the lowest level of general body air emissions amongst underground diesel vehicles. Many proprietary developments – such as dry scrubber and wet bath exhaust systems with diesel particulate filtration and horizontal or vertical configuration cooling radiators – make Cat diesel roof support carriers a safe and powerful solution for your longwall move. They can move any roof support over any distance and over various roadway conditions with speed and efficiency.
» Learn More


The Power You Need
A combination of Cat battery- and diesel-powered vehicles can offer the ideal solution for longwall installations and moves.
» Learn More


Diesel Power for the Long Haul
Diesel-powered equipment is used in nearly all underground mines in various tasks and functions around the world.
» Learn More


Specifications

Specifications

Carry Capacity
66 tons
60 tonnes
Vehicle Length
33.04 ft
10.07 m
Vehicle Width
10.17 ft
3.1 m
Frame Oscillation
8 Degrees
8 Degrees
Gradients Possible (gradient data short-term only)
14.5° continuous
14.5° continuous
Ground Clearance
13.7 in
350 mm
Maximum Speed with Load
10.07 mph
16.2 km/h
Motor/Engine
Diesel
Diesel
Power Rated at
235 hp
173 kW
Pull Winch Rated at
20 tonnes (22 tons)/30 tonnes (33 tons)
20 tonnes (22 tons)/30 tonnes (33 tons)
Steering
Steering wheel
Steering wheel
Steering Articulation
45 Degrees
45 Degrees
Torque/Tractive Effort
105821 lb
48000 kg
Turn Radius (outside)
21 ft
6.4 m
Wheel Base
11.81 ft
3.6 m

Capacities

Capacity of Tow Hitch
88184 lb
40000 kg
Lift SAE @ 600 mm (23.6 in) from Fork Face
132277 lb
60000 kg
Maximum Un-braked Trailer Mass
63934 lb
29000 kg
Tractive Effort, Maximum
82673 lb
37500 kg
Winch (Front)
66138 lb
30000 kg

Weight

Maximum Laden
249122 lb
113000 kg
Unladen with Full Tanks
116845 lb
53000 kg

Engine (6 Cylinder)

Cooling Fan
Hydraulic Driven Fan
Hydraulic Driven Fan
Cooling System
Coolant Based Radiator
Coolant Based Radiator
Displacement
439.3 in3
7.2 L
Engine Make/Model
Cat® C7
Cat® C7
Maximum Power Gross
171.5 kW (230 hp) @ 2,200 rpm
171.5 kW (230 hp) @ 2,200 rpm
Maximum Torque Tested
895 N·m (660 lb-ft) @ 1,700 rpm
895 N·m (660 lb-ft) @ 1,700 rpm
Radiator Position
Horizontal Rear
Horizontal Rear
Type
Diesel, Turbocharged
Diesel, Turbocharged

Engine Speeds

High Idle
2300 RPM
2300 RPM
Low Idle
800 RPM
800 RPM

Fuel Consumption

At Full Power
10.4 Gal/hr
39.4 L/hr
Average Mine Duty
20-40 L/hr (5.3-10.5 gal/hr)
20-40 L/hr (5.3-10.5 gal/hr)

Exhaust Conditioner

Aftertreatment
Catalytic Exhaust Purifier
Catalytic Exhaust Purifier
Exhaust Filter
Replaceable Element Except China
Replaceable Element Except China
Exhaust Flame Trap
Replaceable China and RSA
Replaceable China and RSA
Make
Caterpillar
Caterpillar
Type
Flameproof Wet
Flameproof Wet

Transmission

Speeds, Forward and Reverse
4
4

Torque Converter

Type
Integral
Integral

Axles

Front Axle
Heavy Duty Fixed
Heavy Duty Fixed
Rear Axle
Heavy Duty Bolster Mount
Heavy Duty Bolster Mount

Wheels/Tires – Standard

Inflation Media
Solid
Solid
Size
1371 mm O/D × 711 mm Wide (54 in O/D × 28 in Wide)
1371 mm O/D × 711 mm Wide (54 in O/D × 28 in Wide)
Wheel Chains
Optional
Optional

Ground Pressure

Laden Front
223 psi
1539 kPa
Laden Rear
75 psi
522 kPa
Un-laden Front
72.5 psi
500 kPa
Un-laden Rear
120.4 psi
830 kPa

Service Brake

Application
Spring Applied, Hydraulic Released
Spring Applied, Hydraulic Released
Type
Totally Enclosed, Wet Type
Totally Enclosed, Wet Type

Park Brake

Application
Spring Applied, Hydraulic Released
Spring Applied, Hydraulic Released
Type
Totally Enclosed, Wet Type
Totally Enclosed, Wet Type

Articulation

Degrees of Turn Either Side
45 Degree
45 Degree

Oscillation

Degrees Up and Down from Horizontal
7.5 Degree
7.5 Degree

Canopy

ROPS/FOPS
Optional
Optional
Type Protective Device
MDG1
MDG1

Electrical System

Type
Approved Flameproof
Approved Flameproof
Voltage
24 volts
24 volts

Shutdown System

System Type
Cat DCS Electronic, Intrinsically Safe Approved
Cat DCS Electronic, Intrinsically Safe Approved

Lights

Number/Location
STD 2 Front, 2 Rear
STD 2 Front, 2 Rear

Service Capacities

Axle Oil (Each)
15.9 gal
60 L
Drop Box Oil
2.1 gal
8 L
Engine Cooling System Water
19 gal
72 L
Engine Crankcase Oil
6.6 gal
25 L
Fuel Tank
97.7 gal
370 L
Hydraulic Tank
134.7 gal
510 L
Transmission/Converter Oil
10.6 gal
40 L
Water Make Up Tank
118.9 gal
450 L

Rated Speed/Un-Laden/No Grade

1st Gear
1.6 mph
2.6 km/h
2nd Gear
3.9 mph
6.3 km/h
3rd Gear
6.9 mph
11.1 km/h
4th Gear
12.1 mph
19.5 km/h

Grade Ability

Front to Rear
1:5
1:5
Side to Side (Empty)
1:4
1:4
Side to Side (Laden)
1:8
1:8

Benefits & Features

Proven Yet Improved

Cat diesel vehicles across the product range share industry-proven drive units; diesel engines and other major components from the world’s leading OEM manufacturers. We combine this with our own expertise in developing low-emission solutions:
  • Particulate filtration system
  • Inline purifier catalytic converter
  • Zero-smoke dry particulate exhaust system
  • New wet scrubber exhaust system
  • Posistop brakes for extra safety
  • Positorque axles for superior traction
  • 4-speed power shift transmission for smooth operation

Diesel for Endurance
Cat diesel roof support carriers incorporate the most efficient engines and powertrains available while boasting the lowest level of general body air emissions amongst underground diesel vehicles. Many proprietary developments – such as dry scrubber and wet bath exhaust systems with diesel particulate filtration and horizontal or vertical configuration cooling radiators – make Cat diesel roof support carriers a safe and powerful solution for your longwall move. They can move any roof support over any distance and over various roadway conditions with speed and efficiency.
» Learn More


Diesel-powered roof support carriers carry your roof supports the full distance at maximum speed and lowest cost. Diesel equipment is a good option for new longwall installations as they do not require electrical infrastructure such as cabling and charging stations and can operate at higher speeds over long distances, up steeper gradients and over rougher terrain – conditions not suitable for battery-powered vehicles.
The Power You Need
A combination of Cat battery- and diesel-powered vehicles can offer the ideal solution for longwall installations and moves.
» Learn More


There are many technical features of Cat diesel vehicles that make them unique in the underground mining industry. Their general body air emissions are one of the lowest in the field, and the fact that they are compact, powerful machines with a small roadway presence and the capability to be used for multiple tasks means a high return on investment.
Diesel Power for the Long Haul
Diesel-powered equipment is used in nearly all underground mines in various tasks and functions around the world.
» Learn More


The four-wheel drive and rear engine arrangement are designed to offer high stability and high tractive effort whether loaded or unloaded on the roadway or installing roof supports at the longwall face.
Flexibility
Cat diesel-powered roof support carriers offer independence and flexibility when you need it most – during longwall moves and reinstallation.
» Learn More


Each attachment is tested and performance rated.
  • Ejector plate bucket
  • Side shift forks
  • AFC chain reeler
  • Belt reeler
  • Cable reeler
  • Jib crane [static and slewing]
  • Work baskets
  • Fuel and lubrication module
  • Materials pod system
  • Concrete hopper

RAS – Rapid Attachment System
The Rapid Attachment System available for the CL10 and CL15 makes an accessory change a one-man operation, allowing a broad range of accessories to be fitted in moments without removing the backing plate. Utilizing the LHD with RAS attachments during longwall relocations can greatly reduce lost production time.
» Learn More


Optional Equipment

SH660 HD Optional Equipment

• Load indication gauge system
• Cat 3126 DTI flame proof package
• Fire suppression systems
• ROPS/FOPS certified canopy
• Tow chains
• Wheel chains
• Alternative approved electrical components (lights, alternators, hour meters, etc.)
• Exhaust flame trap (optional) wet, standard for China, standard for RSA
• Auto lubrication system
• Chock carry plate
• Power assist trailer connection and fixed fifth wheel plate
• 12V electrical system STD 3126 DTI
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com