The mainframe is available as a split unit in the event of transportation limitations. Featuring the superior Jumbotrack shearer haulage system, the shearer also offers advanced integrated automation and communication options.
Shear Performance With high-powered ranging arms and haulage units, Cat shearers cut and load up to 5000 tonnes (5,500 tons) per hour and more, depending on mining conditions. The unique, one-piece mainframe design offers maximum structural integrity and service life. » Learn More
The key improvements include:- Extremely powerful PMC™ Evo-S control system with state-of-the-art Ethernet communication
- Improved innovative downdrive design
- Ranging arm with longer service life
- Further development of the modular haulage and electrical control box
- Enhanced power pack with easy access
- Online vibration monitoring with VibraGuard™
- Clear wiring and use of plug and play for easy maintenance
- Trapping Shoe Ix (Insert Exchange) for longer service life, safe and easy to replace
- Future-proof design allowing upgrades – such as stronger ranging arms and haulage units or addition of coal sizer – during rebuild
- Mainframe designed to handle 1200 kW (1,930 hp) ranging arms and 200 kW (320 hp) haulage units – EL3000 only
Key Improvements Cat shearers incorporate numerous new features and benefits. These are presented in the following pages by category. » Learn More
Benefits- High structural integrity and absorption of all cutting and haulage forces, providing maximum protection for all major units
- Maximum protection of electrical boxes, providing the highest level of flameproof integrity
- Improved access for maintenance and ease of overhaul and repair
- Versatility of application due to fully modular construction
- Flexible and cost-effective equipment management
- Independent unit exchange and selective overhaul
- Long service life
- Low operational costs
- High reliability
Mainframe Made for Muscle... The unique mainframe of the Cat shearer is one of its key features. The fabricated structure of the mainframe with cast ranging-arm hinge points results in an extremely robust design not only to meet the toughest mining conditions and ensure reliability and long service life, but also to handle even higher cutting and haulage forces in the future. The mainframe of the EL3000 is designed to allow retrofit of 1200 kW (1,930 hp) ranging arms and 200 kW (320 hp) haulage units. A split mainframe is available in case of transportation limitations. » Learn More
A new type of trapping shoe developed by Caterpillar – the Trapping Shoe Ix – offers numerous advantages over the conventional design: - Greater safety and ease of handling during replacement
- Faster replacement
- Greater flexibility
- Longer service life
- Lower operating costs
The patent-pending Trapping Shoe Ix continues the Caterpillar principle of designing products with separate structural and wear parts to allow quick and easy replacement of surfaces subject to wear. The new design cuts the weight that has to be handled during replacement from more than 500 kg to less than 50 kg per insert, and cuts the time required for exchange to a fraction of the previous time. Because the weight handled is so much lower, changeout can take place anywhere along the face – previously this work had to be done at the gate ends, where heavy lifting equipment was available.
Innovative Trapping Shoe Trapping shoes attach the shearer to the haulage rack system, part of the armored face conveyor, allowing the shearer to be hauled up and down the face. » Learn More
This – combined with the fact that the shoe does not have to exert as much pressure, resulting in a lower point load – means less wear. Field tests of the Trapping Shoe Ix showed its service life to be 50 percent longer than conventional trapping shoes.
Extended Service Life The inserts have the same wear area as conventional shoes and are articulated. » Learn More
Every mainframe is designed to take the full range of downdrive arrangements to fit a wide range of seam heights. - Fully modular design
- Easy maintenance access
- Fully articulating shoe
- High pull and maximum life
Downdrive An innovative downdrive design results in longer bearing life, increased gear rating and greater modularity for simplified maintenance. Height adjustment of the shearer is relatively easy and is achieved with replacement of the downdrive to allow adaption to changing seam conditions. » Learn More
The fully modular haulage gearbox is located in the shearer mainframe and does not form part of the shearer structure. The haulage system offers: - Simple construction, improved reliability and longer service life
- Fully proven load-sharing system
- Reduced cost
Modular Haulage System Caterpillar has further developed its modular haulage concept with increased power rating, gear rating, bearing life and redundancy, leading to longer overhaul intervals based on typical usage. The haulage system is a simple design capable of achieving cutting speeds of up to 32 m/min (105 ft/min), with improved reliability and longer service life. » Learn More
The coalsizer can be ordered separately for installation during rebuild or overhaul.
Coalsizer Cat shearers can be supplied with an optional rugged coalsizer, currently with up to 200 kW (320 hp) of installed power for maximum productivity in high seams or difficult mining conditions. » Learn More
FeaturesTransformer Box - Features closed-loop control with measurement of speed, not power
- Transforms to 600 V for haulage units’ frequency converter motors
- Connectorized cables for reduced wiring and quick, clear installation
- Temperature monitoring and water cooling
Control Box - Plug and play
- Easy to maintain
- Quick and easy troubleshooting
Packing More Power The power pack has been reengineered to provide increased functionality, optimized performance and better access to filtration units via simplified layout. Both of the following units are modular, with drawer units providing easy access and upgrade. » Learn More
That’s why each shearer design – which is optimized for maximum availability – is subjected to rigorous in-house testing to ensure that there are no unpleasant surprises when units are in service. Shearer production quality assurance falls into three main categories: lubrication verification, endurance block load testing and production load testing.
Tested for Reliability Downtime is extremely expensive for operators – costs continue to add up while nothing is produced. This is why Caterpillar ensures that our superbly engineered shearers are up to the job. » Learn More
A suite of tests is performed with a range of different gradients and arm positions to represent even the most severe mining conditions. The units are operated until stable temperatures are achieved at all gradients. This establishes the minimum, maximum and optimum oil quantities for all conditions.
Lubrication Verification Ranging arms and haulage units are subjected to an intense test regime to establish the optimum oil-level requirements to suit all mining conditions. The units are mounted on purpose-designed test rigs that are positioned to simulate the gradient of the underground seam. » Learn More
The endurance block load test imposes loads from 100% to 175% to ensure that the ranging arm design meets the requirements of the most demanding applications. Input torque, losses and output torque are monitored during the test, as are bearing, gear and shaft temperatures. Vibration is monitored by dedicated sensors. Oil samples are collected at intervals for analysis, as the presence of metal in the oil can indicate excessive component wear. On completion of the endurance test, units are dismantled for a full internal and external inspection to verify that the design is fit for purpose.
Endurance Block Load Testing This test applies loads far in excess of those encountered during normal mining operations, ensuring that the shearer can operate reliably at the installed power ratings. Ranging arms or haulage units are mounted on purpose-designed test rigs in a back-to-back configuration driven by a suitable test motor. » Learn More
The test gradually increases the load up to full load. All temperatures and vibration points are monitored during the test, and oil samples are again collected for analysis.
Production Load Testing After successful endurance block load testing, the same test rigs are used to carry out production load testing of all ranging arms and haulage units. » Learn More
Nothing is left to chance in ensuring that our shearers are unsurpassed in reliability.
Proven Productivity This extensive range of tests ensures the highest possible availability of shearers in service and maximum return on investment for your longwall installation. » Learn More
The PMC™ Evo-S control system with state-of-the-art Ethernet communication and backup functionality allows the shearer to be operated even if the overall control system is not functioning. In 2002, State-Based Automation was invented and launched. Using this technology, Caterpillar now offers a comprehensive range of automation products.
Industry-leading Automation from the Pioneer of State-based Automation Caterpillar has developed a state-of-the-art distributed automation system for the control, monitoring and protection of the shearer. Its modular design allows it to be configured to meet individual control needs, from basic monitoring and protection to advanced automation and data transmission. » Learn More
The shearer is equipped with a state-of-the-art industry PC in a flame-proof housing with plenty of computing power, allowing flexibility to upgrade to future features such as condition monitoring.
A Programmable Logic Controller (PLC) takes care of basic machine control tasks, ensuring that coal is mined. Unlike competitor systems, the modularity of the longwall system and control allow the longwall to operate in “fault-tolerant” mode, even when there is a problem with the overall automation system. In other words, integrated automation does not prevent control via individual PLCs in order to keep production up and running.
Power and Flexibility With extensive computer power installed and simple upgrade to new features, Cat shearer automation is fit for the future. Components connect into the network rather than directly to a central computer, simplifying installation, wiring, maintenance and troubleshooting. » Learn More
Commissioning, maintenance, upgrades and troubleshooting are much easier and faster, and equipment is self-configuring. The few cables that are used are standard Ethernet cables rather than application-specific cables – cutting costs and simplifying spare parts inventories.
Flameproof housings are no longer required, simplifying installation and speeding up maintenance. New modules are based on standardized CIOS™ modules (configurable input output system), resulting in a plug and play approach to upgrades. No reprogramming is necessary.
Remote control and diagnosis are also possible for all components. And because of the Ethernet-based approach, the failure of one component does not impact the whole system.
The Net is the Control The shearer control system uses a state-of-the-art Ethernet bus, resulting in a drastic reduction in wiring and a huge increase in flexibility. There are no interfacing problems, as equipment connected to the network only needs to be able to communicate via Internet Protocol. » Learn More
Changes to the system only require commissioning changes – such as mounting and connection of sensors. No replacement of control software is required. Remote control and diagnosis are also possible for all components. And because of the Ethernet-based approach, the failure of one component does not impact the whole system. This not only supports the unique “fault-tolerant” mode, which allows the longwall to continue to operate when there is a problem with the overall automation system, but also, through systematic isolation, allows faulty units to be identified while production continues.
Intrinsic Safety More components designed to be intrinsically safe means simpler installation and speedier maintenance. New modules are based on standardized CIOS™ modules, resulting in a plug and play approach to upgrades. » Learn More
Visualization gives operators a better understanding of the overall system, allowing them to further optimize operations. VLongwall provides a system overview and access to the dedicated visualization modules VShield, VDrive, VPlow and VShearer. It also gives access to VTrend for trend analysis and VGraph3D for waterfall plots of the entire longwall.
Visualization Visualization not only provides a graphical representation of current operating conditions, but can also display historical conditions and a graphic display of trends. An automated longwall is a highly complex system with many interacting components generating time-variant data. » Learn More
Benefits- Permanent online monitoring and protection of equipment instead of sporadic offline measurements
- Assists in the prediction of machine component wear
- Alarms warn the operator if monitored components are at risk of damage
- When utilized by trained personnel, VibraGuard™ makes repairs predictable and helps avoid unplanned downtime
- Repair work can be done largely without stress
- Allows timely procurement of spare parts
- Transfers data to a surface control center PC for detailed analysis and evaluation
VibraGuard™ VibraGuard™ allows trained personnel to predict machine component wear, avoid unplanned downtime and set alarms to warn the operator if monitored machine components run the risk of damage. This comprehensive protection backs long life and high availability of your valuable mining equipment. » Learn More
Automation systems match your needs – from basic to highly sophisticated – while remaining easy to install, operate and maintain. The modular control concept is: - Easily expandable based on modular design
- Ready for integration of highly sophisticated technologies and devices
- Equipped for XML-based interfaces to third- or fourth-party systems
Making it Easy- Cat self-configuring controls and standard interfaces such as Ethernet allow quick and easy system configuration changes with no programming effort
- Ready for future technologies such as high-quality condition monitoring, including vibration monitoring
- Easy and flexible adaptation to existing data environments
- Greater use of Ethernet, standard connectorization and PMC™ control family mean greater simplicity, reduced spares inventories and shorter downtimes
- Standardization and modularization allow quick and easy customization of components and systems
Fast Troubleshooting- Widespread use of intrinsically safe components allows large-scale fault diagnosis under power
- Remote access to most components down to I/O level
- Diagnosis from surface or by Cat Mine Control Center
- Managed switches and field bus coupler (FBC) allows selective routing:
– Permits sequential disable and enable of components and/or communication routes
– Isolation of faulty units until next repair shift allowing production to continue
Less Maintenance Effort- Widespread use of intrinsically safe components in PMC™ Evo-S reduces time-consuming opening of flame-proof housings in the event of faults.
- Quick and easy exchange of modules.
Modularity is StrengthModularity is a key feature of the Cat shearer. It results in independent major units, each driven by its own dedicated electric motor and housed within or attached to a robust mainframe unique to the Cat range. Control systems are also modular.
This modular design offers maximum availability – through “fault-tolerant” mode operation – and the flexibility to meet even the most demanding customer requirements by upgrading components such as the ranging arm.
Modular Control Offers Flexibility and Power PMC™ Evo-S brings state-of-the art processor performance underground. Designed by the market leader in shearer automation, the advanced Cat automation package allows improved utilization of manpower in a safe environment; with increased yield from any given seam section, faster haulage speeds, improved face management and increased life of all longwall equipment, including AFC and shields. » Learn More
|