Engineered Class Pulleys - Surface Mining

Overview

Specifications

Benefits & Features

Overview

Engineered Class Pulleys - Surface Mining

Cat® Engineered Class Conveyor Pulleys are a completely engineered solution for all bulk material-handling applications. These pulleys are ideal for use in both surface and underground mining applications.
Specifications

Engineered BTGs for Surface and Underground – Drive

Engineered BTGs for Surface and Underground – Remote Discharge

Engineered BTGs for Surface and Underground – Take-Up

Engineered BTGs for Surface and Underground – Storage Units

Engineered BTGs for Surface and Underground – Loading Sections

Belt Systems and Belt Products – Surface Idlers

Belt Systems and Belt Products – Engineered Class Pulleys

Benefits & Features
Engineered Class Pulleys
Caterpillar offers a line of Turbo-Disc and T-Bottom pulleys that are designed based on conveyor requirements. Turbo-Disc pulleys are designed for tensions less than 53.4 kN (12,000 lbf), while T-Bottom pulleys are designed for tensions greater than 53.4 kN (12,000 lbf).
» Learn More


Reliable and Built to Last
For conveyor pulleys, the area most prone to failure is the end-disc, especially where circumferential welds are located. The machined end-discs of the pulley require fewer welds and provide fewer areas for failure.
» Learn More


Specifications

Benefits & Features

Cat Pulleys have proven their legendary strength and reliability under some of the most severe conditions imaginable. They perform reliably, driving conveyors with installed power in excess of 3750 kW (5,000 hp).
Engineered Class Pulleys
Caterpillar offers a line of Turbo-Disc and T-Bottom pulleys that are designed based on conveyor requirements. Turbo-Disc pulleys are designed for tensions less than 53.4 kN (12,000 lbf), while T-Bottom pulleys are designed for tensions greater than 53.4 kN (12,000 lbf).
» Learn More


Solid-steel plates make the hub integral to the end-disc and all high-stress concentration welds are minimized or eliminated. Keyless locking elements in conjunction with Turbo Disc or T-Bottom designs completely remove “Bellows Stress” from each end disc. In both Turbo-Disc and T-Bottom designs, the end-discs are shaped to ensure optimum distribution of stresses throughout the end-disc and the pulley.
Reliable and Built to Last
For conveyor pulleys, the area most prone to failure is the end-disc, especially where circumferential welds are located. The machined end-discs of the pulley require fewer welds and provide fewer areas for failure.
» Learn More


  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com