Cat EXALON® Rolls - Underground Mining

Overview

Specifications

Benefits & Features

Overview

Cat EXALON® Rolls - Underground Mining

With its EXALON® rolls, Caterpillar offers another high-quality component for underground conveyors. By extending belt life and reducing downtime, this precision piece of conveying equipment delivers significant savings to mine operators.
Specifications

Engineered BTGs for Surface and Underground – Drive

Engineered BTGs for Surface and Underground – Remote Discharge

Engineered BTGs for Surface and Underground – Take-Up

Engineered BTGs for Surface and Underground – Storage Units

Engineered BTGs for Surface and Underground – Loading Sections

Belt Systems and Belt Products – Underground Idlers

Belt Systems and Belt Products – Engineered Class Pulleys

Benefits & Features
In addition to its world-class steel rolls, Caterpillar also offers a highly successful range of CEMA C, D, and E class rolls made of a proprietary high-molecular-weight polyethylene (HMWPE). This product is called EXALON®. While steel rolls are effective in most bulk material-handling applications, some applications benefit from the use of the EXALON® roll product. Applications in environments that are highly corrosive, abrasive, and wet, as well as having a tendency for material buildup on the roller, are ideal for the EXALON® roll and its additional features and benefits.
» Learn More


Smooth operators
Tube-based with higher concentricity further enhanced by final machining (poly-body) for reduced belt wear, the EXALON® roll offers balanced, vibration-free running.
» Learn More


Versatile and low maintenance
EXALON® rolls can be retrofitted to any frame – even those of competitors.
» Learn More


Specifications

Benefits & Features

null
In addition to its world-class steel rolls, Caterpillar also offers a highly successful range of CEMA C, D, and E class rolls made of a proprietary high-molecular-weight polyethylene (HMWPE). This product is called EXALON®. While steel rolls are effective in most bulk material-handling applications, some applications benefit from the use of the EXALON® roll product. Applications in environments that are highly corrosive, abrasive, and wet, as well as having a tendency for material buildup on the roller, are ideal for the EXALON® roll and its additional features and benefits.


These fully conductive rolls are MSHA-certified as safe for underground use. They have two certifications: IC-56/1 – flame-resistant, and IC-56/2 – flame-resistant and static dissipating.
Smooth operators
Tube-based with higher concentricity further enhanced by final machining (poly-body) for reduced belt wear, the EXALON® roll offers balanced, vibration-free running.
» Learn More


Custom sizes can be ordered for special applications. EXALON® heads are installed using a unique “spin-welding” method, creating a single-piece roll construction.
Versatile and low maintenance
EXALON® rolls can be retrofitted to any frame – even those of competitors.
» Learn More


Upon acceptance, each idler roll is then permanently marked with a serial number and the date of manufacture.
Tested for quality
All Cat rolls – EXALON® and steel – are processed through an automated assembly system that tests and records rotational torque, total indicator run-out, and axial end play.
» Learn More


  • Corrosion-proof: Since they are made of HMWPE, EXALON® rolls are not subject to corrosion.
  • Sound dampening: Noise is reduced by up to 20%, particularly in underground applications.
  • Resistance to material buildup: The smooth, non-adhesive HMWPE surface resists material buildup.
  • Cost-efficient: EXALON® offers cost savings through extended life, reduced downtime, longer replacement intervals, and reduced belt damage.
  • Versatile: The entire EXALON® product line can be produced to fit any existing manufacturer’s top-side and return-frame assemblies.

EXALON® benefits at a glance
  • MSHA-certified: Certified for underground use: IC-56/1 – flame-resistant, and IC-56/2 – flame-resistant and static dissipating.
  • Longer shelf life: EXALON® rolls last two to three times longer than steel rolls in highly corrosive and/or highly abrasive environments.
  • Low maintenance: Cat Idler PAL® (Positive Automatic Lubrication) ensures life-long grease management.
  • Reduced belt damage: The smooth PE surface minimizes belt friction and wear and acts as a slider bar in the event of a bearing seizure. The all-PE body means there are no sharp “pizza cutter” edges.
  • Lighter weight: EXALON® rolls are 20–30% lighter than equivalent steel rolls.

» Learn More


  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com