Pre-Engineered Belt Terminal Groups - Underground Mining

Overview

Specifications

Benefits & Features

Overview

Pre-Engineered Belt Terminal Groups - Underground Mining

Pre-engineered systems are designed to be mobile, modular and flexible. Easily transported for use in different areas of the mine, our pre-engineered belt terminal groups reduce lead times and can be used in multiple bulk material-handling applications.
Specifications

Engineered BTGs for Surface and Underground – Drive

Engineered BTGs for Surface and Underground – Remote Discharge

Engineered BTGs for Surface and Underground – Take-Up

Engineered BTGs for Surface and Underground – Storage Units

Engineered BTGs for Surface and Underground – Loading Sections

Belt Systems and Belt Products – Underground Idlers

Belt Systems and Belt Products – Engineered Class Pulleys

Benefits & Features
Pre-Engineered Drives
Cat Pre-Engineered Drives are designed for ease of setup, installation, and transportation in and around the mine. The combo drive has a unique configuration consisting of a drive and take-up all on one base.
» Learn More


Pre-Engineered Hydraulic Take-Ups/Storage Units
Cat Pre-Engineered Take-Ups and Storage Units apply continuous and accurate pressure on the shaft and bearing, supporting slack removal and responsive belt tension.
» Learn More


Pre-Engineered Remote Discharges
Designed for in-line 30-, 60- or 90-degree transfer points, the remote discharge efficiently transfers material to the conveyor belt.
» Learn More


Specifications

Benefits & Features

Perfect for short panel runs up to an average of 450 m (1,500 ft), the combo drive has 1.5 m (5 ft) of take up travel and a 7.5 kW (10 hp) hydraulic power pack. Cat alignment-free drives are configured with power modules mounted in transportation sleds, ridged flange low-speed couplings with guarding, drive pulleys with MSHA lagging, heavy-duty primary belt cleaner assemblies, and complete lantern assemblies.
Pre-Engineered Drives
Cat Pre-Engineered Drives are designed for ease of setup, installation, and transportation in and around the mine. The combo drive has a unique configuration consisting of a drive and take-up all on one base.
» Learn More


They are designed with a heavy-duty, two-piece frame; drum pulleys with MSHA lagging; 20 or 30 ft. of moving carriage travel; solid diameter sheaves with brass bushings, pins and grease fittings; non-rotating wire rope and hardware; hold-up roller assembly; and a heavy-duty welded hydraulic cylinder.
Pre-Engineered Hydraulic Take-Ups/Storage Units
Cat Pre-Engineered Take-Ups and Storage Units apply continuous and accurate pressure on the shaft and bearing, supporting slack removal and responsive belt tension.
» Learn More


It is constructed with a heavy-duty welded base frame and discharge pulley with MSHA lagging.
Pre-Engineered Remote Discharges
Designed for in-line 30-, 60- or 90-degree transfer points, the remote discharge efficiently transfers material to the conveyor belt.
» Learn More


These flat or sloped framed design tail sections are configured with removable panel guarding, return v-plow, spiral tail pulley, moon slider in impact area, and lubrication manifold on both sides.
Pre-Engineered Tail Sections
Cat Pre-Engineered Tail Sections are designed to receive discharges from a variety of haulage equipment.
» Learn More


They can be used in multiple applications and are readily available to our customers, which reduces lead times. These groups are pre-designed to meet the customer’s needs.
Benefits
Pre-Engineered Belt Terminal groups are easy to move in and around the mines and are made with standard materials and components for easy assembly and repair.
» Learn More


  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com