CW34 Pneumatic Roller

The CW34 is an eight wheel pneumatic roller that features a modular ballast system and flexible operating weight of 10 000 kg to 27 000 kg (22,050 lb - 59,525 lb). This machine offers excellent visibility, ECO-mode operation, even compaction, and excels on a variety of materials due to its flexible air-on-the-run capability.

Contact your Local Dealer for pricing information.

Get a Quote
 

Used Pneumatic Rollers

Rent Pneumatic Rollers

CW34 Pneumatic Roller

Overview

Specifications

Benefits & Features

Overview

CW34 Pneumatic Roller

The CW34 is an eight wheel pneumatic roller that features a modular ballast system and flexible operating weight of 10 000 kg to 27 000 kg (22,050 lb - 59,525 lb). This machine offers excellent visibility, ECO-mode operation, even compaction, and excels on a variety of materials due to its flexible air-on-the-run capability.
Specifications

Weights

Operating Weight – Max Ballast
59525 lb
27000 kg
Operating Weight - Standard Machine Empty
22050 lb
10000 kg
Operating Weight - Max Water Ballast
28660 lb
13000 kg
Benefits & Features
Versatile Compaction Performance
Versatile Compaction Performance due to the flexible ballast system, oscillating front wheels, and optional air-on-the-run. Flexible ballast options include modular and non-modular steel, sand, and water. The modular steel ballast system can be easily added or removed, making it easy to adjust operating weights and match job site requirements.
» Learn More


Exceptional Visibility and Control
Exceptional Visibility and Control with sliding and rotating operator’s station, LCD display, touch-pad machine functions, and optional Compaction Control. This machine can be equipped with a Cab or ROPS.
» Learn More


Cat® Compaction Control
Cat® Compaction Control keeps the operator informed for higher performance and efficiency. Infrared temperature sensors combined with mapping keep the operator informed of when optimal conditions exist and where compaction has taken place. Temperature Mapping records data for future analysis, while Pass-Count Mapping keeps the operator informed of the number of passes made.
» Learn More


Specifications

Weights

Operating Weight – Max Ballast
59525 lb
27000 kg
Operating Weight - Standard Machine Empty
22050 lb
10000 kg
Operating Weight - Max Water Ballast
28660 lb
13000 kg
Operating Weight - Max Wet Sand Ballast
35275 lb
16000 kg
Average Weight per Wheel
3571 lb
1620 kg
Average Weight per Wheel – Max Ballast
7451 lb
3380 kg
Average Weight per Wheel – No Ballast
2755 lb
1250 kg
Operating Weight – No Ballast
22050 lb
10000 kg

Operating Specifications

Compaction Width
82 in
2090 mm
Turning Radius - Inside
240 in
6100 mm
Rolling Width
82 in
2090 mm
Turning Radius - outside
342 in
8700 mm
Ground Clearance
10 in
260 mm
Number of Wheels
8
8
Travel Speed – Maximum
12 mph
19 km/h
Turning Radius – Inside
20 ft
6.1 m

Engine

Gross Power
133 hp
98 kW
Bore
4.13 in
105 mm
Stroke
5 in
127 mm
Engine Model
C4.4
C4.4

Dimensions

Overall Length
210 in
5350 mm
Overall Width
85 in
2160 mm
Height at Steering Wheel
96 in
2450 mm
Height at ROPS
118 in
3000 mm
Maximum Machine Height
118 in
3000 mm

Tires

Tires
13/80 R20
13/80 R20

Service Refill Capacities

Fuel Tank Capacity
71 gal
270 L
Water (Spray) Tank Capacity
100 gal
380 L

Benefits & Features

Compaction Width

Eight 13/80 R20 rubber tires provide overall compaction width of 2090 mm (82") with 25 mm (1") overlap.

Flexible Ballast

Ballast options include modular and non-modular steel, sand, and water. The 6.5 metric ton (7.1 U.S. ton) modular steel can be easily added or removed through bolt-on side panels. The internal, non-modular steel consists of 6.1 metric tons (6.7 U.S. ton). Also, a 3 cubic meter (793 gal) water-tight chamber with baffled compartments prevent surge, and balance weight.

Oscillating Tires

Oscillating front and rear tires deliver vertical and horizontal forces that reduce air voids, providing surface uniformity. Heat retention covers trap heat to keep the tires warm and prevent pick-up. They can be easily stored when not in use.

Air-on-the-Run

The 13/80 R20 rubber tires can be equipped with the optional air-on-the-run system that enables the operator to quickly adjust tire pressures to increase or decrease static loads for optimal surface quality.
Versatile Compaction Performance
Versatile Compaction Performance due to the flexible ballast system, oscillating front wheels, and optional air-on-the-run. Flexible ballast options include modular and non-modular steel, sand, and water. The modular steel ballast system can be easily added or removed, making it easy to adjust operating weights and match job site requirements.
» Learn More


Operating Environment

The sliding and pivoting operator station rotates 90° to either side for ultimate comfort and control. The new console design includes an LCD display and push button machine controls that simplify operation for an all-around comfortable operating environment.
Exceptional Visibility and Control
Exceptional Visibility and Control with sliding and rotating operator’s station, LCD display, touch-pad machine functions, and optional Compaction Control. This machine can be equipped with a Cab or ROPS.
» Learn More


Dual Infrared Temperature Sensors

Dual infra-red sensors mounted on the front and rear of the machine deliver real-time readings that keep the operator informed of when to begin rolling and when to stop. This system helps operators avoid tender-zones that often occur in the 104º-110º C (219º-230º F) temperature range.

Pass-Count Mapping

Pass-count mapping helps operators achieve target density and increase roller efficiency. The system records and monitors pass patterns in order to display coverage. The system also helps operators optimize drum overlap, simplify nighttime operation, eliminate second guessing and prevent incomplete passes such as stopping short.

Temperature Mapping

Temperature mapping provides a visual readout of mat temperature in order to keep the machine in the proper temperature range. The system records and monitors temperature for future analysis of the proper temperature range.
Cat® Compaction Control
Cat® Compaction Control keeps the operator informed for higher performance and efficiency. Infrared temperature sensors combined with mapping keep the operator informed of when optimal conditions exist and where compaction has taken place. Temperature Mapping records data for future analysis, while Pass-Count Mapping keeps the operator informed of the number of passes made.
» Learn More


C4.4 Engine

The C4.4 engine meets U.S. EPA Tier 4 Interim and EU Stage IIIB emission standards and provides 98 kW (133.2 metric hp).

ECO-mode

Standard ECO-mode provides fuel efficiency and reduces sound levels.
Smooth Operating Powertrain
Smooth Operating Powertrain with electronic propel control and smooth braking system. The three speed hydrostatic propel system delivers excellent gradeability with speeds up to 19 km/hr (11.8 mph).
» Learn More


Best Lifetime Value
Best Lifetime Value with ECO-mode operation, efficient engine, and durable rubber tires minimize life-time operating costs and maximize profit.


 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com