The Cat® CW14 is a standard nine wheel pneumatic roller with an option to increase to 11 wheels. It offers an operating weight range of 4885 kg to 17 232 kg (10,273 lb - 38,000 lb) for excellent versatility and performance. Equipped with an efficient Cat C3.4B engine, this machine delivers smooth, reliable performance on grades and soft base materials.
CW14 Pneumatic Roller
The Cat® CW14 is a standard nine wheel pneumatic roller with an option to increase to 11 wheels. It offers an operating weight range of 4885 kg to 17 232 kg (10,273 lb - 38,000 lb) for excellent versatility and performance. Equipped with an efficient Cat C3.4B engine, this machine delivers smooth, reliable performance on grades and soft base materials.
The Cat® CW14 is a standard nine wheel pneumatic roller with an option to increase to 11 wheels. It offers an operating weight range of 4885 kg to 17 232 kg (10,273 lb - 38,000 lb) for excellent versatility and performance. Equipped with an efficient Cat C3.4B engine, this machine delivers smooth, reliable performance on grades and soft base materials.
Specifications
Versatile Compaction Performance due to the flexible ballast system that includes steel, sand, and water, make it easy to adjust operating weights and match job site requirements. Oscillating front and rear wheels seek out soft spots for compaction on uneven surfaces. »Learn More
Exceptional Visibility and Control
Standard fixed seating with optional pivoting operating station that rotates 45º to either side for ultimate comfort and control. The contoured water tank optimizes forward visibility. »Learn More
Smooth Operating Powertrain
Smooth Operating Powertrain with hydrostatic propel control and smooth braking system. The two-speed propel system the delivers a maximum operating speed of 18 km/hr (11 mph) offers good mobility and gradeability. An optional traction control system delivers performance on soft base materials and grades. »Learn More
Specifications
Weights
Operating Weight – Max Ballast
28528 lb
12940 kg
Operating Weight - Standard Machine Empty
10770 lb
4885 kg
Operating Weight - Max Water Ballast
19202 lb
8710 kg
Operating Weight - Max Wet Sand Ballast
28528 lb
12940 kg
Average Weight per Wheel
2116 lb
960 kg
Operating Weight without ballast (Heavy Weight option)
10924 lb
4955 kg
Operating Weight with maximum ballast (Heavy Weight option)
38000 lb
17273 kg
Operating Weight per wheel (Heavy Weight option)
4233 lb
1920 kg
Average Weight per Wheel – Max Ballast
1212 lb
550 kg
Average Weight per Wheel – Max Ballast, HW option
4233 lb
1920 kg
Average Weight per Wheel – No Ballast
1190 lb
540 kg
Operating Weight – Max Ballast, HW option
38000 lb
17273 kg
Operating Weight – No Ballast
10770 lb
4885 kg
Operating Specifications
Compaction Width
68 in
1740 mm
Turning Radius - Inside
15.1 in
4.68 mm
Rolling Width
68 in
1740 mm
Turning Radius - outside
21.1 in
6.45 mm
Ground Clearance
10.5 in
267 mm
Number of Wheels
9 or 11
9 or 11
Travel Speed – Maximum
11 mph
18 km/h
Turning Radius – Inside
15.1 ft
4.68 m
Engine
Gross Power
100.5 hp
75 kW
Bore
3.89 in
99 mm
Stroke
4.33 in
110 mm
Engine Model
C3.4B
C3.4B
Dimensions
Overall Length
14.1 in
4290 mm
Height at Steering Wheel
91 in
2320 mm
Height at ROPS
9.8 in
3000 mm
Maximum Machine Height
9.8 in
3000 mm
Tires
Tires
7.5 x 15
7.5 x 15
Service Refill Capacities
Fuel Tank Capacity
45.6 gal
173 L
Water (Spray) Tank Capacity
104 gal
394 L
Benefits & Features
Compaction Width
Nine rubber tires provide an overall compaction width of 1740 mm (68") with 13 mm (.5") overlap. The 11-wheel option delivers a compaction width of 2130 mm (84").
Flexible Ballast
Ballast options include 3.82 metric tons (8,432 lb) water ballast, 8.05 metric tons (17,758 lb) sand and water combination, and 12.31 metric tons (27,156 lb) steel, sand and water combination for excellent application versatility. Also, the water-tight chamber is equipped with baffled compartments to prevent surge.
Oscillating Tires
Oscillating front and rear tires deliver vertical and horizontal forces that reduce air voids, providing surface uniformity. Heat retention covers trap heat to keep the tires warm and prevent pick-up. They can be easily stored when not in use.
Versatile Compaction Performance
Versatile Compaction Performance due to the flexible ballast system that includes steel, sand, and water, make it easy to adjust operating weights and match job site requirements. Oscillating front and rear wheels seek out soft spots for compaction on uneven surfaces. »Learn More
Exceptional Visibility and Control
Standard fixed seating with optional pivoting operating station that rotates 45º to either side for ultimate comfort and control. The contoured water tank optimizes forward visibility.
C3.4B Engine
The C3.4B engine meets U.S. EPA Tier 4 Interim and EU Stage IIIB emission standards and provides 75 kW (100.5 hp).
Smooth Operating Powertrain
Smooth Operating Powertrain with hydrostatic propel control and smooth braking system. The two-speed propel system the delivers a maximum operating speed of 18 km/hr (11 mph) offers good mobility and gradeability. An optional traction control system delivers performance on soft base materials and grades. »Learn More
Best Lifetime Value
Best Lifetime Value with efficient engine and durable rubber tires minimize life-time operating costs and maximize profit.
Simple Service
Simple ground level service with easy-viewing sight gauges, convenient filter access, and color-coded electrical components. »Learn More