MD1002 P Pneumatic Shaft Jumbo Drill

Overview

Specifications

Optional Equipment

Overview

MD1002 P Pneumatic Shaft Jumbo Drill


Specifications

Specifications

Maximum Hole Size
3 in
0.91 mm
Maximum Hole Depth
10.5 ft
3.2 m
Rock Drill
S36 / pneumatic
S36 / pneumatic
Benefits & Features

Specifications

Specifications

Maximum Hole Size
3 in
0.91 mm
Maximum Hole Depth
10.5 ft
3.2 m
Rock Drill
S36 / pneumatic
S36 / pneumatic

Features

Overall Frame Dimensions – 2 Boom
1.4 m Min. Dia. x 2.29 m LG (57 in Min. Dia. x 90 in LG)
1.4 m Min. Dia. x 2.29 m LG (57 in Min. Dia. x 90 in LG)
Overall Length (with TR12 ft feed, SJ105 Boom)
31.2 ft
9.5 m

Drill

Impact Frequency
27 HZ (1620 bmp)
27 HZ (1620 bmp)
Model (Qty. 2)
S36
S36
Rotation Speed
140 RPM
140 RPM
Weight
265 lb
120 kg

Hydraulic System (per Boom)

Hydraulic Reservoir
40 gal
170 L
Oil to Water Heat Exchanger
Oil to Water Heat Exchanger
Oil to Water Heat Exchanger
One Gear Pump
Powers Feed and Boom Functions
Powers Feed and Boom Functions

Boom

Face Coverage Diameter (MD-105-SD) per Boom
32.83 ft
10 m
Face Coverage Diameter (MD-135-SD) per Boom
38 ft
11.59 m

Feed

Maximum Hole Depth
10.5 ft
3.2 m
Model (Qty. 2)
TR12
TR12
Overall Length
18 ft
5.49 m
Steel Length
12 ft
3.66 m

Power Unit

Model (Qty. 1) per Boom
RM510 Air Motor
RM510 Air Motor

Optional Equipment

MD1002 P Optional Equipment

Model TR14 (heavy aluminum) feed for 14' (4.27m) steel length in lieu of TR12 Feed
Model TR10 (heavy aluminum) feed for 10' (3.04m) steel length in lieu of TR12 Feed
Hydraulic opening centralizer or manual opening centralizer
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com