|
| |
| |
| |
|
MD1003 Electric Shaft Jumbo Drill
Overview
MD1003 Electric Shaft Jumbo Drill
Specifications
Specifications
- Maximum Hole Size
4 in 102 mm
- Maximum Hole Depth
14.6 ft 4.42 m
- Rock Drill
HPRH 4519 (electric) HPRH 4519 (electric)
Benefits & Features
Specifications
Specifications
- Maximum Hole Size
4 in 102 mm
- Maximum Hole Depth
14.6 ft 4.42 m
- Rock Drill
HPRH 4519 (electric) HPRH 4519 (electric)
Features
- Overall Frame Dimensions – 3 Boom
1.9 m Min. Dia. x 4.19 m LG (76 in Min. Dia. x 165 in LG) 1.9 m Min. Dia. x 4.19 m LG (76 in Min. Dia. x 165 in LG)
- Overall length (with TR16 ft feed, SJ105 Boom)
37.5 ft 11.5 m
Drill
- Impact Energy
670 ft-lbf 908.386 J
- Impact Frequency
42 - 45 HZ (2500 - 2700 bmp) 42 - 45 HZ (2500 - 2700 bmp)
- Model (Qty. 3)
HPRH 4519 HPRH 4519
- Rotation Speed
240 RPM 240 RPM
- Weight
660 lb 300 kg
Hydraulic System (per Boom)
- For Drill Rotation
One (1) One (1)
- For Hammer, Feed and Boom Positioning
One (1) One (1)
- Hydraulic Reservoir
45 gal 170 L
- Oil to Water Heat Exchanger
Oil to Water Heat Exchanger Oil to Water Heat Exchanger
- Variable Displacement Piston Pumps
Two (2) Two (2)
Boom
- Face Coverage Diameter (MD-105-SD) per Boom
32.83 ft 10 m
- Face Coverage Diameter (MD-135-SD) per Boom
38 ft 11.59 m
Feed
- Maximum Hole Depth
14.5 ft 4.42 m
- Model (Qty. 3)
TR16 TR16
- Overall Length
23.2 ft 6.76 m
- Steel Length
16 ft 4.88 m
Power Unit
- Model (Qty. 1) per Boom
EP75 Electric EP75 Electric
Optional Equipment
MD1003 Optional Equipment
- Model TR12 - TR20 (heavy aluminum) feed for 12 - 20 ft steel length in lieu of TR16 Feed
- Hydraulic opening centralizer or manual opening centralizer
- 3 ft feed extension for probing
- 220 VAC control voltage in lieu of 110 VAC
- 1000 volt Electrics
- Radio Remote
| |
| |
| |
|
| |
|