Engineered Belt Terminal Groups - Surface Mining

Overview

Specifications

Benefits & Features

Overview

Engineered Belt Terminal Groups - Surface Mining

Custom-designed for your applications, our heavy-duty engineered belt systems solutions and belt products are made to handle the most demanding bulk-material handling requirements in both underground and surface applications. Cat® belt terminal groups are precision engineered to meet each customer’s mining or tunneling requirements and experienced technicians are available to supervise the installation and ensure a smooth startup.
Specifications

Engineered BTGs for Surface and Underground – Drive

Belt Speed
Up to 5.08 m/sec (1,000 ft/min)
Up to 5.08 m/sec (1,000 ft/min)
Belt Width
Up to 2200 mm (84 in)
Up to 2200 mm (84 in)
Capacity
Up to 9072 tonnes/h (10,000 tons/h)
Up to 9072 tonnes/h (10,000 tons/h)
Benefits & Features
Engineered Drives
Move more with power and precision
» Learn More


Remote Discharges
Transferring your material efficiently
» Learn More


Take-Ups and Storage Units
Improve conveyor efficiency with most responsive tensioning technology
» Learn More


Specifications

Engineered BTGs for Surface and Underground – Drive

Belt Speed
Up to 5.08 m/sec (1,000 ft/min)
Up to 5.08 m/sec (1,000 ft/min)
Belt Width
Up to 2200 mm (84 in)
Up to 2200 mm (84 in)
Capacity
Up to 9072 tonnes/h (10,000 tons/h)
Up to 9072 tonnes/h (10,000 tons/h)
Configuration
Right Angle Alignment-Free and Fixed-Alignment Solutions
Right Angle Alignment-Free and Fixed-Alignment Solutions
Drive Technology
AC VFD, Fluid Coupling Drives, DC Drives, SCR Drives, Across the Line
AC VFD, Fluid Coupling Drives, DC Drives, SCR Drives, Across the Line
Installed Power
Up to 3750 kW (5,000 hp)
Up to 3750 kW (5,000 hp)

Engineered BTGs for Surface and Underground – Remote Discharge

Belt Width
Up to 2200 mm (84 in)
Up to 2200 mm (84 in)
Design
Remote A-Frame, Remote Adjustable Boom
Remote A-Frame, Remote Adjustable Boom

Engineered BTGs for Surface and Underground – Take-Up

Belt Width
Up to 2200 mm (84 in)
Up to 2200 mm (84 in)
Carriage Travel
Up to 43 m (140 ft)
Up to 43 m (140 ft)
Design
Hydraulic Cylinder, Electric Constant Tension Winch, Hydraulic Winch, Gravity
Hydraulic Cylinder, Electric Constant Tension Winch, Hydraulic Winch, Gravity

Engineered BTGs for Surface and Underground – Storage Units

Belt Storage
Up to 490 m (1,600 ft)
Up to 490 m (1,600 ft)
Belt Width
Up to 2200 mm (84 in)
Up to 2200 mm (84 in)
Design
Electric Constant Tension Winch, Hydraulic Winch
Electric Constant Tension Winch, Hydraulic Winch

Engineered BTGs for Surface and Underground – Loading Sections

Belt Plow
V-plow, Diagonal
V-plow, Diagonal
Belt Width
Up to 2200 mm (84 in)
Up to 2200 mm (84 in)
Design
Tail, Intermediate
Tail, Intermediate

Belt Systems and Belt Products – Surface Idlers

Belt Width
45.7-243.8 cm (18-96 in)
45.7-243.8 cm (18-96 in)
Ratings
CEMA C, D, E
CEMA C, D, E
Roll Design
Steel and/or EXALON (HMWPE)
Steel and/or EXALON (HMWPE)
Roll Diameter
CEMA C and D; 10, 13 and 15 cm (4, 5 and 6 in) CEMA E; 15.2-17.8 cm (6-7 in)
CEMA C and D; 10, 13 and 15 cm (4, 5 and 6 in) CEMA E; 15.2-17.8 cm (6-7 in)

Belt Systems and Belt Products – Engineered Class Pulleys

Application
Surface and Underground
Surface and Underground
Belt Widths
Up to 2400 mm (96 in)
Up to 2400 mm (96 in)
Design Type
T-Bottom and Turbo-Disc
T-Bottom and Turbo-Disc
Lagging Type
Diamond Grooved, Ceramic (Cold or Vulcanized Bond)
Diamond Grooved, Ceramic (Cold or Vulcanized Bond)
Pulley Specifications
Designed to meet specific tension requirements for any conveyor system
Designed to meet specific tension requirements for any conveyor system

Benefits & Features

Designed to increase productivity and perform reliably, our belt terminal groups are engineered for your specific mine applications.

Parallel or alignment-free design option

Alignment-free design gives the following benefits:
  • Ease of setup and installation
  • Ease of transportation in and around mine
  • Narrower overall drive width
  • Universal mounting – left-hand or right-hand mounting
  • Reduced operating maintenance
  • Supports both mechanical and electrical technologies (Fluid Couplings or Variable Frequency Drive (VFD), etc.)
  • Engineered class pulleys add to the reliability and long life common to engineered belt systems

Engineered Drives
Move more with power and precision
» Learn More


Transfer your material efficiently with our Remote Discharges. Designed for in-line 30-, 60- or 90-degree transfer points, material is loaded onto the conveyor belt.

Available in floor-mounted or roof-hung configurations

  • Remote A-frame design
  • Attached boom design with ratchet jacks
  • Designed for in-line, 30-, 60- or 90-degree transfer points
  • Includes engineered class pulley
– Snub pulley available – Integrated tail pulley available on A-frame design
Remote Discharges
Transferring your material efficiently
» Learn More


Increase conveyor efficiency at your operation with our responsive tensioning technology. Caterpillar engineered take-ups and storage units apply continuous and accurate belt tension supporting slack removal and efficient conveyor operation.
  • Hydraulic or electric winch design
  • Hydraulic cylinder design
  • Active travel length/belt storage per design requirements
  • Designed for the max force each cylinder or winch can provide
  • Eliminates any weak links in the entire take-up system

Take-Ups and Storage Units
Improve conveyor efficiency with most responsive tensioning technology
» Learn More


Improve material transfer with Caterpillar engineered tail sections, which are designed to receive discharges from a variety of haulage equipment. Two common designs are the in-line and off-set tail section, both of which are designed with a heavy-duty, rigid loading frame. Intermediate and tail loading sections offer either impact resistant idlers or EXALON® impact slider beds.
  • Two common designs are in-line and off-set
  • Intermediate and tail loading sections offer either impact resistant idlers or EXALON impact slider beds
  • Rigid, heavy-duty engineered loading frame
  • Designed to receive discharges from various haulage equipment

Loading Sections
Multiple loading solutions for efficient material transfer
» Learn More


Keeping in mind some of the severe conditions at customer mine sites, Cat Pulleys are engineered for strength and reliability. They perform reliably, driving conveyors with installed power in excess of 3750 kW (5,000 hp). Caterpillar offers a line of Turbo-Disc and T-Bottom pulleys that are designed based on conveyor requirements. Turbo-Disc pulleys are designed for tensions up to 53.4 kN (12,000 lbf), while T-Bottom are designed for tensions greater than 53.4 kN (12,000 lbf). For conventional designed conveyor pulleys, the areas most prone to failure are locations where circumferential welds are utilized with hub-to-end disc welds being the most common failure. The machined end-discs of the pulley require fewer welds and provides fewer areas for failure. Solid steel plates make the hub integral to the end-disc and all high stress-concentration welds are minimized or eliminated. Keyless locking elements in conjunction with Turbo Disc or T-Bottom designs completely remove ‘Bellows Stress’ from each end disc. In both Turbo-Disc and T-Bottom designs, the end-discs are shaped to ensure optimum distribution of stresses throughout the end-disc and the pulley.
Engineered Class Pulleys
Drive conveyors with power
» Learn More


 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com