CM235 Continuous Miner

Overview

Specifications

Benefits & Features

Overview

CM235 Continuous Miner

Weighing in at 61.2 tonnes (135,000 lb) and with a compact design specifically for low- to mid-seam operations, the Cat CM235 continuous miner incorporates all the robust features of the CM200 Series plus new features and enhancements. With 2 × 205 kW (2 × 275 hp) cutter-head motors, it is the most powerful continuous miner in its class.
Specifications

Specifications

Mining Range
1067-2946 mm (42-116 in)
1067-2946 mm (42-116 in)
Weight
61.2 tonnes (135,000 lb)
61.2 tonnes (135,000 lb)
Total Power
940 hp
701 kW
Benefits & Features
Mainframe


Traction
Continuous miner in its class
» Learn More


Cutter Head


Specifications

Specifications

Mining Range
1067-2946 mm (42-116 in)
1067-2946 mm (42-116 in)
Weight
61.2 tonnes (135,000 lb)
61.2 tonnes (135,000 lb)
Total Power
940 hp
701 kW

Power

Cutter Head Power
550 hp
410 kW
Total Power
940 hp
701 kW

Operating Dimensions

Maximum Reach
10.67 ft
3251 mm
Ground Clearance
9 in
229 mm
Length Rear Bumper to Face
26.77 ft
8160 mm
Minimum Height
36 in
914 mm
Mining Range (recommended)
1067-2946 mm (42-116 in)
1067-2946 mm (42-116 in)

Transport Dimensions

Frame Width (over rub rails)
10.75 ft
3277 mm
Height (over scrubber duct)
36 in
914 mm
Overall Length
36.25 ft
11049 mm

Machine Weight

Weight
61.2 tonnes (135,000 lb)
61.2 tonnes (135,000 lb)
Weight (total)
61.2 tonnes (135,000 lb)
61.2 tonnes (135,000 lb)

Cutting

0 to Maximum Cut [2.8 m3/sec (6,500 ft3/min) scrubber]
914-3251 mm (36-128 in )
914-3251 mm (36-128 in )

Cutting Unit

Cutting Drum Diameter
36 in
914 mm
Cutting Drum Width
11.75 ft
3581 mm
Cutting Power – Motors (one-hour rating)
2 × 205 kW (2 × 275 hp)
2 × 205 kW (2 × 275 hp)

Loading Unit

Conveyor Depth
6 in
152 mm
Conveyor Power – Motors (one-hour rating)
2 × 45 kW (2 × 60 hp)
2 × 45 kW (2 × 60 hp)
Conveyor Width
38 in
965 mm
Loading Capacity
14-29 tonnes/min (15-32 tons/min)
14-29 tonnes/min (15-32 tons/min)
Loading Method
6-finger CLA
6-finger CLA

Traction Unit

Crawler Assembly Length
9.5 ft
2896 mm
Crawler Chain Width
20 in
508 mm
Crawler Speed
0-26 m/min (0-85 fpm)
0-26 m/min (0-85 fpm)
Ground Pressure
29.6 psi
204 kPa
Traction Power – AC/VFD (one-hour rating)
2 × 82 kW (2 × 110 hp)
2 × 82 kW (2 × 110 hp)

Pump Unit

Pump Power – Motor (one-hour rating)
1 × 37 kW (1 × 50 hp)
1 × 37 kW (1 × 50 hp)

Optional Dust Suppression

Fan Power – Motor
1 × 22 kW (1 × 30 hp)
1 × 22 kW (1 × 30 hp)
Scrubber Assembly
Top mounted, dual intake (bidirectional discharge)
Top mounted, dual intake (bidirectional discharge)
Scrubber Capacity
2.8 m3/sec (6,000 ft3/min)
2.8 m3/sec (6,000 ft3/min)
Scrubber Type
Wet bed
Wet bed

Electrical System

Control System
Processor based/radio remote control
Processor based/radio remote control
Machine Voltage (International voltages available)
950V AC 60 Hz
950V AC 60 Hz

Total Installed Power

One-hour Rating without Scrubber
940 hp
701 kW

Benefits & Features

Heavy Duty Mainframe

To ensure maximum rigidity and stability, the high-strength one-piece mainframe is constructed from steel plate ranging in thickness from 1.9 mm to 7.6 mm (0.75 in to 3 in). The main support rails are 50.8 mm (2 in) thick, and the large 114.3 mm (4.5 in) diameter pivots have replaceable 12.7 mm (0.5 in) wall bushings. The mainframe has been shortened by 762 mm (2 ft 6 in) to improve maneuverability. The mainframe allows crossover bidirectional scrubber discharge (integral to main frame).
Mainframe


Traction

Like all Cat continuous miners, the CM235 features independent tramming for greater maneuverability and wide crawlers for maximum penetration and low ground pressure.

Maximum Torque

The traction system is controlled by Variable Frequency Drives (VFDs), which give smooth zero-to-full speed transition. The drives can develop 100% torque at zero RPM.

Crawlers

Forged, heat-treated alloy steel pads with a minimum hardness of 340 BHN with a width of 558.8 mm (22 in) ensure high strength and wear resistance, and low ground pressure.

Enhanced Productivity

Variable Frequency Drive (VFD) traction control means more tonnes (tons) produced per shift due to improved sumping and relocation times and a faster tram speed of up to 26 m/min (85 ft/min) (governed).
Traction
Continuous miner in its class
» Learn More


Motor Protection

Massive 152 mm (6 in) boom legs on the cutter support the frame and ensure minimal deflection and fatigue. The cutter drums are 50.8 mm (2 in) thick, allowing maximum bit-tip standoff. The cutting head is powered by two 205 kW (275 hp) motors. Each is attached to a gear case via a torque-limiting clutch with a response time of 0.1 seconds.

Split Gear Case

The cutter gear case is split. Each side is independent and only connected by the center cutting drum. This allows one gear case – with half the number of components – to be replaced, as opposed to standard designs which require replacement of the entire assembly. The gear case has three independent oil compartments, allowing convenient viewing of oil levels through site gauges.
Cutter Head


Gathering Head

The CM235 offers a variety of 3-finger centrifugal loading arms (CLAs) to meet customer requirements as well as a choice of three chain and CLA speeds. 6-finger CLAs – found to be 40% more effective in low seams – are also available. The gathering head assembly has a chromium-carbide overlay (CCO) wear protection package.

Conveyor

CM235 has a new conveyor boom design with inboard conveyor lift cylinders and a conveyor width of 965 mm (38 in) for faster loading. The conveyor is driven by a double-sprocket drive with universal swivel-joint operation. The conveyor chain transitions around an 8-tooth sprocket on the foot shaft which ensures smooth and quiet operations, while the 31.75 mm (1.25 in) diameter chain provides greater strength. The interface between the cutter boom, gather pan and conveyor provide maximum throat clearance ensuring optimum load rates.

Wear Protection

The top decking of the conveyor is CCO-plated (chromium-carbide overlay) and the return deck is plated with 450 BHN wear plate for greater wear protection. The conveyor has a 45-degree swing capability each way.
Gathering Head and Conveyor


Ease of Operation

The Cat Machine Control Unit (MCU) is designed to operate the entire Cat CM235. Based on a mine-duty PLC, this drive and control system combines maximized coal production and operator safety with minimum downtime. Traction motors are controlled by a microprocessor-based system, minimizing the connection points that are the major cause of downtime. The MCU provides data logging, fast diagnostics and enhanced troubleshooting capability.

Machine Management

A comprehensive machine management and diagnostics system is used to manage the continuous miner’s health and aid in the quick diagnosis and repair of the problem.

Remote Control

A Super Simpson radio remote with self-diagnostics is available. Features include:
  • Graphic display shows the condition of all motors, VFD components, and the condition and position of all hydraulic control valves and solenoids.
  • Tito remote control console or new compact remote control console
  • Motor Mate AC current sensor

Control Systems


Enhanced Performance with VFD

Variable Frequency Drive (VFD) traction control means greater tonnage produced per shift due to improved sumping and relocation times and a faster tram speed of up to 26 m/min (85 ft/min) (governed). VFD also means
  • Greater system efficiency
  • Reduced cost of motors
  • Ease of troubleshooting

More Torque

VFD provides more motor torque across the entire traction speed range.

Brushless Motor Design

This translates into less maintenance and longer motor service life.

Return on Investment

VFD pays for itself through higher extraction and lower maintenance costs over its 1.79 million tonne (2 million ton) service life.
VFD Technology


Safety

Cat mining machines and systems are designed with safety as their first priority. The control system is proximity detection ready (details below). The intuitive human machine interface gives the operator and maintenance supervisor an unprecedented level of understanding of their machine. The dual-sprocket conveyor chain drive results in lower ambient noise.

Proximity Detection

Caterpillar has developed a Personnel Proximity Detection System with the aim of clearly identifying the presence or absence of personnel reliably and with high repetition accuracy, and of transmitting this information in real time to the local control system to allow appropriate action to be taken to prevent injury. The machine controls can be configured to give different responses to encroachment into the various zones, such as warning, reduced speed and shutdown. A silent zone can overlay the red zone, allowing the operator to see the cutter while staying out of the turning radius of CM. The fields can be customized to provide different-shaped fields.

Other Safety Features

These include a dust collector, scrubber, dust ignition protection, water solenoid valve to minimize water use and spillage, methane monitoring and noise reduction.
Health and Safety


Service-Friendly

In addition to long overhaul intervals and wear-resistance features, the CM235 has a number of features to simplify maintenance and repair:

Preventive Maintenance

Caterpillar’s thorough preventive maintenance program ensures that the integrity of the machine is not compromised. When properly maintained, Cat continuous miners perform for years at lower maintenance costs, thus lowering the total cost of ownership.

Easy Access

  • Centralized locations of grease points and fill ports for ease of maintenance.
  • Ease of access to cutter head gear oil checks and replacement
  • Cutter head motor mounting location allows easier access for replacement

Resistant to Wear

  • Astralloy-V crawler frame wear liners
  • Chromium-carbide overlay (CCO) wear protection package for cutting head gear case struts
  • 3- or 6-finger centrifugal loading arms (CLA) with replaceable bolt-on wear tips
  • Chromium-carbide overlay (CCO) wear protection package for gathering head assembly
  • The top decking of the conveyor is CCO plated and the return deck is plated with 450 BHN wear plate
  • Heat treated alloy steel crawler pads for wear resistance and 100% increase in pivot wear area material

Split Gear Case

The cutter gear case is split. Each side is independent and only connected by the center cutting drum. This allows one gear case – with half the number of components – to be replaced, as opposed to standard designs that require replacement of the entire assembly. The gear case has three independent oil compartments, allowing convenient viewing of oil levels through site gauges.

Component Accessibility

The traction units are complete assemblies that slide in from the side. VFD motors are brushless motor design, requiring less maintenance and ensuring longer motor life.
Serviceability


 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com